Enclosed 0.25 - 0.4 A C Comb DOL Starter
Rockwell Automation announces that as of
December 29, 2023,
the Enclosed 0.25 - 0.4 A C Comb DOL Starter will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 29, 2023
Replacement Category:
Direct Replacement
Replacement Product:
190-KALC09KJ-CA40X-1M
[https://www.rockwellautomation.com/en-us/products/details.190-KALC09KJ-CA40X-1M.html]
Rockwell Automation announces that as of
December 29, 2023,
the Enclosed 0.25 - 0.4 A C Comb DOL Starter will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 29, 2023
Replacement Category:
Direct Replacement
Replacement Product:
190-KALC09KJ-CA40X-1M
[https://www.rockwellautomation.com/en-us/products/details.190-KALC09KJ-CA40X-1M.html]
Voltage type for actuating | AC |
---|---|
External reset possible | Yes |
With short-circuit release | Yes |
Release class | CLASS 10 |
Overload release current setting | 0.25 |
Type of motor starter | Direct online starter (DOL) |
Contactor size | 9 A |
Coordinated breaking capacity (Iq) as a UL508 Type F combination motor controller (Type 1 coordination) | 65kA @ 480V |
Coordinated breaking capacity (Iq) as IEC 60947-4-2 (Type 1 coordination) | 65kA @ 500V AC |
Coordinated breaking capacity (Iq) as IEC 60947-4-2 (Type 2 coordination) | 65kA @ 400/415V AC |
Rated output power as IEC 60947-4-2 | 0.18 kW @ 690V AC, AC-3 |
Coil voltage | 24V 50/60 Hz |
Factory installed models | Multifunction push button - START-STOP |
Temperature compensated overload protection | Yes |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Degree of protection (IP) | IP66 |
---|---|
Degree of protection (NEMA) | 4X |
Enclosure type | Type 4/4X/12 - IP66 plastic - large |
Circuit breaker frame size | 140M-C2E high break (Type E - standard version, magnetic + thermal) |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 28 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage type for actuating | AC |
---|---|
External reset possible | Yes |
With short-circuit release | Yes |
Release class | CLASS 10 |
Overload release current setting | 0.25 |
Type of motor starter | Direct online starter (DOL) |
Contactor size | 9 A |
Coordinated breaking capacity (Iq) as a UL508 Type F combination motor controller (Type 1 coordination) | 65kA @ 480V |
Coordinated breaking capacity (Iq) as IEC 60947-4-2 (Type 1 coordination) | 65kA @ 500V AC |
Coordinated breaking capacity (Iq) as IEC 60947-4-2 (Type 2 coordination) | 65kA @ 400/415V AC |
Rated output power as IEC 60947-4-2 | 0.18 kW @ 690V AC, AC-3 |
Coil voltage | 24V 50/60 Hz |
Factory installed models | Multifunction push button - START-STOP |
Temperature compensated overload protection | Yes |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Degree of protection (IP) | IP66 |
---|---|
Degree of protection (NEMA) | 4X |
Enclosure type | Type 4/4X/12 - IP66 plastic - large |
Circuit breaker frame size | 140M-C2E high break (Type E - standard version, magnetic + thermal) |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 28 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.