Loading
View all IEC Safety Contactors
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
100S-D140ED22BC

140 A MCS D Safety Contactor

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of March 31, 2019, the 140 A MCS D Safety Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: March 31, 2019 Replacement Category: Engineering Replacement Replacement Product: 100S-E146KD12C [https://www.rockwellautomation.com/en-us/products/details.100S-E146KD12C.html]
Product at a glance
Replacement Available
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of March 31, 2019, the 140 A MCS D Safety Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: March 31, 2019 Replacement Category: Engineering Replacement Replacement Product: 100S-E146KD12C [https://www.rockwellautomation.com/en-us/products/details.100S-E146KD12C.html]
Product at a glance
Replacement Available
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Mechanical
Environmental
Construction
Documents
Alternative Products
Technotes
Maximum Load Current
140 A
Voltage type for actuating
AC/DC
Rated control supply voltage at AC 50 Hz
110 V
Rated control supply voltage at AC 60 Hz
110 V
Rated control supply voltage at DC
110 V
Type of electrical connection of main circuit
Screw connection
Rated impulse withstand voltage (Uimp)
12 kV
Current (Ie), max
140 A
Current rating
115 A
Main current circuit resistance
0.42 mΩ
Rated filament current
140A @ 230/240V, AC-5b
Rated isolation voltage (Ui)
600V per UL, CSA
Auxiliary contacts
IP20 IEC 60529/DIN 40050
Rated power (enclosed)
50Hp @ 230V, 3-phase per UL/CSA
Rated operational current for contactor
96A @ 460V, elevator duty (UL/CSA)
Rated power for contactor
75Hp @ 575V, elevator duty (UL/CSA)
Auxiliary contact configuration
2 NO, 2 NC auxiliary bifurcated
Rating of single capacitor
73 kVAR @ 240V @ 50Hz, AC-6b, 40 °C
Rating of group capacitors
79 kVAR @ 1000V @ 50Hz, AC-6b, 60 °C
General purpose current (enclosed)
Load carrying capacity: 220 A per UL/CSA
Operating time, closing delay
Electronic coil: 35...110 ms @ DC
Power dissipation
24.6 W @ 400V, AC-3, Ie
Short time withstand (Icw)
Electronic-EI coil type: 1360A @ 10s, 60 °C
Operating time, opening delay
Electronic coil: 25...50 ms @ DC
Coil consumption, hold-in
Electronic coil: 6 W @ DC control
Coil consumption, pick-up
Electronic coil: 380VA @ 50 Hz, 60 Hz, 50/60 Hz
Total power dissipation
DC control (electronic coil): 30.6 W @ 400V, AC-3, Ie
Operating limits, dropout
Electronic coil: (0.3...0.5) x Us @ DC control
Switching of lamps
Gas discharge lA, open: 225A @ 40°C, AC-5a
Insulation class of the coil
Class B per VDE 0660, table 22
Rating for switching AC motors
82/90 kW @ 415V @ 50Hz, 3-phase (AC-2, AC-3)
Switching of hermetically sealed cooling compressor motors
210A @ 690V, AC-8a (manual reset of overload release (50 Hz))
Operating limits, pick-up
(0.85...1.1) x Us @ DC control
BS88 fuses current rating
Type2 (IEC 60947-4-1): 250A @ 415V, 65 kA available fault current
UL class K5 and RK5 fuses rating
350A @ 600V, 10 kA available fault current per UL listed combination
DIN fuses (gG, gL) current rating
Type2 (IEC 60947-4-1): 250A @ 690V, 50 kA available fault current
Coil voltage
110-130V 50/60 Hz/110-130V DC electronic coil with electronic interface
Rated operational current (Ie)
Electronic-EI coil type: 242A @ 690V, star-delta starting (50 Hz)
UL class J and CSA HRCI-J fuses rating
Type2 (IEC60947-4-1): 250A @ 100kA available fault current per UL verified combination
UL inverse-time circuit breaker
200 A @ 600Y/347V @ 30kA available fault current per UL listed combination
Switching of power transformers
Apparent power: 87.3 kVA @ 480V @ 60Hz
Rated operational power (Pe)
Electronic-EI coil type: 98 kW @ 500V, AC-2, AC-3 (50 Hz), ambient temperature 60 °C
Switching of DC loads
3-pole in series: 3.5A @ 440V (shunt-wound motors, starting, reverse current braking, reversing, stepping DC-3 at 60 °C)
Optional accessories
Side-mount auxiliary contacts, surge suppressors, IP20 terminal blocks, terminal shields, terminal covers, connecting components, terminal lugs, mechanical/electrical interlocks
Features
Mirror contact performance on auxiliary contacts, which are required in ftdback circuit for modern safety applications, The NC auxiliary contacts will not change state when a power contact welds, SUVA third-party certification, AC and DC operating coils,
Contacts
3 main poles with N.C. mechanically linked ftdback contacts
Conventional coil type
True
Electronic-EI coil type
True
Screw terminals
Thru-hole
Vibration resistance
IEC 60068-2-6
Shock resistance
IEC 60068-2-27
Main contact terminal conductor cross section
8.3 mm @ minimum Ø
Frame terminal block conductor cross section
3...9 mm @ s top
Lifespan
Mechanical DC control: 10000000 ops
Switching frequency, max
120 ops/h, AC-4 (approximately 200000 ops)
Recommended torque
88 to 106 in-lb
Weight
Non-reverse (Electronic-EI coil type): 3.8 kg @ DC
Conductor cross section
Top opening: 16 to 50 mm²
Protection class
IP00 IEC 60529/DIN 40050
Altitude of installation site, max
2000 m (NN) per IEC 60947-4
Protection against accidental contact
Finger and back-of-hand proof per VDE 0106, part 100
Ambient temperature
Storage: -40...80 °C
Single contactor cover
IP10 IEC 60529/DIN 40050
Contactor with frame terminal block
IP20 IEC 60529/DIN 40050
Installation Instructions Publication
100s-in009_-en-e 100S-IN009
Technical Data Publication
100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Maximum Load Current
140 A
Voltage type for actuating
AC/DC
Rated control supply voltage at AC 50 Hz
110 V
Rated control supply voltage at AC 60 Hz
110 V
Rated control supply voltage at DC
110 V
Type of electrical connection of main circuit
Screw connection
Rated impulse withstand voltage (Uimp)
12 kV
Current (Ie), max
140 A
Current rating
115 A
Main current circuit resistance
0.42 mΩ
Rated filament current
140A @ 230/240V, AC-5b
Rated isolation voltage (Ui)
600V per UL, CSA
Auxiliary contacts
IP20 IEC 60529/DIN 40050
Rated power (enclosed)
50Hp @ 230V, 3-phase per UL/CSA
Rated operational current for contactor
96A @ 460V, elevator duty (UL/CSA)
Rated power for contactor
75Hp @ 575V, elevator duty (UL/CSA)
Auxiliary contact configuration
2 NO, 2 NC auxiliary bifurcated
Rating of single capacitor
73 kVAR @ 240V @ 50Hz, AC-6b, 40 °C
Rating of group capacitors
79 kVAR @ 1000V @ 50Hz, AC-6b, 60 °C
General purpose current (enclosed)
Load carrying capacity: 220 A per UL/CSA
Operating time, closing delay
Electronic coil: 35...110 ms @ DC
Power dissipation
24.6 W @ 400V, AC-3, Ie
Short time withstand (Icw)
Electronic-EI coil type: 1360A @ 10s, 60 °C
Operating time, opening delay
Electronic coil: 25...50 ms @ DC
Coil consumption, hold-in
Electronic coil: 6 W @ DC control
Coil consumption, pick-up
Electronic coil: 380VA @ 50 Hz, 60 Hz, 50/60 Hz
Total power dissipation
DC control (electronic coil): 30.6 W @ 400V, AC-3, Ie
Operating limits, dropout
Electronic coil: (0.3...0.5) x Us @ DC control
Switching of lamps
Gas discharge lA, open: 225A @ 40°C, AC-5a
Insulation class of the coil
Class B per VDE 0660, table 22
Rating for switching AC motors
82/90 kW @ 415V @ 50Hz, 3-phase (AC-2, AC-3)
Switching of hermetically sealed cooling compressor motors
210A @ 690V, AC-8a (manual reset of overload release (50 Hz))
Operating limits, pick-up
(0.85...1.1) x Us @ DC control
BS88 fuses current rating
Type2 (IEC 60947-4-1): 250A @ 415V, 65 kA available fault current
UL class K5 and RK5 fuses rating
350A @ 600V, 10 kA available fault current per UL listed combination
DIN fuses (gG, gL) current rating
Type2 (IEC 60947-4-1): 250A @ 690V, 50 kA available fault current
Coil voltage
110-130V 50/60 Hz/110-130V DC electronic coil with electronic interface
Rated operational current (Ie)
Electronic-EI coil type: 242A @ 690V, star-delta starting (50 Hz)
UL class J and CSA HRCI-J fuses rating
Type2 (IEC60947-4-1): 250A @ 100kA available fault current per UL verified combination
UL inverse-time circuit breaker
200 A @ 600Y/347V @ 30kA available fault current per UL listed combination
Switching of power transformers
Apparent power: 87.3 kVA @ 480V @ 60Hz
Rated operational power (Pe)
Electronic-EI coil type: 98 kW @ 500V, AC-2, AC-3 (50 Hz), ambient temperature 60 °C
Switching of DC loads
3-pole in series: 3.5A @ 440V (shunt-wound motors, starting, reverse current braking, reversing, stepping DC-3 at 60 °C)
Optional accessories
Side-mount auxiliary contacts, surge suppressors, IP20 terminal blocks, terminal shields, terminal covers, connecting components, terminal lugs, mechanical/electrical interlocks
Features
Mirror contact performance on auxiliary contacts, which are required in ftdback circuit for modern safety applications, The NC auxiliary contacts will not change state when a power contact welds, SUVA third-party certification, AC and DC operating coils,
Contacts
3 main poles with N.C. mechanically linked ftdback contacts
Conventional coil type
True
Electronic-EI coil type
True
Screw terminals
Thru-hole
Vibration resistance
IEC 60068-2-6
Shock resistance
IEC 60068-2-27
Main contact terminal conductor cross section
8.3 mm @ minimum Ø
Frame terminal block conductor cross section
3...9 mm @ s top
Lifespan
Mechanical DC control: 10000000 ops
Switching frequency, max
120 ops/h, AC-4 (approximately 200000 ops)
Recommended torque
88 to 106 in-lb
Weight
Non-reverse (Electronic-EI coil type): 3.8 kg @ DC
Conductor cross section
Top opening: 16 to 50 mm²
Protection class
IP00 IEC 60529/DIN 40050
Altitude of installation site, max
2000 m (NN) per IEC 60947-4
Protection against accidental contact
Finger and back-of-hand proof per VDE 0106, part 100
Ambient temperature
Storage: -40...80 °C
Single contactor cover
IP10 IEC 60529/DIN 40050
Contactor with frame terminal block
IP20 IEC 60529/DIN 40050
Documents
100s-in009_-en-e Installation Instructions
100S-IN009
100-td013_-en-p Technical Data
100-TD013
Installation Instructions Publication
100s-in009_-en-e 100S-IN009
Technical Data Publication
100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
140 A MCS D Safety Contactor
CloseClose
100S-D140ED22BC
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose