View all IEC Safety Contactors
100S-C23J14C
23 A Safety Contactor
Rockwell Automation announces that as of March 30, 2021, the 23 A Safety Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 30, 2021
Replacement Category:
Functional Replacement
Replacement Product:
100S-C23KJ14C
[https://www.rockwellautomation.com/en-us/products/details.100S-C23KJ14C.html]
Product at a glance
Rockwell Automation announces that as of March 30, 2021, the 23 A Safety Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 30, 2021
Replacement Category:
Functional Replacement
Replacement Product:
100S-C23KJ14C
[https://www.rockwellautomation.com/en-us/products/details.100S-C23KJ14C.html]
Product at a glance
| Coil Voltage |
24V 60 Hz
|
|---|
| Current |
23 A
|
|---|
| Installation Instructions | Publication |
|---|---|
| 100s-in009_-en-e | 100S-IN009 |
| Technical Data | Publication |
|---|---|
| 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- SUVA LVD Type Approval
- Korean KC
- IECEE Scheme
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Coil Voltage |
24V 60 Hz
|
|---|
| Current |
23 A
|
|---|
Documents
|
100s-in009_-en-e
Installation Instructions
100S-IN009 |
|
100-td013_-en-p
Technical Data
100-TD013 |
| Installation Instructions | Publication |
|---|---|
| 100s-in009_-en-e | 100S-IN009 |
| Technical Data | Publication |
| 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- SUVA LVD Type Approval
- Korean KC
- IECEE Scheme
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.