View all IEC Safety Contactors
100S-C23EJ422BC
23 A Safety Contactor
Product at a glance
Product at a glance
| voltage |
24 V
|
|---|---|
| Voltage |
24 V DC
|
| Current |
23 A
|
| Phase |
4 pole
|
| Drawings | |
|---|---|
| 3D STP (STEP) Model | Download (ZIP) |
| Drawings |
|---|
| 3D STP (STEP) Model Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Repair Parts List | -- |
| Product Cutsheet | -- |
| Short Circuit Ratings Data Sheet | -- |
| Installation Instructions | Publication |
|---|---|
| 100s-in009_-en-e | 100S-IN009 |
| Technical Data | Publication |
|---|---|
| 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- SUVA LVD Type Approval
- IECEE Scheme
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| voltage |
24 V
|
|---|---|
| Voltage |
24 V DC
|
| Current |
23 A
|
| Phase |
4 pole
|
Drawings
| Drawings | |
|---|---|
| 3D STP (STEP) Model | Download (ZIP) |
| Drawings |
|---|
| 3D STP (STEP) Model Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Repair Parts List
General
-- |
|
Product Cutsheet
General
-- |
|
Short Circuit Ratings Data Sheet
General
-- |
|
100s-in009_-en-e
Installation Instructions
100S-IN009 |
|
100-td013_-en-p
Technical Data
100-TD013 |
| General | Publication |
|---|---|
| Repair Parts List | -- |
| Product Cutsheet | -- |
| Short Circuit Ratings Data Sheet | -- |
| Installation Instructions | Publication |
| 100s-in009_-en-e | 100S-IN009 |
| Technical Data | Publication |
| 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- SUVA LVD Type Approval
- IECEE Scheme
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.