100S-C16DJ23C
16 A Safety Contactor
Rockwell Automation announces that as of March 01, 2022, the 16 A Safety Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 01, 2022
Replacement Category:
Engineering Replacement
Replacement Product:
100S-E16KJ23C
[https://www.rockwellautomation.com/en-us/products/details.100S-E16KJ23C.html]
Product at a glance
Rockwell Automation announces that as of March 01, 2022, the 16 A Safety Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 01, 2022
Replacement Category:
Engineering Replacement
Replacement Product:
100S-E16KJ23C
[https://www.rockwellautomation.com/en-us/products/details.100S-E16KJ23C.html]
Product at a glance
| Current |
16 A
|
|---|
| Type | Resource | Publication |
|---|---|---|
| Installation Instructions | 100s-in009_-en-e | 100S-IN009 |
| Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- SUVA LVD Type Approval
- Korean KC
- IECEE Scheme
This product was certified with the above certifications as of 2025-11-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Current |
16 A
|
|---|
Documents
|
100s-in009_-en-e
Installation Instructions
100S-IN009 |
|
100-td013_-en-p
Technical Data
100-TD013 |
| Type | Resource | Publication |
|---|---|---|
| Installation Instructions | 100s-in009_-en-e | 100S-IN009 |
| Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- SUVA LVD Type Approval
- Korean KC
- IECEE Scheme
This product was certified with the above certifications as of 2025-11-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.