Best Selling
100S-C12EJ14C
12 A Safety Contactor
Product at a glance
Product at a glance
| Coil Code |
24V50/60Hz/24V DC Elec Cl
|
|---|
| Current |
12 A
|
|---|
| Drawings | |
|---|---|
| 3D STP (STEP) Model | Download (ZIP) |
| 2D Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STP (STEP) Model Download (ZIP) |
| 2D Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Short Circuit Ratings Data Sheet | -- |
| General | Repair Parts List | -- |
| Installation Instructions | 100s-in009_-en-e | 100S-IN009 |
| Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- SUVA LVD Type Approval
- Korean KC
- IECEE Scheme
- MOROCCO DOC
- UKCA DOC
This product was certified with the above certifications as of 2025-11-12. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Coil Code |
24V50/60Hz/24V DC Elec Cl
|
|---|
| Current |
12 A
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STP (STEP) Model | Download (ZIP) |
| 2D Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STP (STEP) Model Download (ZIP) |
| 2D Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Short Circuit Ratings Data Sheet
General
-- |
|
Repair Parts List
General
-- |
|
100s-in009_-en-e
Installation Instructions
100S-IN009 |
|
100-td013_-en-p
Technical Data
100-TD013 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Short Circuit Ratings Data Sheet | -- |
| General | Repair Parts List | -- |
| Installation Instructions | 100s-in009_-en-e | 100S-IN009 |
| Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- SUVA LVD Type Approval
- Korean KC
- IECEE Scheme
- MOROCCO DOC
- UKCA DOC
This product was certified with the above certifications as of 2025-11-12. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.