| Current | 12 A |
|---|
| Type | Resource | Publication |
|---|---|---|
| General | Repair Parts List | -- |
| General | Product Cutsheet | -- |
| General | Short Circuit Ratings Data Sheet | -- |
| Installation Instructions | 100s-in009_-en-e | 100S-IN009 |
| Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- SUVA LVD Type Approval
- Korean KC
- IECEE Scheme
This product was certified with the above certifications as of 2025-09-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Current | 12 A |
|---|
Documents
|
Repair Parts List
General
-- |
|
Product Cutsheet
General
-- |
|
Short Circuit Ratings Data Sheet
General
-- |
|
100s-in009_-en-e
Installation Instructions
100S-IN009 |
|
100-td013_-en-p
Technical Data
100-TD013 |
| Type | Resource | Publication |
|---|---|---|
| General | Repair Parts List | -- |
| General | Product Cutsheet | -- |
| General | Short Circuit Ratings Data Sheet | -- |
| Installation Instructions | 100s-in009_-en-e | 100S-IN009 |
| Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- SUVA LVD Type Approval
- Korean KC
- IECEE Scheme
This product was certified with the above certifications as of 2025-09-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.