Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Type of electrical connection of main circuit | Screw connection |
Number of poles | 12 |
Continuous ampere rating | 30 A |
Current rating for tungsten load | 20 A max. @ 3-Phase AC Poles to Load voltage 480Y |
Current rating for ballast load | 20 A max. @ 3-Phase AC Poles to Load voltage 480Y |
General use resistance heating | 30 A max. @ 3-Phase AC Poles to Load voltage 600V |
Features | Multi-pole, Electrically held |
Modular version | True |
Contactor type | UL |
Contactor size | 20 A |
Enclosure type rating | IP66 (type 3/4/12) (with hinged cover) |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 35.509 |
Lead Time | 22 |
Dimension Width | 17.805 |
Dimension Length | 21.59 |
Stock Status | NON_STOCKED |
Weight | 7.117 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
Technical Data | 100-td014_-en-p | 100-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Type of electrical connection of main circuit | Screw connection |
Number of poles | 12 |
Continuous ampere rating | 30 A |
Current rating for tungsten load | 20 A max. @ 3-Phase AC Poles to Load voltage 480Y |
Current rating for ballast load | 20 A max. @ 3-Phase AC Poles to Load voltage 480Y |
General use resistance heating | 30 A max. @ 3-Phase AC Poles to Load voltage 600V |
Features | Multi-pole, Electrically held |
Modular version | True |
Contactor type | UL |
Contactor size | 20 A |
Enclosure type rating | IP66 (type 3/4/12) (with hinged cover) |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 35.509 |
Lead Time | 22 |
Dimension Width | 17.805 |
Dimension Length | 21.59 |
Stock Status | NON_STOCKED |
Weight | 7.117 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Repair Parts List
General
-- |
100-td014_-en-p
Technical Data
100-TD014 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
Technical Data | 100-td014_-en-p | 100-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.