Loading
View all IEC Large Contactors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Preferred
100-e65kd00

IEC 65 A Contactor

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Lifecycle status: Active
Description
100-E MCS-E Contactor, 65A, AC3 duty, 100-250V AC 50/60Hz / 100-250V DC Electronic Coil, 0 N.O. 0 N.C.
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
Mechanical
Electrical
Environmental
Drawings
Documents
Certifications
Accessories
Technotes
Unique Product Identifier
100-e65kd00
UPC
191326904650
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
France
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Number of auxiliary contacts as normally open contact
0
Number of auxiliary contacts as normally closed contact
0
Vibration resistance
IEC 60068-2-6
Shock resistance
IEC 60068-2-27
Altitude, max
3000 m of installation site
Switching frequency, max
600 ops/hr, AC-1
Weight
AC/DC (electronic): 1.25 kg (2.76 lbs.)
Protection class
Contactor main contact: IP2X (100-E40...E96 meet IP2X when used with 100-ESC...terminal shrouds.)
Voltage type for actuating
AC/DC
Rated control supply voltage at AC 50 Hz
100 V
Rated control supply voltage at AC 60 Hz
100 V
Rated control supply voltage at DC
100 V
Type of electrical connection of main circuit
Screw connection
Rated impulse voltage withstand (Uimp)
6 kV
Operating time, closing delay
42 ms
Operating time, opening delay
17 ms
Optional overload relays
Electronic
Main current circuit resistance
0.16 mΩ
Rated isolation voltage (Ui)
690V per IEC
Function
Non-reversing contactor
Standard coil, pick-up
25VA/25 W @ 100...250V AC/DC
Standard coil, hold-in
4VA/2 W @ 100...250V AC/DC
General purpose current (enclosed)
56A @ 600V per UL/CSA
Power dissipation
8.2 W per pole at Ie, AC-1, 400V
Short time withstand (Icw)
3-pole: 780A @ 10s (40 °C)
FLA
90A @ 600V, 3-phase per UL/CSA HVAC applications
Rated operational current and power (enclosed)
76A @ 125V DC, with 3-poles in series per UL/CSA
LRA
540 A @ 440-480V AC, 3-phase per UL/CSA HVAC applications
Electromagnetic compatibility
IEC 60947-1 - Environment A and B (100-E09...E38 only.)
Total power dissipation
15.5 W at Ie, AC-3, 400V, AC/DC control (120-250V)
Operating limits, dropout
(≤0.60) x Us @ DC control
Rating for switching AC motors
3-poles: 60Hp @ 575V, AC-2, AC-3 (60 Hz)
Operating limits, pick-up
(0.85...1.1) x Us @ 50/60 Hz
MCCB current rating
Type 2 (per IEC 60947-4-1): 800A @ 400V, 70 kA available fault current
DIN fuses (gG) current rating
Type 2 (per IEC 60947-4-1): 80A @ 690V, 60 kA available fault current
Rated voltage (Ue)
24V @ 48V, 110V @ 220V, 440V DC
Rated operational current and power
52A @ 460V AC, 500000 electrical ops, 3-phase per UL/CSA elevator duty
Coil voltage
100 to 250V AC/DC
Switching of lighting loads
Tungsten lA: 90A @ 600V, 3-phase (break all lines) per UL/CSA
UL class RK5 fuses rating
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 150A @ 600V, 10 kA available fault current
Rated operational current (Ie)
90A @ 690V, AC-1 active power load (50/60 Hz), ambient temperature 60 °C (140 °F)
UL class J and CSA HRCI-J fuses rating
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 150A @ 600V, 100 kA available fault current
UL inverse-time circuit breaker
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 250A @ 600V, 35 kA available fault current
Switching of power transformers
Apparent power: 97 kVA @ 480V @ 60Hz (n = 15)
Rated operational power (Pe)
96 kW @ 690V, AC-1 active power load (50/60 Hz), ambient temperature 70 °C (158 °F)
Switching of DC loads
3-poles in series: 105A @ 220V (Shunt-wound motors starting, reverse current breaking, reversing, stepping DC-3 at 60 °C)
Optional accessories
Side-or front-mount auxiliary contacts, Mechanical interlocks, IP20 terminal shields, Connecting bars
Features
Panel mounting or mounting on 35 mm DIN rail, AC/DC electronic coil, Made of environmentally friendly materials
Climatic withstand
Category B according to IEC 60947-1, annex Q
Ambient temperature
Storage: -60...80 °C (-76...176 °F)
Drawings
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DWG)
Application Techniques Publication
100-at003_-en-p 100-AT003
General Publication
Product Cutsheet --
Circuit Protection Design and SCCR Tables --
Technical Data Publication
100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
China CCC UL Listed Eurasion Economic Community Australian RCM Korean KC
  • China CCC
  • UL Listed
  • Eurasion Economic Community
  • Australian RCM
  • CE
  • Korean KC
  • Registro Italiano Navale
  • SUVA LVD Type Approval
  • MOROCCO DOC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
100-e65kd00
UPC
191326904650
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
France
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Technical Specifications
Number of auxiliary contacts as normally open contact
0
Number of auxiliary contacts as normally closed contact
0
Vibration resistance
IEC 60068-2-6
Shock resistance
IEC 60068-2-27
Altitude, max
3000 m of installation site
Switching frequency, max
600 ops/hr, AC-1
Weight
AC/DC (electronic): 1.25 kg (2.76 lbs.)
Protection class
Contactor main contact: IP2X (100-E40...E96 meet IP2X when used with 100-ESC...terminal shrouds.)
Voltage type for actuating
AC/DC
Rated control supply voltage at AC 50 Hz
100 V
Rated control supply voltage at AC 60 Hz
100 V
Rated control supply voltage at DC
100 V
Type of electrical connection of main circuit
Screw connection
Rated impulse voltage withstand (Uimp)
6 kV
Operating time, closing delay
42 ms
Operating time, opening delay
17 ms
Optional overload relays
Electronic
Main current circuit resistance
0.16 mΩ
Rated isolation voltage (Ui)
690V per IEC
Function
Non-reversing contactor
Standard coil, pick-up
25VA/25 W @ 100...250V AC/DC
Standard coil, hold-in
4VA/2 W @ 100...250V AC/DC
General purpose current (enclosed)
56A @ 600V per UL/CSA
Power dissipation
8.2 W per pole at Ie, AC-1, 400V
Short time withstand (Icw)
3-pole: 780A @ 10s (40 °C)
FLA
90A @ 600V, 3-phase per UL/CSA HVAC applications
Rated operational current and power (enclosed)
76A @ 125V DC, with 3-poles in series per UL/CSA
LRA
540 A @ 440-480V AC, 3-phase per UL/CSA HVAC applications
Electromagnetic compatibility
IEC 60947-1 - Environment A and B (100-E09...E38 only.)
Total power dissipation
15.5 W at Ie, AC-3, 400V, AC/DC control (120-250V)
Operating limits, dropout
(≤0.60) x Us @ DC control
Rating for switching AC motors
3-poles: 60Hp @ 575V, AC-2, AC-3 (60 Hz)
Operating limits, pick-up
(0.85...1.1) x Us @ 50/60 Hz
MCCB current rating
Type 2 (per IEC 60947-4-1): 800A @ 400V, 70 kA available fault current
DIN fuses (gG) current rating
Type 2 (per IEC 60947-4-1): 80A @ 690V, 60 kA available fault current
Rated voltage (Ue)
24V @ 48V, 110V @ 220V, 440V DC
Rated operational current and power
52A @ 460V AC, 500000 electrical ops, 3-phase per UL/CSA elevator duty
Coil voltage
100 to 250V AC/DC
Switching of lighting loads
Tungsten lA: 90A @ 600V, 3-phase (break all lines) per UL/CSA
UL class RK5 fuses rating
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 150A @ 600V, 10 kA available fault current
Rated operational current (Ie)
90A @ 690V, AC-1 active power load (50/60 Hz), ambient temperature 60 °C (140 °F)
UL class J and CSA HRCI-J fuses rating
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 150A @ 600V, 100 kA available fault current
UL inverse-time circuit breaker
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 250A @ 600V, 35 kA available fault current
Switching of power transformers
Apparent power: 97 kVA @ 480V @ 60Hz (n = 15)
Rated operational power (Pe)
96 kW @ 690V, AC-1 active power load (50/60 Hz), ambient temperature 70 °C (158 °F)
Switching of DC loads
3-poles in series: 105A @ 220V (Shunt-wound motors starting, reverse current breaking, reversing, stepping DC-3 at 60 °C)
Optional accessories
Side-or front-mount auxiliary contacts, Mechanical interlocks, IP20 terminal shields, Connecting bars
Features
Panel mounting or mounting on 35 mm DIN rail, AC/DC electronic coil, Made of environmentally friendly materials
Climatic withstand
Category B according to IEC 60947-1, annex Q
Ambient temperature
Storage: -60...80 °C (-76...176 °F)
Drawings
Drawings
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DWG)
Documents
100-at003_-en-p Application Techniques
100-AT003
Product Cutsheet General
--
Circuit Protection Design and SCCR Tables General
--
100-td013_-en-p Technical Data
100-TD013
Application Techniques Publication
100-at003_-en-p 100-AT003
General Publication
Product Cutsheet --
Circuit Protection Design and SCCR Tables --
Technical Data Publication
100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
China CCC UL Listed Eurasion Economic Community Australian RCM Korean KC
  • China CCC
  • UL Listed
  • Eurasion Economic Community
  • Australian RCM
  • CE
  • Korean KC
  • Registro Italiano Navale
  • SUVA LVD Type Approval
  • MOROCCO DOC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
IEC 65 A Contactor
CloseClose
100-e65kd00
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose