Loading
View all Bulletin 100-K Miniature Contactors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
100-KR09ZJ10

IEC 9 A Miniature Contactor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
Miniature Contactor, Spring Clamp Terminals, 9A, System Control Voltage: 24 (17...30)V DC, 3 N.O. Main Contacts, 1 N.O. Auxiliary Contact, 1
  • Add to BOM
  • Repair services
  • Get support
100-KR09ZJ10

IEC 9 A Miniature Contactor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
Miniature Contactor, Spring Clamp Terminals, 9A, System Control Voltage: 24 (17...30)V DC, 3 N.O. Main Contacts, 1 N.O. Auxiliary Contact, 1
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Compliance & Environment
Standards & Protection
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
100-KR09ZJ10
UPC
662074512560
Estimated Lead Time
50 days
Standard Warranty Duration

1 year See details

Country of Origin
Switzerland
Contact Configuration
1 N.O.,3 N.O. Poles
Special Features
R
Sub Brand
IEC
Coil voltage
24 (17-30)V DC
Contacts
3 power poles with internal NO or NC auxiliary contact, or 4 power poles, optional front-mounted 2- or 4- pole external auxiliary contact block
Current (Ie), max
9 A
Current rating
5 A
Degree of protection, auxiliary contact
IP2X
Features
Mini-contactors, uniform panel mounting dimensions, panel mounting or mounting on 35 mm DIN rail, AC or DC coil control, made of environmentally friendly materials
General purpose current (enclosed)
9 A per UL/CSA
Insulation class of the coil
Class F per IEC 60085, class 105 insulation system per UL 508
Optional accessories
Front-mount auxiliary contacts, surge suppressors, electronic timers, mechanical interlocks
Optional overload relays
None
Packaging
Single pack (quantity of 1)
Rated current (enclosed)
8A @ 230V, 1-phase per UL/CSA
Rated impulse withstand voltage (Uimp)
6 kV
Rated isolation voltage (Ui)
IEC: 690V, UL, CSA: 600V
Rated operational current (Ie)
8.5A @ 415V, AC-2, AC-3 (50 Hz), ambient temperature 60 °C
Rated operational power (Pe)
8.7 kW @ 500V, AC-1 (50 Hz), ambient temperature 60 °C
Rated power (enclosed)
5Hp @ 575V, 3-phase per UL/CSA
Rating for switching AC motors
3-poles: 5Hp @ 575V (AC-2, AC-3, AC-4), 3-phase (60 Hz)
Type of electrical connection of main circuit
Spring clA connection
Voltage type for actuating
DC
Mechanical
Altitude, max
2000 m (NN), per IEC 60947-4
Conductor cross section
Main contact, 2 conductor: 0.75...2.5 mm²
Number of auxiliary contacts as normally open contact
1
Number of normally open contacts as main contact
3
Shock resistance
IEC 60068-2
Vibration resistance
IEC 60068-2
Ambient temperature
Storage: -55...80 (-67...176)
Climatic withstand
IEC 60068-2-30
Degree of protection
IP2X

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Circuit Protection Device and SCCR Tables --
Product Cutsheet --
Technical Data Publication
140mp-td002_-en-p 140MP-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
100-KR09ZJ10
UPC
662074512560
Estimated Lead Time
50 days
Standard Warranty Duration

1 year See details

Country of Origin
Switzerland
Electrical & Connectivity
Contact Configuration
1 N.O.,3 N.O. Poles
Special Features
R
Sub Brand
IEC
Coil voltage
24 (17-30)V DC
Contacts
3 power poles with internal NO or NC auxiliary contact, or 4 power poles, optional front-mounted 2- or 4- pole external auxiliary contact block
Current (Ie), max
9 A
Current rating
5 A
Degree of protection, auxiliary contact
IP2X
Features
Mini-contactors, uniform panel mounting dimensions, panel mounting or mounting on 35 mm DIN rail, AC or DC coil control, made of environmentally friendly materials
General purpose current (enclosed)
9 A per UL/CSA
Insulation class of the coil
Class F per IEC 60085, class 105 insulation system per UL 508
Optional accessories
Front-mount auxiliary contacts, surge suppressors, electronic timers, mechanical interlocks
Optional overload relays
None
Packaging
Single pack (quantity of 1)
Rated current (enclosed)
8A @ 230V, 1-phase per UL/CSA
Rated impulse withstand voltage (Uimp)
6 kV
Rated isolation voltage (Ui)
IEC: 690V, UL, CSA: 600V
Rated operational current (Ie)
8.5A @ 415V, AC-2, AC-3 (50 Hz), ambient temperature 60 °C
Rated operational power (Pe)
8.7 kW @ 500V, AC-1 (50 Hz), ambient temperature 60 °C
Rated power (enclosed)
5Hp @ 575V, 3-phase per UL/CSA
Rating for switching AC motors
3-poles: 5Hp @ 575V (AC-2, AC-3, AC-4), 3-phase (60 Hz)
Type of electrical connection of main circuit
Spring clA connection
Voltage type for actuating
DC
Physical Characteristics
Mechanical
Altitude, max
2000 m (NN), per IEC 60947-4
Conductor cross section
Main contact, 2 conductor: 0.75...2.5 mm²
Number of auxiliary contacts as normally open contact
1
Number of normally open contacts as main contact
3
Shock resistance
IEC 60068-2
Vibration resistance
IEC 60068-2
Compliance & Environment
Ambient temperature
Storage: -55...80 (-67...176)
Climatic withstand
IEC 60068-2-30
Degree of protection
IP2X
Drawings

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Circuit Protection Device and SCCR Tables General
--
Product Cutsheet General
--
140mp-td002_-en-p Technical Data
140MP-TD002
General Publication
Circuit Protection Device and SCCR Tables --
Product Cutsheet --
Technical Data Publication
140mp-td002_-en-p 140MP-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
IEC 9 A Miniature Contactor
CloseClose
100-KR09ZJ10
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose