100-K12ZS400
IEC 12 A Miniature Contactor
Serial #:
This product has not been verified. Please register your product to confirm authenticity.
Lifecycle status:
Active
Lifecycle status:
Active
Description
Miniature Contactor, Screw Type Terminals, 12A, System Control Voltage: 125V DC, 4 N.O. Main Contacts, 1
Overview
Technical Specifications
General
Mechanical
Electrical
Environmental
Drawings
Documents
Accessories
Alternative Products
Technotes
| Unique Product Identifier |
100-K12ZS400
|
|---|---|
| UPC |
662074495863
|
| Estimated Lead Time |
84 days
|
| Country of Origin |
>1
|
| Contact Configuration |
None,4 N.O. Poles
|
|---|---|
| Contactor Size |
12 A
|
| Special Features |
Screw Type Terminals
|
| Sub Brand |
IEC
|
| Number of normally open contacts as main contact |
4
|
|---|---|
| Vibration resistance |
IEC 60068-2
|
| Shock resistance |
IEC 60068-2
|
| Altitude, max |
2000 m (NN) per IEC 60947-4
|
| Lifespan |
Mechanical DC control: 15000000 ops
|
| Switching frequency, max |
250 ops/h, AC-4 (approximately 200000 ops)
|
| Recommended torque |
10.6 in-lb
|
| Weight |
DC: 0.2 kg
|
| Conductor cross section |
Main contact, 2 conductor: 1...2.5 mm² + 1...4 mm²
|
| Protection class |
IP2X
|
| Voltage type for actuating |
DC
|
|---|---|
| Rated control supply voltage at AC 50 Hz |
0 V
|
| Rated control supply voltage at AC 60 Hz |
0 V
|
| Rated control supply voltage at DC |
125 V
|
| Type of electrical connection of main circuit |
Screw connection
|
| Rated impulse withstand voltage (Uimp) |
6 kV
|
| Optional overload relays |
Bimetallic
|
| Main current circuit resistance |
2.2 mΩ
|
| Power dissipation (all circuits) |
0.9 W @ 400V, AC-3, Ie
|
| Rated filament current |
9A @ 230/240V, AC-5b
|
| Rated isolation voltage (Ui) |
IEC: 690V, UL, CSA: 600V
|
| Switching of motor load |
11A @ 400V, AC-7b (50 Hz)
|
| Packaging |
Single pack (quantity of 1)
|
| Auxiliary contacts |
IP2X
|
| Rated current (enclosed) |
9.6A @ 230V, 3-phase per UL/CSA
|
| Rated power (enclosed) |
7.5Hp @ 575V, 3-phase per UL/CSA
|
| Auxiliary contact configuration |
No auxiliary contact
|
| Capacitance, max |
750 µF @ short-circuit current of 10 kA
|
| General purpose current (enclosed) |
18 A per UL/CSA
|
| Operating time, closing delay |
6...12 ms DC (conventional)
|
| Switching of low inductive loads |
20A @ 400V, AC-7a per IEC 61095 (50 Hz)
|
| Short time withstand (Icw) |
96A @ 10s, 60 °C
|
| Operating time, opening delay |
8...12 ms with integrated diode
|
| Coil consumption, hold-in |
Cold 3.0 W, warm 2.6 W DC (conventional)
|
| Coil consumption, pick-up |
Cold 3.0 W, warm 2.6 W DC (conventional)
|
| Total power dissipation |
DC control: 3.5 W @ 400V, AC-3, Ie
|
| Operating limits, dropout |
(0.2...0.75) x Us @ 50 Hz, 60 Hz, 50/60 Hz
|
| Switching of lamps |
Gas discharge lA, open: 18A @ 40°C, AC-5a
|
| Insulation class of the coil |
Class F per IEC 60085, Class 105 insulation system per UL 508
|
| Rating for switching AC motors |
4-poles: 7.5Hp @ 575V (AC-2, AC-3), 3-phase (60 Hz)
|
| Switching of hermetically sealed cooling compressor motors |
18A @ 400V, AC-8a (manual reset of overload release (50 Hz))
|
| Operating limits, pick-up |
(0.85...1.1) x Us @ 50 Hz, 60 Hz, 50/60 Hz
|
| UL class K5 and RK5 fuses rating |
40A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
|
| DIN fuses (gG, gL) current rating |
Type 2 (per IEC 60947-4-1): 20A @ 400V, 50 kA available fault current
|
| Rated operational current (Ie) |
9.2A @ 500V, AC-4 (50 Hz), ambient temperature 60 °C
|
| UL class J and CSA HRCI-J fuses rating |
30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14
|
| Switching of power transformers |
Apparent power: 5 kVA @ 500V, AC-6a @ 50Hz (n = 30)
|
| Rated operational power (Pe) |
8.3 kW @ 240V, AC-1 (50 Hz), ambient temperature 40 °C
|
| Switching of DC loads |
3-poles in series: 9A @ 48/60V (Non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C)
|
| Optional accessories |
Front-mount auxiliary contacts, surge suppressors, electronic timers, mechanical interlocks
|
| Features |
Mini-contactors, Uniform panel mounting dimensions, Panel mounting or mounting on 35 mm DIN Rail, Made of environmentally friendly materials
|
| UL class CC and CSA HRCI-MISC fuses rating |
30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14
|
| Climatic withstand |
IEC 60068-2-30
|
|---|---|
| Ambient temperature |
Storage: -55...80 (-67...176)
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Technical Detail | 100-TD013 |
| Product Cutsheet | -- |
| Circuit Protection Device and SCCR Tables | -- |
| Technical Data | Publication |
|---|---|
| 140mp-td002_-en-p | 140MP-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
100-K12ZS400
|
|---|---|
| UPC |
662074495863
|
| Estimated Lead Time |
84 days
|
| Country of Origin |
>1
|
Technical Specifications
| Contact Configuration |
None,4 N.O. Poles
|
|---|---|
| Contactor Size |
12 A
|
| Special Features |
Screw Type Terminals
|
| Sub Brand |
IEC
|
| Number of normally open contacts as main contact |
4
|
|---|---|
| Vibration resistance |
IEC 60068-2
|
| Shock resistance |
IEC 60068-2
|
| Altitude, max |
2000 m (NN) per IEC 60947-4
|
| Lifespan |
Mechanical DC control: 15000000 ops
|
| Switching frequency, max |
250 ops/h, AC-4 (approximately 200000 ops)
|
| Recommended torque |
10.6 in-lb
|
| Weight |
DC: 0.2 kg
|
| Conductor cross section |
Main contact, 2 conductor: 1...2.5 mm² + 1...4 mm²
|
| Protection class |
IP2X
|
| Voltage type for actuating |
DC
|
|---|---|
| Rated control supply voltage at AC 50 Hz |
0 V
|
| Rated control supply voltage at AC 60 Hz |
0 V
|
| Rated control supply voltage at DC |
125 V
|
| Type of electrical connection of main circuit |
Screw connection
|
| Rated impulse withstand voltage (Uimp) |
6 kV
|
| Optional overload relays |
Bimetallic
|
| Main current circuit resistance |
2.2 mΩ
|
| Power dissipation (all circuits) |
0.9 W @ 400V, AC-3, Ie
|
| Rated filament current |
9A @ 230/240V, AC-5b
|
| Rated isolation voltage (Ui) |
IEC: 690V, UL, CSA: 600V
|
| Switching of motor load |
11A @ 400V, AC-7b (50 Hz)
|
| Packaging |
Single pack (quantity of 1)
|
| Auxiliary contacts |
IP2X
|
| Rated current (enclosed) |
9.6A @ 230V, 3-phase per UL/CSA
|
| Rated power (enclosed) |
7.5Hp @ 575V, 3-phase per UL/CSA
|
| Auxiliary contact configuration |
No auxiliary contact
|
| Capacitance, max |
750 µF @ short-circuit current of 10 kA
|
| General purpose current (enclosed) |
18 A per UL/CSA
|
| Operating time, closing delay |
6...12 ms DC (conventional)
|
| Switching of low inductive loads |
20A @ 400V, AC-7a per IEC 61095 (50 Hz)
|
| Short time withstand (Icw) |
96A @ 10s, 60 °C
|
| Operating time, opening delay |
8...12 ms with integrated diode
|
| Coil consumption, hold-in |
Cold 3.0 W, warm 2.6 W DC (conventional)
|
| Coil consumption, pick-up |
Cold 3.0 W, warm 2.6 W DC (conventional)
|
| Total power dissipation |
DC control: 3.5 W @ 400V, AC-3, Ie
|
| Operating limits, dropout |
(0.2...0.75) x Us @ 50 Hz, 60 Hz, 50/60 Hz
|
| Switching of lamps |
Gas discharge lA, open: 18A @ 40°C, AC-5a
|
| Insulation class of the coil |
Class F per IEC 60085, Class 105 insulation system per UL 508
|
| Rating for switching AC motors |
4-poles: 7.5Hp @ 575V (AC-2, AC-3), 3-phase (60 Hz)
|
| Switching of hermetically sealed cooling compressor motors |
18A @ 400V, AC-8a (manual reset of overload release (50 Hz))
|
| Operating limits, pick-up |
(0.85...1.1) x Us @ 50 Hz, 60 Hz, 50/60 Hz
|
| UL class K5 and RK5 fuses rating |
40A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
|
| DIN fuses (gG, gL) current rating |
Type 2 (per IEC 60947-4-1): 20A @ 400V, 50 kA available fault current
|
| Rated operational current (Ie) |
9.2A @ 500V, AC-4 (50 Hz), ambient temperature 60 °C
|
| UL class J and CSA HRCI-J fuses rating |
30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14
|
| Switching of power transformers |
Apparent power: 5 kVA @ 500V, AC-6a @ 50Hz (n = 30)
|
| Rated operational power (Pe) |
8.3 kW @ 240V, AC-1 (50 Hz), ambient temperature 40 °C
|
| Switching of DC loads |
3-poles in series: 9A @ 48/60V (Non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C)
|
| Optional accessories |
Front-mount auxiliary contacts, surge suppressors, electronic timers, mechanical interlocks
|
| Features |
Mini-contactors, Uniform panel mounting dimensions, Panel mounting or mounting on 35 mm DIN Rail, Made of environmentally friendly materials
|
| UL class CC and CSA HRCI-MISC fuses rating |
30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14
|
| Climatic withstand |
IEC 60068-2-30
|
|---|---|
| Ambient temperature |
Storage: -55...80 (-67...176)
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Technical Detail
General
100-TD013 |
|
Product Cutsheet
General
-- |
|
Circuit Protection Device and SCCR Tables
General
-- |
|
140mp-td002_-en-p
Technical Data
140MP-TD002 |
| General | Publication |
|---|---|
| Technical Detail | 100-TD013 |
| Product Cutsheet | -- |
| Circuit Protection Device and SCCR Tables | -- |
| Technical Data | Publication |
| 140mp-td002_-en-p | 140MP-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
IEC 12 A Miniature Contactor
100-K12ZS400
Close
Print
Copyright ©2026 Rockwell Automation, Inc.