Loading
View all IEC Standard Contactors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
100-K12KJ400

IEC 12 A Miniature Contactor

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Lifecycle status: Active
Description
Miniature Contactor, Screw Type Terminals, 12A, System Control Voltage: 24V 50/60Hz, 4 N.O. Main Contacts, 1
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Compliance & Environment
Standards & Protection
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
100-K12KJ400
UPC
662074495498
Estimated Lead Time
21 days
Standard Warranty Duration

1 year See details

Country of Origin
Switzerland

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Contact Configuration
None,4 N.O. Poles
Contactor Size
12 A
Special Features
Screw Type Terminals
Sub Brand
IEC
Voltage type for actuating
AC
Rated control supply voltage at AC 50 Hz
24 V
Rated control supply voltage at AC 60 Hz
24 V
Rated control supply voltage at DC
0 V
Type of electrical connection of main circuit
Screw connection
Rated impulse withstand voltage (Uimp)
6 kV
Optional overload relays
Bimetallic
Main current circuit resistance
2.2 mΩ
Power dissipation (all circuits)
0.9 W @ 400V, AC-3, Ie
Rated filament current
9A @ 230/240V, AC-5b
Rated isolation voltage (Ui)
IEC: 690V, UL, CSA: 600V
Switching of motor load
11A @ 400V, AC-7b (50 Hz)
Packaging
Single pack (quantity of 1)
Auxiliary contacts
IP2X
Rated current (enclosed)
9.6A @ 230V, 3-phase per UL/CSA
Rated power (enclosed)
7.5Hp @ 575V, 3-phase per UL/CSA
Auxiliary contact configuration
No auxiliary contact
Capacitance, max
750 µF @ short-circuit current of 10 kA
General purpose current (enclosed)
18 A per UL/CSA
Operating time, closing delay
6...12 ms DC (conventional)
Switching of low inductive loads
20A @ 400V, AC-7a per IEC 61095 (50 Hz)
Short time withstand (Icw)
96A @ 10s, 60 °C
Operating time, opening delay
8...12 ms with integrated diode
Coil consumption, hold-in
Cold 3.0 W, warm 2.6 W DC (conventional)
Coil consumption, pick-up
Cold 3.0 W, warm 2.6 W DC (conventional)
Total power dissipation
DC control: 3.5 W @ 400V, AC-3, Ie
Operating limits, dropout
(0.2...0.75) x Us @ 50 Hz, 60 Hz, 50/60 Hz
Switching of lamps
Gas discharge lA, open: 18A @ 40°C, AC-5a
Insulation class of the coil
Class F per IEC 60085, Class 105 insulation system per UL 508
Rating for switching AC motors
4-poles: 7.5Hp @ 575V (AC-2, AC-3), 3-phase (60 Hz)
Switching of hermetically sealed cooling compressor motors
18A @ 400V, AC-8a (manual reset of overload release (50 Hz))
Operating limits, pick-up
(0.85...1.1) x Us @ 50 Hz, 60 Hz, 50/60 Hz
UL class K5 and RK5 fuses rating
40A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
DIN fuses (gG, gL) current rating
Type 2 (per IEC 60947-4-1): 20A @ 400V, 50 kA available fault current
Rated operational current (Ie)
9.2A @ 500V, AC-4 (50 Hz), ambient temperature 60 °C
UL class J and CSA HRCI-J fuses rating
30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14
Switching of power transformers
Apparent power: 5 kVA @ 500V, AC-6a @ 50Hz (n = 30)
Rated operational power (Pe)
8.3 kW @ 240V, AC-1 (50 Hz), ambient temperature 40 °C
Switching of DC loads
3-poles in series: 9A @ 48/60V (Non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C)
Optional accessories
Front-mount auxiliary contacts, surge suppressors, electronic timers, mechanical interlocks
Features
Mini-contactors, Uniform panel mounting dimensions, Panel mounting or mounting on 35 mm DIN Rail, Made of environmentally friendly materials
UL class CC and CSA HRCI-MISC fuses rating
30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14
Number of normally open contacts as main contact
4
Vibration resistance
IEC 60068-2
Shock resistance
IEC 60068-2
Altitude, max
2000 m (NN) per IEC 60947-4
Lifespan
Mechanical DC control: 15000000 ops
Switching frequency, max
250 ops/h, AC-4 (approximately 200000 ops)
Recommended torque
10.6 in-lb
Weight
DC: 0.2 kg
Conductor cross section
Main contact, 2 conductor: 1...2.5 mm² + 1...4 mm²
Protection class
IP2X
Climatic withstand
IEC 60068-2-30
Ambient temperature
Storage: -55...80 (-67...176)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Technical Detail 100-TD013
Circuit Protection Device and SCCR Tables --
Technical Data Publication
140mp-td002_-en-p 140MP-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
100-K12KJ400
UPC
662074495498
Estimated Lead Time
21 days
Standard Warranty Duration

1 year See details

Country of Origin
Switzerland

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Electrical & Connectivity
Contact Configuration
None,4 N.O. Poles
Contactor Size
12 A
Special Features
Screw Type Terminals
Sub Brand
IEC
Voltage type for actuating
AC
Rated control supply voltage at AC 50 Hz
24 V
Rated control supply voltage at AC 60 Hz
24 V
Rated control supply voltage at DC
0 V
Type of electrical connection of main circuit
Screw connection
Rated impulse withstand voltage (Uimp)
6 kV
Optional overload relays
Bimetallic
Main current circuit resistance
2.2 mΩ
Power dissipation (all circuits)
0.9 W @ 400V, AC-3, Ie
Rated filament current
9A @ 230/240V, AC-5b
Rated isolation voltage (Ui)
IEC: 690V, UL, CSA: 600V
Switching of motor load
11A @ 400V, AC-7b (50 Hz)
Packaging
Single pack (quantity of 1)
Auxiliary contacts
IP2X
Rated current (enclosed)
9.6A @ 230V, 3-phase per UL/CSA
Rated power (enclosed)
7.5Hp @ 575V, 3-phase per UL/CSA
Auxiliary contact configuration
No auxiliary contact
Capacitance, max
750 µF @ short-circuit current of 10 kA
General purpose current (enclosed)
18 A per UL/CSA
Operating time, closing delay
6...12 ms DC (conventional)
Switching of low inductive loads
20A @ 400V, AC-7a per IEC 61095 (50 Hz)
Short time withstand (Icw)
96A @ 10s, 60 °C
Operating time, opening delay
8...12 ms with integrated diode
Coil consumption, hold-in
Cold 3.0 W, warm 2.6 W DC (conventional)
Coil consumption, pick-up
Cold 3.0 W, warm 2.6 W DC (conventional)
Total power dissipation
DC control: 3.5 W @ 400V, AC-3, Ie
Operating limits, dropout
(0.2...0.75) x Us @ 50 Hz, 60 Hz, 50/60 Hz
Switching of lamps
Gas discharge lA, open: 18A @ 40°C, AC-5a
Insulation class of the coil
Class F per IEC 60085, Class 105 insulation system per UL 508
Rating for switching AC motors
4-poles: 7.5Hp @ 575V (AC-2, AC-3), 3-phase (60 Hz)
Switching of hermetically sealed cooling compressor motors
18A @ 400V, AC-8a (manual reset of overload release (50 Hz))
Operating limits, pick-up
(0.85...1.1) x Us @ 50 Hz, 60 Hz, 50/60 Hz
UL class K5 and RK5 fuses rating
40A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
DIN fuses (gG, gL) current rating
Type 2 (per IEC 60947-4-1): 20A @ 400V, 50 kA available fault current
Rated operational current (Ie)
9.2A @ 500V, AC-4 (50 Hz), ambient temperature 60 °C
UL class J and CSA HRCI-J fuses rating
30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14
Switching of power transformers
Apparent power: 5 kVA @ 500V, AC-6a @ 50Hz (n = 30)
Rated operational power (Pe)
8.3 kW @ 240V, AC-1 (50 Hz), ambient temperature 40 °C
Switching of DC loads
3-poles in series: 9A @ 48/60V (Non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C)
Optional accessories
Front-mount auxiliary contacts, surge suppressors, electronic timers, mechanical interlocks
Features
Mini-contactors, Uniform panel mounting dimensions, Panel mounting or mounting on 35 mm DIN Rail, Made of environmentally friendly materials
UL class CC and CSA HRCI-MISC fuses rating
30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14
Physical Characteristics
Number of normally open contacts as main contact
4
Vibration resistance
IEC 60068-2
Shock resistance
IEC 60068-2
Altitude, max
2000 m (NN) per IEC 60947-4
Lifespan
Mechanical DC control: 15000000 ops
Switching frequency, max
250 ops/h, AC-4 (approximately 200000 ops)
Recommended torque
10.6 in-lb
Weight
DC: 0.2 kg
Conductor cross section
Main contact, 2 conductor: 1...2.5 mm² + 1...4 mm²
Protection class
IP2X
Compliance & Environment
Climatic withstand
IEC 60068-2-30
Ambient temperature
Storage: -55...80 (-67...176)
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
Technical Detail General
100-TD013
Circuit Protection Device and SCCR Tables General
--
140mp-td002_-en-p Technical Data
140MP-TD002
General Publication
Product Cutsheet --
Technical Detail 100-TD013
Circuit Protection Device and SCCR Tables --
Technical Data Publication
140mp-td002_-en-p 140MP-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
IEC 12 A Miniature Contactor
CloseClose
100-K12KJ400
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
InformationInformation
Multiple countries of origin based on manufacturing location
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose