Preferred
100-K12DJ400
IEC 12 A Miniature Contactor
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Active
Description
Miniature Contactor, Screw Type Terminals, 12A, System Control Voltage: 24 (17...30)V DC Diode, 4 N.O. Main Contacts, 1
Preferred
100-K12DJ400
IEC 12 A Miniature Contactor
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Active
Description
Miniature Contactor, Screw Type Terminals, 12A, System Control Voltage: 24 (17...30)V DC Diode, 4 N.O. Main Contacts, 1
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Compliance & Environment
Standards & Protection
Drawings
Documents
Accessories
Alternative Products
Technotes
| Unique Product Identifier |
100-K12DJ400
|
|---|---|
| UPC |
662074495771
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
| Contact Configuration |
None,4 N.O. Poles
|
|---|---|
| Contact Rating |
12 A
|
| Special Features |
Screw Type Terminals
|
| Sub Brand |
IEC
|
| Auxiliary contact configuration |
No auxiliary contact
|
|---|---|
| Auxiliary contacts |
IP2X
|
| Capacitance, max |
750 µF @ short-circuit current of 10 kA
|
| Coil consumption, hold-in |
Cold 3.0 W, warm 2.6 W DC (conventional)
|
| Coil consumption, pick-up |
Cold 3.0 W, warm 2.6 W DC (conventional)
|
| Coil voltage |
24V (17-30)V DC diode
|
| DIN fuses (gG, gL) current rating |
Type 2 (per IEC 60947-4-1): 20A @ 400V, 50 kA available fault current
|
| Features |
Mini-contactors, Uniform panel mounting dimensions, Panel mounting or mounting on 35 mm DIN Rail, Made of environmentally friendly materials
|
| General purpose current (enclosed) |
18 A per UL/CSA
|
| Insulation class of the coil |
Class F per IEC 60085, Class 105 insulation system per UL 508
|
| Main current circuit resistance |
2.2 mΩ
|
| Operating limits, dropout |
(0.2...0.75) x Us @ 50 Hz, 60 Hz, 50/60 Hz
|
| Operating limits, pick-up |
(0.85...1.1) x Us @ 50 Hz, 60 Hz, 50/60 Hz
|
| Operating time, closing delay |
6...12 ms DC (conventional)
|
| Operating time, opening delay |
8...12 ms with integrated diode
|
| Optional accessories |
Front-mount auxiliary contacts, surge suppressors, electronic timers, mechanical interlocks
|
| Optional overload relays |
Bimetallic
|
| Packaging |
Single pack (quantity of 1)
|
| Power dissipation (all circuits) |
0.9 W @ 400V, AC-3, Ie
|
| Rated current (enclosed) |
9.6A @ 230V, 3-phase per UL/CSA
|
| Rated filament current |
9A @ 230/240V, AC-5b
|
| Rated impulse withstand voltage (Uimp) |
6 kV
|
| Rated isolation voltage (Ui) |
IEC: 690V, UL, CSA: 600V
|
| Rated operational current (Ie) |
9.2A @ 500V, AC-4 (50 Hz), ambient temperature 60 °C
|
| Rated operational power (Pe) |
8.3 kW @ 240V, AC-1 (50 Hz), ambient temperature 40 °C
|
| Rated power (enclosed) |
7.5Hp @ 575V, 3-phase per UL/CSA
|
| Rating for switching AC motors |
4-poles: 7.5Hp @ 575V (AC-2, AC-3), 3-phase (60 Hz)
|
| Short time withstand (Icw) |
96A @ 10s, 60 °C
|
| Switching of DC loads |
3-poles in series: 9A @ 48/60V (Non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C)
|
| Switching of hermetically sealed cooling compressor motors |
18A @ 400V, AC-8a (manual reset of overload release (50 Hz))
|
| Switching of lamps |
Gas discharge lA, open: 18A @ 40°C, AC-5a
|
| Switching of low inductive loads |
20A @ 400V, AC-7a per IEC 61095 (50 Hz)
|
| Switching of motor load |
11A @ 400V, AC-7b (50 Hz)
|
| Switching of power transformers |
Apparent power: 5 kVA @ 500V, AC-6a @ 50Hz (n = 30)
|
| Total power dissipation |
DC control: 3.5 W @ 400V, AC-3, Ie
|
| Type of electrical connection of main circuit |
Screw connection
|
| UL class CC and CSA HRCI-MISC fuses rating |
30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14
|
| UL class J and CSA HRCI-J fuses rating |
30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14
|
| UL class K5 and RK5 fuses rating |
40A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
|
| Voltage type for actuating |
DC
|
Mechanical
| Altitude, max |
2000 m (NN) per IEC 60947-4
|
|---|---|
| Conductor cross section |
Main contact, 2 conductor: 1...2.5 mm² + 1...4 mm²
|
| Lifespan |
Mechanical DC control: 15000000 ops
|
| Number of normally open contacts as main contact |
4
|
| Protection class |
IP2X
|
| Recommended torque |
10.6 in-lb
|
| Shock resistance |
IEC 60068-2
|
| Switching frequency, max |
250 ops/h, AC-4 (approximately 200000 ops)
|
| Vibration resistance |
IEC 60068-2
|
| Weight |
DC: 0.2 kg
|
| Ambient temperature |
Storage: -55...80 (-67...176)
|
|---|---|
| Climatic withstand |
IEC 60068-2-30
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Circuit Protection Device and SCCR Tables | -- |
| Technical Detail | 100-TD013 |
| Technical Data | Publication |
|---|---|
| 140mp-td002_-en-p | 140MP-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
100-K12DJ400
|
|---|---|
| UPC |
662074495771
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
Electrical & Connectivity
| Contact Configuration |
None,4 N.O. Poles
|
|---|---|
| Contact Rating |
12 A
|
| Special Features |
Screw Type Terminals
|
| Sub Brand |
IEC
|
| Auxiliary contact configuration |
No auxiliary contact
|
|---|---|
| Auxiliary contacts |
IP2X
|
| Capacitance, max |
750 µF @ short-circuit current of 10 kA
|
| Coil consumption, hold-in |
Cold 3.0 W, warm 2.6 W DC (conventional)
|
| Coil consumption, pick-up |
Cold 3.0 W, warm 2.6 W DC (conventional)
|
| Coil voltage |
24V (17-30)V DC diode
|
| DIN fuses (gG, gL) current rating |
Type 2 (per IEC 60947-4-1): 20A @ 400V, 50 kA available fault current
|
| Features |
Mini-contactors, Uniform panel mounting dimensions, Panel mounting or mounting on 35 mm DIN Rail, Made of environmentally friendly materials
|
| General purpose current (enclosed) |
18 A per UL/CSA
|
| Insulation class of the coil |
Class F per IEC 60085, Class 105 insulation system per UL 508
|
| Main current circuit resistance |
2.2 mΩ
|
| Operating limits, dropout |
(0.2...0.75) x Us @ 50 Hz, 60 Hz, 50/60 Hz
|
| Operating limits, pick-up |
(0.85...1.1) x Us @ 50 Hz, 60 Hz, 50/60 Hz
|
| Operating time, closing delay |
6...12 ms DC (conventional)
|
| Operating time, opening delay |
8...12 ms with integrated diode
|
| Optional accessories |
Front-mount auxiliary contacts, surge suppressors, electronic timers, mechanical interlocks
|
| Optional overload relays |
Bimetallic
|
| Packaging |
Single pack (quantity of 1)
|
| Power dissipation (all circuits) |
0.9 W @ 400V, AC-3, Ie
|
| Rated current (enclosed) |
9.6A @ 230V, 3-phase per UL/CSA
|
| Rated filament current |
9A @ 230/240V, AC-5b
|
| Rated impulse withstand voltage (Uimp) |
6 kV
|
| Rated isolation voltage (Ui) |
IEC: 690V, UL, CSA: 600V
|
| Rated operational current (Ie) |
9.2A @ 500V, AC-4 (50 Hz), ambient temperature 60 °C
|
| Rated operational power (Pe) |
8.3 kW @ 240V, AC-1 (50 Hz), ambient temperature 40 °C
|
| Rated power (enclosed) |
7.5Hp @ 575V, 3-phase per UL/CSA
|
| Rating for switching AC motors |
4-poles: 7.5Hp @ 575V (AC-2, AC-3), 3-phase (60 Hz)
|
| Short time withstand (Icw) |
96A @ 10s, 60 °C
|
| Switching of DC loads |
3-poles in series: 9A @ 48/60V (Non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C)
|
| Switching of hermetically sealed cooling compressor motors |
18A @ 400V, AC-8a (manual reset of overload release (50 Hz))
|
| Switching of lamps |
Gas discharge lA, open: 18A @ 40°C, AC-5a
|
| Switching of low inductive loads |
20A @ 400V, AC-7a per IEC 61095 (50 Hz)
|
| Switching of motor load |
11A @ 400V, AC-7b (50 Hz)
|
| Switching of power transformers |
Apparent power: 5 kVA @ 500V, AC-6a @ 50Hz (n = 30)
|
| Total power dissipation |
DC control: 3.5 W @ 400V, AC-3, Ie
|
| Type of electrical connection of main circuit |
Screw connection
|
| UL class CC and CSA HRCI-MISC fuses rating |
30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14
|
| UL class J and CSA HRCI-J fuses rating |
30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14
|
| UL class K5 and RK5 fuses rating |
40A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
|
| Voltage type for actuating |
DC
|
Physical Characteristics
Mechanical
| Altitude, max |
2000 m (NN) per IEC 60947-4
|
|---|---|
| Conductor cross section |
Main contact, 2 conductor: 1...2.5 mm² + 1...4 mm²
|
| Lifespan |
Mechanical DC control: 15000000 ops
|
| Number of normally open contacts as main contact |
4
|
| Protection class |
IP2X
|
| Recommended torque |
10.6 in-lb
|
| Shock resistance |
IEC 60068-2
|
| Switching frequency, max |
250 ops/h, AC-4 (approximately 200000 ops)
|
| Vibration resistance |
IEC 60068-2
|
| Weight |
DC: 0.2 kg
|
Compliance & Environment
| Ambient temperature |
Storage: -55...80 (-67...176)
|
|---|---|
| Climatic withstand |
IEC 60068-2-30
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Circuit Protection Device and SCCR Tables
General
-- |
|
Technical Detail
General
100-TD013 |
|
140mp-td002_-en-p
Technical Data
140MP-TD002 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Circuit Protection Device and SCCR Tables | -- |
| Technical Detail | 100-TD013 |
| Technical Data | Publication |
| 140mp-td002_-en-p | 140MP-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Multiple countries of origin based on manufacturing location
IEC 12 A Miniature Contactor
100-K12DJ400
Close
Print
Copyright ©2026 Rockwell Automation, Inc.