Loading
View all IEC Standard Contactors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
100-K12B400

IEC 12 A Miniature Contactor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
Miniature Contactor, Screw Type Terminals, 12A, System Control Voltage: 440V 50Hz/480V 60Hz, 4 N.O. Main Contacts, 1
  • Add to BOM
  • Repair services
  • Get support
100-K12B400

IEC 12 A Miniature Contactor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
Miniature Contactor, Screw Type Terminals, 12A, System Control Voltage: 440V 50Hz/480V 60Hz, 4 N.O. Main Contacts, 1
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Compliance & Environment
Standards & Protection
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
100-K12B400
UPC
662074495689
Estimated Lead Time
21 days
Standard Warranty Duration

1 year See details

Country of Origin
Switzerland
Contact Configuration
None,4 N.O. Poles
Contact Rating
12 A
Special Features
Screw Type Terminals
Sub Brand
IEC
Auxiliary contact configuration
No auxiliary contact
Auxiliary contacts
IP2X
Capacitance, max
750 µF @ short-circuit current of 10 kA
Coil consumption, hold-in
Cold 3.0 W, warm 2.6 W DC (conventional)
Coil consumption, pick-up
Cold 3.0 W, warm 2.6 W DC (conventional)
DIN fuses (gG, gL) current rating
Type 2 (per IEC 60947-4-1): 20A @ 400V, 50 kA available fault current
Features
Mini-contactors, Uniform panel mounting dimensions, Panel mounting or mounting on 35 mm DIN Rail, Made of environmentally friendly materials
General purpose current (enclosed)
18 A per UL/CSA
Insulation class of the coil
Class F per IEC 60085, Class 105 insulation system per UL 508
Main current circuit resistance
2.2 mΩ
Operating limits, dropout
(0.2...0.75) x Us @ 50 Hz, 60 Hz, 50/60 Hz
Operating limits, pick-up
(0.85...1.1) x Us @ 50 Hz, 60 Hz, 50/60 Hz
Operating time, closing delay
6...12 ms DC (conventional)
Operating time, opening delay
8...12 ms with integrated diode
Optional accessories
Front-mount auxiliary contacts, surge suppressors, electronic timers, mechanical interlocks
Optional overload relays
Bimetallic
Packaging
Single pack (quantity of 1)
Power dissipation (all circuits)
0.9 W @ 400V, AC-3, Ie
Rated control supply voltage at AC 50 Hz
440 V
Rated control supply voltage at AC 60 Hz
480 V
Rated control supply voltage at DC
0 V
Rated current (enclosed)
9.6A @ 230V, 3-phase per UL/CSA
Rated filament current
9A @ 230/240V, AC-5b
Rated impulse withstand voltage (Uimp)
6 kV
Rated isolation voltage (Ui)
IEC: 690V, UL, CSA: 600V
Rated operational current (Ie)
9.2A @ 500V, AC-4 (50 Hz), ambient temperature 60 °C
Rated operational power (Pe)
8.3 kW @ 240V, AC-1 (50 Hz), ambient temperature 40 °C
Rated power (enclosed)
7.5Hp @ 575V, 3-phase per UL/CSA
Rating for switching AC motors
4-poles: 7.5Hp @ 575V (AC-2, AC-3), 3-phase (60 Hz)
Short time withstand (Icw)
96A @ 10s, 60 °C
Switching of DC loads
3-poles in series: 9A @ 48/60V (Non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C)
Switching of hermetically sealed cooling compressor motors
18A @ 400V, AC-8a (manual reset of overload release (50 Hz))
Switching of lamps
Gas discharge lA, open: 18A @ 40°C, AC-5a
Switching of low inductive loads
20A @ 400V, AC-7a per IEC 61095 (50 Hz)
Switching of motor load
11A @ 400V, AC-7b (50 Hz)
Switching of power transformers
Apparent power: 5 kVA @ 500V, AC-6a @ 50Hz (n = 30)
Total power dissipation
DC control: 3.5 W @ 400V, AC-3, Ie
Type of electrical connection of main circuit
Screw connection
UL class CC and CSA HRCI-MISC fuses rating
30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14
UL class J and CSA HRCI-J fuses rating
30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14
UL class K5 and RK5 fuses rating
40A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
Voltage type for actuating
AC
Mechanical
Altitude, max
2000 m (NN) per IEC 60947-4
Conductor cross section
Main contact, 2 conductor: 1...2.5 mm² + 1...4 mm²
Lifespan
Mechanical DC control: 15000000 ops
Number of normally open contacts as main contact
4
Protection class
IP2X
Recommended torque
10.6 in-lb
Shock resistance
IEC 60068-2
Switching frequency, max
250 ops/h, AC-4 (approximately 200000 ops)
Vibration resistance
IEC 60068-2
Weight
DC: 0.2 kg
Ambient temperature
Storage: -55...80 (-67...176)
Climatic withstand
IEC 60068-2-30
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Circuit Protection Device and SCCR Tables --
Product Cutsheet --
Technical Detail 100-TD013
Technical Data Publication
140mp-td002_-en-p 140MP-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Eurasion Economic Community
  • CE
  • Eurasion Economic Community
  • MOROCCO DOC

This product was certified with the above certifications as of 2026-07-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
100-K12B400
UPC
662074495689
Estimated Lead Time
21 days
Standard Warranty Duration

1 year See details

Country of Origin
Switzerland
Electrical & Connectivity
Contact Configuration
None,4 N.O. Poles
Contact Rating
12 A
Special Features
Screw Type Terminals
Sub Brand
IEC
Auxiliary contact configuration
No auxiliary contact
Auxiliary contacts
IP2X
Capacitance, max
750 µF @ short-circuit current of 10 kA
Coil consumption, hold-in
Cold 3.0 W, warm 2.6 W DC (conventional)
Coil consumption, pick-up
Cold 3.0 W, warm 2.6 W DC (conventional)
DIN fuses (gG, gL) current rating
Type 2 (per IEC 60947-4-1): 20A @ 400V, 50 kA available fault current
Features
Mini-contactors, Uniform panel mounting dimensions, Panel mounting or mounting on 35 mm DIN Rail, Made of environmentally friendly materials
General purpose current (enclosed)
18 A per UL/CSA
Insulation class of the coil
Class F per IEC 60085, Class 105 insulation system per UL 508
Main current circuit resistance
2.2 mΩ
Operating limits, dropout
(0.2...0.75) x Us @ 50 Hz, 60 Hz, 50/60 Hz
Operating limits, pick-up
(0.85...1.1) x Us @ 50 Hz, 60 Hz, 50/60 Hz
Operating time, closing delay
6...12 ms DC (conventional)
Operating time, opening delay
8...12 ms with integrated diode
Optional accessories
Front-mount auxiliary contacts, surge suppressors, electronic timers, mechanical interlocks
Optional overload relays
Bimetallic
Packaging
Single pack (quantity of 1)
Power dissipation (all circuits)
0.9 W @ 400V, AC-3, Ie
Rated control supply voltage at AC 50 Hz
440 V
Rated control supply voltage at AC 60 Hz
480 V
Rated control supply voltage at DC
0 V
Rated current (enclosed)
9.6A @ 230V, 3-phase per UL/CSA
Rated filament current
9A @ 230/240V, AC-5b
Rated impulse withstand voltage (Uimp)
6 kV
Rated isolation voltage (Ui)
IEC: 690V, UL, CSA: 600V
Rated operational current (Ie)
9.2A @ 500V, AC-4 (50 Hz), ambient temperature 60 °C
Rated operational power (Pe)
8.3 kW @ 240V, AC-1 (50 Hz), ambient temperature 40 °C
Rated power (enclosed)
7.5Hp @ 575V, 3-phase per UL/CSA
Rating for switching AC motors
4-poles: 7.5Hp @ 575V (AC-2, AC-3), 3-phase (60 Hz)
Short time withstand (Icw)
96A @ 10s, 60 °C
Switching of DC loads
3-poles in series: 9A @ 48/60V (Non-inductive or slightly inductive loads or resistance furnaces DC-1 at 60 °C)
Switching of hermetically sealed cooling compressor motors
18A @ 400V, AC-8a (manual reset of overload release (50 Hz))
Switching of lamps
Gas discharge lA, open: 18A @ 40°C, AC-5a
Switching of low inductive loads
20A @ 400V, AC-7a per IEC 61095 (50 Hz)
Switching of motor load
11A @ 400V, AC-7b (50 Hz)
Switching of power transformers
Apparent power: 5 kVA @ 500V, AC-6a @ 50Hz (n = 30)
Total power dissipation
DC control: 3.5 W @ 400V, AC-3, Ie
Type of electrical connection of main circuit
Screw connection
UL class CC and CSA HRCI-MISC fuses rating
30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14
UL class J and CSA HRCI-J fuses rating
30A @ 600V, 50 kA available fault current per UL 508 and CSA 22.2 No. 14
UL class K5 and RK5 fuses rating
40A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
Voltage type for actuating
AC
Physical Characteristics
Mechanical
Altitude, max
2000 m (NN) per IEC 60947-4
Conductor cross section
Main contact, 2 conductor: 1...2.5 mm² + 1...4 mm²
Lifespan
Mechanical DC control: 15000000 ops
Number of normally open contacts as main contact
4
Protection class
IP2X
Recommended torque
10.6 in-lb
Shock resistance
IEC 60068-2
Switching frequency, max
250 ops/h, AC-4 (approximately 200000 ops)
Vibration resistance
IEC 60068-2
Weight
DC: 0.2 kg
Compliance & Environment
Ambient temperature
Storage: -55...80 (-67...176)
Climatic withstand
IEC 60068-2-30
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Circuit Protection Device and SCCR Tables General
--
Product Cutsheet General
--
Technical Detail General
100-TD013
140mp-td002_-en-p Technical Data
140MP-TD002
General Publication
Circuit Protection Device and SCCR Tables --
Product Cutsheet --
Technical Detail 100-TD013
Technical Data Publication
140mp-td002_-en-p 140MP-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
{name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/100-ct014_-ru-e.pdf}
  • CE
  • Eurasion Economic Community
  • MOROCCO DOC

This product was certified with the above certifications as of 2026-07-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
IEC 12 A Miniature Contactor
CloseClose
100-K12B400
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose