| Current |
580 A
|
|---|
| Drawings | |
|---|---|
| 3D STP (STEP) Model | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STP (STEP) Model Download (ZIP) |
| Product Drawing Drawing (DWG) |
| Application Techniques | Publication |
|---|---|
| 100-at003_-en-p | 100-AT003 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Product Profile | -- |
| Installation Videos | -- |
| Technical Data | Publication |
|---|---|
| 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
- Eurasion Economic Community
- SUVA LVD Type Approval
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Current |
580 A
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STP (STEP) Model | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STP (STEP) Model Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
100-at003_-en-p
Application Techniques
100-AT003 |
|
Product Cutsheet
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Product Profile
General
-- |
|
Installation Videos
General
-- |
|
100-td013_-en-p
Technical Data
100-TD013 |
| Application Techniques | Publication |
|---|---|
| 100-at003_-en-p | 100-AT003 |
| General | Publication |
| Product Cutsheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Product Profile | -- |
| Installation Videos | -- |
| Technical Data | Publication |
| 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
- Eurasion Economic Community
- SUVA LVD Type Approval
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.