| Current |
52 A
|
|---|
| Drawings | |
|---|---|
| 3D STP (STEP) Model | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STP (STEP) Model Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| Application Techniques | 100-at003_-en-p | 100-AT003 |
| General | Product Cutsheet | -- |
| General | Circuit Protection Design and SCCR Tables | -- |
| Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
- UL Listed
- CE
- Korean KC
- Australian RCM
- Eurasion Economic Community
- Registro Italiano Navale
- Safety
- MOROCCO DOC
This product was certified with the above certifications as of 2025-11-28. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Current |
52 A
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STP (STEP) Model | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STP (STEP) Model Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
100-at003_-en-p
Application Techniques
100-AT003 |
|
Product Cutsheet
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
100-td013_-en-p
Technical Data
100-TD013 |
| Type | Resource | Publication |
|---|---|---|
| Application Techniques | 100-at003_-en-p | 100-AT003 |
| General | Product Cutsheet | -- |
| General | Circuit Protection Design and SCCR Tables | -- |
| Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
- UL Listed
- CE
- Korean KC
- Australian RCM
- Eurasion Economic Community
- Registro Italiano Navale
- Safety
- MOROCCO DOC
This product was certified with the above certifications as of 2025-11-28. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.