100-E30KN00
IEC 30 A Contactor
Serial #:
This product has not been verified. Please register your product to confirm authenticity.
Lifecycle status:
Active
Lifecycle status:
Active
Description
100-E MCS-E Contactor, 32A, AC3 duty, 250-500V AC 50/60Hz / 250-500V DC Electronic Coil, 0 N.O. 0 N.C.
Overview
Technical Specifications
Mechanical
Electrical
Environmental
Drawings
Documents
Certifications
Accessories
Technotes
| Unique Product Identifier |
100-E30KN00
|
|---|---|
| UPC |
191326905978
|
| Estimated Lead Time |
5 days
|
| Country of Origin |
France
|
| Number of auxiliary contacts as normally open contact |
0
|
|---|---|
| Number of auxiliary contacts as normally closed contact |
0
|
| Vibration resistance |
IEC 60068-2-6
|
| Shock resistance |
IEC 60068-2-27
|
| Altitude, max |
3000 m of installation site
|
| Switching frequency, max |
600 ops/hr, AC-1
|
| Weight |
AC/DC (electronic): 0.48 kg (1.06 lbs.)
|
| Protection class |
Contactor main contact: IP2X
|
| Voltage type for actuating |
AC/DC
|
|---|---|
| Rated control supply voltage at AC 50 Hz |
250 V
|
| Rated control supply voltage at AC 60 Hz |
250 V
|
| Rated control supply voltage at DC |
250 V
|
| Type of electrical connection of main circuit |
Screw connection
|
| Rated impulse voltage withstand (Uimp) |
6 kV
|
| Operating time, closing delay |
40 ms
|
| Operating time, opening delay |
11 ms
|
| Optional overload relays |
Electronic
|
| Main current circuit resistance |
0.3 mΩ
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Function |
Non-reversing contactor
|
| Standard coil, pick-up |
50VA/50 W @ 250...500V AC/DC
|
| Standard coil, hold-in |
2.2VA/2 W @ 250...500V AC/DC
|
| General purpose current (enclosed) |
24A @ 600V per UL/CSA
|
| Power dissipation |
2.4 W per pole at Ie, AC-1, 400V
|
| Short time withstand (Icw) |
3-pole: 700A @ 1s (40 °C)
|
| FLA |
50A @ 600V, 3-phase per UL/CSA HVAC applications
|
| Rated operational current and power (enclosed) |
7.5Hp @ 250V DC, with 3-poles in series per UL/CSA
|
| LRA |
300 A @ 440-480V AC, 3-phase per UL/CSA HVAC applications
|
| Electromagnetic compatibility |
IEC 60947-1 - Environment A and B (100-E09...E38 only.)
|
| Total power dissipation |
5.9 W at Ie, AC-3, 400V, AC/DC control (120-250V)
|
| Operating limits, dropout |
(≤0.60) x Us @ DC control
|
| Rating for switching AC motors |
3-poles: 9 kW @ 220-240V, AC-2, AC-3 (50 Hz)
|
| Operating limits, pick-up |
(0.85...1.1) x Us @ 50/60 Hz
|
| MCCB current rating |
Type 2 (per IEC 60947-4-1): 56A @ 400V, 70 kA available fault current
|
| DIN fuses (gG) current rating |
Type 2 (per IEC 60947-4-1): 80A @ 400V, 100 kA available fault current
|
| Rated voltage (Ue) |
24V @ 48V, 110V @ 220V, 440V DC
|
| Rated operational current and power |
8Hp @ 230V AC, 500000 electrical ops, 3-phase per UL/CSA elevator duty
|
| Switching of lighting loads |
Tungsten lA: 50A @ 600V, 3-phase (break all lines) per UL/CSA
|
| UL class RK5 fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 100A @ 600V, 5 kA available fault current
|
| Rated operational current (Ie) |
50A @ 690V, AC-1 active power load (50/60 Hz), ambient temperature 40 °C (104 °F)
|
| UL class J and CSA HRCI-J fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 100A @ 600V, 100 kA available fault current
|
| UL inverse-time circuit breaker |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 125A @ 600V, 5 kA available fault current
|
| Switching of power transformers |
Apparent power: 69 kVA @ 600V @ 60Hz (n = 15)
|
| Rated operational power (Pe) |
9 kW @ 220-240V, AC-2, AC-3 switching of 3-phase motors (50 Hz), ambient temperature 60 °C (140 °F)
|
| Switching of DC loads |
3-poles in series: 50A @ 220V (Shunt-wound motors starting, reverse current breaking, reversing, stepping DC-3 at 60 °C)
|
| Optional accessories |
Side-or front-mount auxiliary contacts, Mechanical interlocks, Connecting bars
|
| Features |
Panel mounting or mounting on 35 mm DIN rail, AC/DC electronic coil, Made of environmentally friendly materials
|
| Climatic withstand |
Category B according to IEC 60947-1, annex Q
|
|---|---|
| Ambient temperature |
Storage: -60...80 °C (-76...176 °F)
|
| Drawings | |
|---|---|
| 3D STP (STEP) Model | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STP (STEP) Model Download (ZIP) |
| Product Drawing Drawing (DWG) |
| Application Techniques | Publication |
|---|---|
| 100-at003_-en-p | 100-AT003 |
| General | Publication |
|---|---|
| Circuit Protection Design and SCCR Tables | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
- UL Listed
- CE
- Australian RCM
- Korean KC
- Eurasion Economic Community
- Registro Italiano Navale
- SUVA LVD Type Approval
- MOROCCO DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
100-E30KN00
|
|---|---|
| UPC |
191326905978
|
| Estimated Lead Time |
5 days
|
| Country of Origin |
France
|
Technical Specifications
| Number of auxiliary contacts as normally open contact |
0
|
|---|---|
| Number of auxiliary contacts as normally closed contact |
0
|
| Vibration resistance |
IEC 60068-2-6
|
| Shock resistance |
IEC 60068-2-27
|
| Altitude, max |
3000 m of installation site
|
| Switching frequency, max |
600 ops/hr, AC-1
|
| Weight |
AC/DC (electronic): 0.48 kg (1.06 lbs.)
|
| Protection class |
Contactor main contact: IP2X
|
| Voltage type for actuating |
AC/DC
|
|---|---|
| Rated control supply voltage at AC 50 Hz |
250 V
|
| Rated control supply voltage at AC 60 Hz |
250 V
|
| Rated control supply voltage at DC |
250 V
|
| Type of electrical connection of main circuit |
Screw connection
|
| Rated impulse voltage withstand (Uimp) |
6 kV
|
| Operating time, closing delay |
40 ms
|
| Operating time, opening delay |
11 ms
|
| Optional overload relays |
Electronic
|
| Main current circuit resistance |
0.3 mΩ
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Function |
Non-reversing contactor
|
| Standard coil, pick-up |
50VA/50 W @ 250...500V AC/DC
|
| Standard coil, hold-in |
2.2VA/2 W @ 250...500V AC/DC
|
| General purpose current (enclosed) |
24A @ 600V per UL/CSA
|
| Power dissipation |
2.4 W per pole at Ie, AC-1, 400V
|
| Short time withstand (Icw) |
3-pole: 700A @ 1s (40 °C)
|
| FLA |
50A @ 600V, 3-phase per UL/CSA HVAC applications
|
| Rated operational current and power (enclosed) |
7.5Hp @ 250V DC, with 3-poles in series per UL/CSA
|
| LRA |
300 A @ 440-480V AC, 3-phase per UL/CSA HVAC applications
|
| Electromagnetic compatibility |
IEC 60947-1 - Environment A and B (100-E09...E38 only.)
|
| Total power dissipation |
5.9 W at Ie, AC-3, 400V, AC/DC control (120-250V)
|
| Operating limits, dropout |
(≤0.60) x Us @ DC control
|
| Rating for switching AC motors |
3-poles: 9 kW @ 220-240V, AC-2, AC-3 (50 Hz)
|
| Operating limits, pick-up |
(0.85...1.1) x Us @ 50/60 Hz
|
| MCCB current rating |
Type 2 (per IEC 60947-4-1): 56A @ 400V, 70 kA available fault current
|
| DIN fuses (gG) current rating |
Type 2 (per IEC 60947-4-1): 80A @ 400V, 100 kA available fault current
|
| Rated voltage (Ue) |
24V @ 48V, 110V @ 220V, 440V DC
|
| Rated operational current and power |
8Hp @ 230V AC, 500000 electrical ops, 3-phase per UL/CSA elevator duty
|
| Switching of lighting loads |
Tungsten lA: 50A @ 600V, 3-phase (break all lines) per UL/CSA
|
| UL class RK5 fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 100A @ 600V, 5 kA available fault current
|
| Rated operational current (Ie) |
50A @ 690V, AC-1 active power load (50/60 Hz), ambient temperature 40 °C (104 °F)
|
| UL class J and CSA HRCI-J fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 100A @ 600V, 100 kA available fault current
|
| UL inverse-time circuit breaker |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 125A @ 600V, 5 kA available fault current
|
| Switching of power transformers |
Apparent power: 69 kVA @ 600V @ 60Hz (n = 15)
|
| Rated operational power (Pe) |
9 kW @ 220-240V, AC-2, AC-3 switching of 3-phase motors (50 Hz), ambient temperature 60 °C (140 °F)
|
| Switching of DC loads |
3-poles in series: 50A @ 220V (Shunt-wound motors starting, reverse current breaking, reversing, stepping DC-3 at 60 °C)
|
| Optional accessories |
Side-or front-mount auxiliary contacts, Mechanical interlocks, Connecting bars
|
| Features |
Panel mounting or mounting on 35 mm DIN rail, AC/DC electronic coil, Made of environmentally friendly materials
|
| Climatic withstand |
Category B according to IEC 60947-1, annex Q
|
|---|---|
| Ambient temperature |
Storage: -60...80 °C (-76...176 °F)
|
Drawings
| Drawings | |
|---|---|
| 3D STP (STEP) Model | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STP (STEP) Model Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
100-at003_-en-p
Application Techniques
100-AT003 |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Product Cutsheet
General
-- |
|
100-td013_-en-p
Technical Data
100-TD013 |
| Application Techniques | Publication |
|---|---|
| 100-at003_-en-p | 100-AT003 |
| General | Publication |
| Circuit Protection Design and SCCR Tables | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
- UL Listed
- CE
- Australian RCM
- Korean KC
- Eurasion Economic Community
- Registro Italiano Navale
- SUVA LVD Type Approval
- MOROCCO DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
IEC 30 A Contactor
100-E30KN00
Close
Print
Copyright ©2026 Rockwell Automation, Inc.