IEC 16 A Contactor
IEC 16 A Contactor
| Unique Product Identifier |
100-E16EQ400
|
|---|---|
| UPC |
191326910484
|
| Estimated Lead Time |
45 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
France
|
| Application |
Contactor
|
|---|---|
| Bulletin |
100
|
| Coil Voltage |
12-20V DC Low Consumption
|
| Contact Configuration |
4NO 0NC Power Poles
|
| Contact Rating |
16 A
|
| Enclosure Type |
Open
|
| Maximum Load Current |
16 A
|
| Number Of Poles |
4
|
| Phase |
3
|
| Sub Brand |
IEC
|
| Type |
Contactor
|
| DIN fuses (gG) current rating |
Type 2 (per IEC 60947-4-1): 35A @ 400V, 100 kA available fault current
|
|---|---|
| Electromagnetic compatibility |
IEC 60947-1 - Environment A and B (100-E09...E38 only.)
|
| Energy-efficient coil, hold-in |
1.7 W @ 12-20V DC
|
| Energy-efficient coil, pick-up |
12...16 W @ 12-20V DC
|
| FLA |
30A @ 600V, 3-phase per UL/CSA HVAC applications
|
| Features |
Panel mounting or mounting on 35 mm DIN rail, AC/DC electronic coil, Made of environmentally friendly materials
|
| Function |
Non-reversing contactor
|
| General purpose current (enclosed) |
20A @ 600V per UL/CSA
|
| LRA |
180 A @ 440-480V AC, 3-phase per UL/CSA HVAC applications
|
| MCCB current rating |
Type 2 (per IEC 60947-4-1): 28A @ 400V, 70 kA available fault current
|
| Main current circuit resistance |
0.36 mΩ
|
| Operating limits, dropout |
(≤0.60) x Us @ DC control
|
| Operating limits, pick-up |
(0.85...1.1) x Us @ 50/60 Hz
|
| Operating time, closing delay |
40 ms
|
| Operating time, opening delay |
11 ms
|
| Optional accessories |
Side-or front-mount auxiliary contacts, Mechanical interlocks, Connecting bars
|
| Optional overload relays |
Electronic
|
| Power dissipation |
1.2 W per pole at Ie, AC-1, 400V
|
| Rated control supply voltage at DC |
12 V
|
| Rated impulse voltage withstand (Uimp) |
6 kV
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Rated operational current (Ie) |
4-poles: 30A @ 40°C, AC-1 (690V)
|
| Rated operational current and power (enclosed) |
5 Hp @ 220-240V, 3-phase per UL/CSA
|
| Rated operational power (Pe) |
9 kW @ 690V, AC-2, AC-3 switching of 3-phase motors (50 Hz), ambient temperature 60 °C (140 °F)
|
| Rated voltage (Ue) |
24V @ 48V, 110V @ 220V, 440V DC
|
| Rating for switching AC motors |
3-poles: 9 kW @ 690V, AC-2, AC-3 (50 Hz)
|
| Short time withstand (Icw) |
3-pole: 80A @ 30s (40 °C)
|
| Switching of DC loads |
4-poles in series: 8A @ 440V (Shunt-wound motors starting, reverse current breaking, reversing, stepping DC-3 at 60 °C)
|
| Switching of lighting loads |
Tungsten lA: 30A @ 600V, 3-phase (break all lines) per UL/CSA
|
| Switching of power transformers |
Apparent power: 9 kVA @ 208V @ 60Hz (n = 20)
|
| Total power dissipation |
3.05 W at Ie, AC-3, 400V, AC/DC control (120-250V)
|
| Type of electrical connection of main circuit |
Screw connection
|
| UL class J and CSA HRCI-J fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 100 kA available fault current
|
| UL class RK5 fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 5 kA available fault current
|
| UL inverse-time circuit breaker |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 10 kA available fault current
|
| Voltage type for actuating |
DC
|
| Altitude, max |
3000 m of installation site
|
|---|---|
| Number of auxiliary contacts as normally closed contact |
0
|
| Number of auxiliary contacts as normally open contact |
0
|
| Number of normally closed contacts as main contact |
0
|
| Number of normally open contacts as main contact |
4
|
| Protection class |
Contactor main contact: IP2X
|
| Shock resistance |
IEC 60068-2-27
|
| Switching frequency, max |
600 ops/hr, AC-1
|
| Vibration resistance |
IEC 60068-2-6
|
| Weight |
AC/DC (electronic): 0.43 kg (0.95 lbs.)
|
| Ambient temperature |
Storage: -60...80 °C (-76...176 °F)
|
|---|---|
| Climatic withstand |
Category B according to IEC 60947-1, annex Q
|
| Drawings | |
|---|---|
| 3D STP (STEP) Model | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STP (STEP) Model Download (ZIP) |
| Product Drawing Drawing (DWG) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Circuit Protection Design and SCCR Tables | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 100-td013_-en-p | 100-TD013 |
- China CCC
- UL Listed
- CE
- Australian RCM
- Eurasion Economic Community
- Korean KC
- Registro Italiano Navale
- SUVA LVD Type Approval
- MOROCCO DOC
This product was certified with the above certifications as of 2026-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
100-E16EQ400
|
|---|---|
| UPC |
191326910484
|
| Estimated Lead Time |
45 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
France
|
Electrical & Connectivity
| Application |
Contactor
|
|---|---|
| Bulletin |
100
|
| Coil Voltage |
12-20V DC Low Consumption
|
| Contact Configuration |
4NO 0NC Power Poles
|
| Contact Rating |
16 A
|
| Enclosure Type |
Open
|
| Maximum Load Current |
16 A
|
| Number Of Poles |
4
|
| Phase |
3
|
| Sub Brand |
IEC
|
| Type |
Contactor
|
| DIN fuses (gG) current rating |
Type 2 (per IEC 60947-4-1): 35A @ 400V, 100 kA available fault current
|
|---|---|
| Electromagnetic compatibility |
IEC 60947-1 - Environment A and B (100-E09...E38 only.)
|
| Energy-efficient coil, hold-in |
1.7 W @ 12-20V DC
|
| Energy-efficient coil, pick-up |
12...16 W @ 12-20V DC
|
| FLA |
30A @ 600V, 3-phase per UL/CSA HVAC applications
|
| Features |
Panel mounting or mounting on 35 mm DIN rail, AC/DC electronic coil, Made of environmentally friendly materials
|
| Function |
Non-reversing contactor
|
| General purpose current (enclosed) |
20A @ 600V per UL/CSA
|
| LRA |
180 A @ 440-480V AC, 3-phase per UL/CSA HVAC applications
|
| MCCB current rating |
Type 2 (per IEC 60947-4-1): 28A @ 400V, 70 kA available fault current
|
| Main current circuit resistance |
0.36 mΩ
|
| Operating limits, dropout |
(≤0.60) x Us @ DC control
|
| Operating limits, pick-up |
(0.85...1.1) x Us @ 50/60 Hz
|
| Operating time, closing delay |
40 ms
|
| Operating time, opening delay |
11 ms
|
| Optional accessories |
Side-or front-mount auxiliary contacts, Mechanical interlocks, Connecting bars
|
| Optional overload relays |
Electronic
|
| Power dissipation |
1.2 W per pole at Ie, AC-1, 400V
|
| Rated control supply voltage at DC |
12 V
|
| Rated impulse voltage withstand (Uimp) |
6 kV
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Rated operational current (Ie) |
4-poles: 30A @ 40°C, AC-1 (690V)
|
| Rated operational current and power (enclosed) |
5 Hp @ 220-240V, 3-phase per UL/CSA
|
| Rated operational power (Pe) |
9 kW @ 690V, AC-2, AC-3 switching of 3-phase motors (50 Hz), ambient temperature 60 °C (140 °F)
|
| Rated voltage (Ue) |
24V @ 48V, 110V @ 220V, 440V DC
|
| Rating for switching AC motors |
3-poles: 9 kW @ 690V, AC-2, AC-3 (50 Hz)
|
| Short time withstand (Icw) |
3-pole: 80A @ 30s (40 °C)
|
| Switching of DC loads |
4-poles in series: 8A @ 440V (Shunt-wound motors starting, reverse current breaking, reversing, stepping DC-3 at 60 °C)
|
| Switching of lighting loads |
Tungsten lA: 30A @ 600V, 3-phase (break all lines) per UL/CSA
|
| Switching of power transformers |
Apparent power: 9 kVA @ 208V @ 60Hz (n = 20)
|
| Total power dissipation |
3.05 W at Ie, AC-3, 400V, AC/DC control (120-250V)
|
| Type of electrical connection of main circuit |
Screw connection
|
| UL class J and CSA HRCI-J fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 100 kA available fault current
|
| UL class RK5 fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 5 kA available fault current
|
| UL inverse-time circuit breaker |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 10 kA available fault current
|
| Voltage type for actuating |
DC
|
Physical Characteristics
| Altitude, max |
3000 m of installation site
|
|---|---|
| Number of auxiliary contacts as normally closed contact |
0
|
| Number of auxiliary contacts as normally open contact |
0
|
| Number of normally closed contacts as main contact |
0
|
| Number of normally open contacts as main contact |
4
|
| Protection class |
Contactor main contact: IP2X
|
| Shock resistance |
IEC 60068-2-27
|
| Switching frequency, max |
600 ops/hr, AC-1
|
| Vibration resistance |
IEC 60068-2-6
|
| Weight |
AC/DC (electronic): 0.43 kg (0.95 lbs.)
|
Compliance & Environment
| Ambient temperature |
Storage: -60...80 °C (-76...176 °F)
|
|---|---|
| Climatic withstand |
Category B according to IEC 60947-1, annex Q
|
Drawings
| Drawings | |
|---|---|
| 3D STP (STEP) Model | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STP (STEP) Model Download (ZIP) |
| Product Drawing Drawing (DWG) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Product Cutsheet
General
-- |
|
100-td013_-en-p
Technical Data
100-TD013 |
| General | Publication |
|---|---|
| Circuit Protection Design and SCCR Tables | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 100-td013_-en-p | 100-TD013 |
Certifications
- China CCC
- UL Listed
- CE
- Australian RCM
- Eurasion Economic Community
- Korean KC
- Registro Italiano Navale
- SUVA LVD Type Approval
- MOROCCO DOC
This product was certified with the above certifications as of 2026-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Technotes
| Technotes |
|---|