Number of auxiliary contacts as normally open contact | 0 |
---|---|
Number of auxiliary contacts as normally closed contact | 1 |
Vibration resistance | IEC 60068-2-6 |
Shock resistance | IEC 60068-2-27 |
Altitude, max | 3000 m of installation site |
Switching frequency, max | 600 ops/hr, AC-1 |
Weight | AC/DC (electronic): 0.43 kg (0.95 lbs.) |
Protection class | Contactor main contact: IP2X |
Voltage type for actuating | AC/DC |
---|---|
Rated control supply voltage at AC 50 Hz | 24 V |
Rated control supply voltage at AC 60 Hz | 24 V |
Rated control supply voltage at DC | 20 V |
Type of electrical connection of main circuit | Screw connection |
Rated impulse voltage withstand (Uimp) | 6 kV |
Operating time, closing delay | 40 ms |
Optional overload relays | Electronic |
Main current circuit resistance | 0.36 mΩ |
Rated isolation voltage (Ui) | 690V per IEC |
Function | Non-reversing contactor |
Energy-efficient coil, hold-in | 1.7VA/1.7 W @ 24-60V AC, 20-60V |
Energy-efficient coil, pick-up | 16VA/12...16 W @ 24-60V AC, 20-60V |
General purpose current (enclosed) | 20A @ 600V per UL/CSA |
Power dissipation | 1.2 W per pole at Ie, AC-1, 400V |
Short time withstand (Icw) | 3-pole: 80A @ 30s (40 °C) |
FLA | 30A @ 600V, 3-phase per UL/CSA HVAC applications |
Rated operational current and power (enclosed) | 5 Hp @ 220-240V, 3-phase per UL/CSA |
LRA | 180 A @ 440-480V, 3-phase AC per UL/CSA HVAC applications |
Electromagnetic compatibility | IEC 60947-1 - Environment A and B (100-E09...E38 only) |
Total power dissipation | 3.05 W at Ie, AC-3, 400V, AC/DC control (120-250V) |
Operating limits, dropout | (≤0.60) x Us @ DC control |
Rating for switching AC motors | 3-poles: 9 kW @ 690V, AC-2, AC-3 (50 Hz) |
Operating limits, pick-up | (0.85...1.1) x Us @ 50/60 Hz |
MCCB current rating | Type 2 (per IEC 60947-4-1): 28A @ 400V, 70 kA available fault current |
DIN fuses (gG) current rating | Type 2 (per IEC 60947-4-1): 35A @ 400V, 100 kA available fault current |
Rated voltage (Ue) | 24, 48, 110, 220, 440V DC |
Coil voltage | 24 to 60V AC, 20 to 60V DC |
Switching of lighting loads | Tungsten lA: 30A @ 600V, 3-phase (break all lines) per UL/CSA |
UL class RK5 fuses rating | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 5 kA available fault current |
Rated operational current (Ie) | 3-poles: 30A @ 40°C, AC-1 (690V) |
UL class J and CSA HRCI-J fuses rating | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 100 kA available fault current |
UL inverse-time circuit breaker | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 10 kA available fault current |
Switching of power transformers | Apparent power: 9 kVA @ 208V, AC-6a @ 60Hz (n = 20) |
Rated operational power (Pe) | 9 kW @ 690V, AC-2, AC-3 switching of 3-phase motors (50 Hz), ambient temperature 60 °C (140 °F) |
Switching of DC loads | 3-poles in series: 30A @ 220V (Shunt-wound motors-starting, reverse current breaking, reversing, stepping: DC-3 at 60 °C) |
Optional accessories | Side-or front-mount auxiliary contacts, Mechanical interlocks, Connecting bars |
Features | Panel mounting or mounting on 35 mm DIN rail, AC/DC electronic coil, Made of environmentally friendly materials |
Climatic withstand | Category B according to IEC 60947-1, annex Q |
---|---|
Ambient temperature | Storage: -60 °C...80 °C (-76 °F...176 °F) |
Coil insulation class | Class F per IEC 60947-4-1 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 15.748 |
Lead Time | 65 |
Dimension Width | 24.638 |
Dimension Length | 29.718 |
Stock Status | NON_STOCKED |
Weight | 6.528 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
- UL Listed
- Eurasion Economic Community
- Korean KC
- CE
- Australian RCM
- Registro Italiano Navale
- SUVA LVD Type Approval
This product was certified with the above certifications as of 2024-12-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of auxiliary contacts as normally open contact | 0 |
---|---|
Number of auxiliary contacts as normally closed contact | 1 |
Vibration resistance | IEC 60068-2-6 |
Shock resistance | IEC 60068-2-27 |
Altitude, max | 3000 m of installation site |
Switching frequency, max | 600 ops/hr, AC-1 |
Weight | AC/DC (electronic): 0.43 kg (0.95 lbs.) |
Protection class | Contactor main contact: IP2X |
Voltage type for actuating | AC/DC |
---|---|
Rated control supply voltage at AC 50 Hz | 24 V |
Rated control supply voltage at AC 60 Hz | 24 V |
Rated control supply voltage at DC | 20 V |
Type of electrical connection of main circuit | Screw connection |
Rated impulse voltage withstand (Uimp) | 6 kV |
Operating time, closing delay | 40 ms |
Optional overload relays | Electronic |
Main current circuit resistance | 0.36 mΩ |
Rated isolation voltage (Ui) | 690V per IEC |
Function | Non-reversing contactor |
Energy-efficient coil, hold-in | 1.7VA/1.7 W @ 24-60V AC, 20-60V |
Energy-efficient coil, pick-up | 16VA/12...16 W @ 24-60V AC, 20-60V |
General purpose current (enclosed) | 20A @ 600V per UL/CSA |
Power dissipation | 1.2 W per pole at Ie, AC-1, 400V |
Short time withstand (Icw) | 3-pole: 80A @ 30s (40 °C) |
FLA | 30A @ 600V, 3-phase per UL/CSA HVAC applications |
Rated operational current and power (enclosed) | 5 Hp @ 220-240V, 3-phase per UL/CSA |
LRA | 180 A @ 440-480V, 3-phase AC per UL/CSA HVAC applications |
Electromagnetic compatibility | IEC 60947-1 - Environment A and B (100-E09...E38 only) |
Total power dissipation | 3.05 W at Ie, AC-3, 400V, AC/DC control (120-250V) |
Operating limits, dropout | (≤0.60) x Us @ DC control |
Rating for switching AC motors | 3-poles: 9 kW @ 690V, AC-2, AC-3 (50 Hz) |
Operating limits, pick-up | (0.85...1.1) x Us @ 50/60 Hz |
MCCB current rating | Type 2 (per IEC 60947-4-1): 28A @ 400V, 70 kA available fault current |
DIN fuses (gG) current rating | Type 2 (per IEC 60947-4-1): 35A @ 400V, 100 kA available fault current |
Rated voltage (Ue) | 24, 48, 110, 220, 440V DC |
Coil voltage | 24 to 60V AC, 20 to 60V DC |
Switching of lighting loads | Tungsten lA: 30A @ 600V, 3-phase (break all lines) per UL/CSA |
UL class RK5 fuses rating | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 5 kA available fault current |
Rated operational current (Ie) | 3-poles: 30A @ 40°C, AC-1 (690V) |
UL class J and CSA HRCI-J fuses rating | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 100 kA available fault current |
UL inverse-time circuit breaker | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 10 kA available fault current |
Switching of power transformers | Apparent power: 9 kVA @ 208V, AC-6a @ 60Hz (n = 20) |
Rated operational power (Pe) | 9 kW @ 690V, AC-2, AC-3 switching of 3-phase motors (50 Hz), ambient temperature 60 °C (140 °F) |
Switching of DC loads | 3-poles in series: 30A @ 220V (Shunt-wound motors-starting, reverse current breaking, reversing, stepping: DC-3 at 60 °C) |
Optional accessories | Side-or front-mount auxiliary contacts, Mechanical interlocks, Connecting bars |
Features | Panel mounting or mounting on 35 mm DIN rail, AC/DC electronic coil, Made of environmentally friendly materials |
Climatic withstand | Category B according to IEC 60947-1, annex Q |
---|---|
Ambient temperature | Storage: -60 °C...80 °C (-76 °F...176 °F) |
Coil insulation class | Class F per IEC 60947-4-1 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 15.748 |
Lead Time | 65 |
Dimension Width | 24.638 |
Dimension Length | 29.718 |
Stock Status | NON_STOCKED |
Weight | 6.528 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
100-td013_-en-p
Technical Data
100-TD013 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
- UL Listed
- Eurasion Economic Community
- Korean KC
- CE
- Australian RCM
- Registro Italiano Navale
- SUVA LVD Type Approval
This product was certified with the above certifications as of 2024-12-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2025 Rockwell Automation, Inc.