Number of auxiliary contacts as normally open contact | 0 |
---|---|
Number of auxiliary contacts as normally closed contact | 1 |
Vibration resistance | IEC 60068-2-6 |
Shock resistance | IEC 60068-2-27 |
Altitude, max | 3000 m of installation site |
Switching frequency, max | 600 ops/hr, AC-1 |
Weight | AC/DC (electronic): 0.43 kg (0.95 lbs.) |
Protection class | Contactor main contact: IP2X |
Voltage type for actuating | DC |
---|---|
Rated control supply voltage at DC | 24 V |
Type of electrical connection of main circuit | Screw connection |
Rated impulse voltage withstand (Uimp) | 6 kV |
Operating time, closing delay | 27 ms |
Optional overload relays | Electronic |
High energy efficient coil, pick-up | 6 W @ 24V DC |
High energy efficient coil, hold-in | 1.7 W @ 24V DC |
Main current circuit resistance | 0.46 mΩ |
Rated isolation voltage (Ui) | 690V per IEC |
Function | Non-reversing contactor |
General purpose current (enclosed) | 16A @ 600V per UL/CSA |
Power dissipation | 1 W per pole at Ie, AC-1, 400V |
Short time withstand (Icw) | 3-pole: 80A @ 30s (40 °C) |
FLA | 25A @ 600V, 3-phase per UL/CSA HVAC applications |
Rated operational current and power (enclosed) | 9.6 A @ 220-240V, 3-phase per UL/CSA |
LRA | 150 A @ 440-480V, 3-phase AC per UL/CSA HVAC applications |
Electromagnetic compatibility | IEC 60947-1 - Environment A and B (100-E09...E38 only) |
Total power dissipation | 2.6 W at Ie, AC-3, 400V, AC/DC control (120-250V) |
Operating limits, dropout | (≤0.60) x Us @ DC control |
Rating for switching AC motors | 3-poles: 7.5 kW @ 690V, AC-2, AC-3 (50 Hz) |
Operating limits, pick-up | (0.85...1.1) x Us @ 50/60 Hz |
MCCB current rating | Type 2 (per IEC 60947-4-1): 28A @ 400V, 70 kA available fault current |
DIN fuses (gG) current rating | Type 2 (per IEC 60947-4-1): 32A @ 400V, 100 kA available fault current |
Rated voltage (Ue) | 24, 48, 110, 220, 440V DC |
Rated operational current and power | 7.60A @ 460V AC, 500000 electrical ops, 3-phase per UL/CSA elevator duty |
Coil voltage | 24V DC |
Switching of lighting loads | Tungsten lA: 25A @ 600V, 3-phase (break all lines) per UL/CSA |
UL class RK5 fuses rating | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 5 kA available fault current |
Rated operational current (Ie) | 9A @ 690V, Star-Delta Starting (50 Hz) |
UL class J and CSA HRCI-J fuses rating | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 100 kA available fault current |
UL inverse-time circuit breaker | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 5 kA available fault current |
Switching of power transformers | Apparent power: 9 kVA @ 400V, AC-6a @ 50Hz (n = 30) |
Rated operational power (Pe) | 7.5 kW @ 690V, AC-2, AC-3 switching of 3-phase motors (50 Hz), ambient temperature 60 °C (140 °F) |
Switching of DC loads | 3-poles in series: 27A @ 220V (Shunt-wound motors-starting, reverse current breaking, reversing, stepping: DC-3 at 60 °C) |
Optional accessories | Side-or front-mount auxiliary contacts, Mechanical interlocks, Connecting bars |
Features | Panel mounting or mounting on 35 mm DIN rail, AC/DC electronic coil, Made of environmentally friendly materials |
Climatic withstand | Category B according to IEC 60947-1, annex Q |
---|---|
Ambient temperature | Storage: -60 °C...80 °C (-76 °F...176 °F) |
Coil insulation class | Class F per IEC 60947-4-1 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.08 |
Lead Time | 48 |
Dimension Width | 10.922 |
Dimension Length | 15.494 |
Stock Status | NON_STOCKED |
Weight | 0.474 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of auxiliary contacts as normally open contact | 0 |
---|---|
Number of auxiliary contacts as normally closed contact | 1 |
Vibration resistance | IEC 60068-2-6 |
Shock resistance | IEC 60068-2-27 |
Altitude, max | 3000 m of installation site |
Switching frequency, max | 600 ops/hr, AC-1 |
Weight | AC/DC (electronic): 0.43 kg (0.95 lbs.) |
Protection class | Contactor main contact: IP2X |
Voltage type for actuating | DC |
---|---|
Rated control supply voltage at DC | 24 V |
Type of electrical connection of main circuit | Screw connection |
Rated impulse voltage withstand (Uimp) | 6 kV |
Operating time, closing delay | 27 ms |
Optional overload relays | Electronic |
High energy efficient coil, pick-up | 6 W @ 24V DC |
High energy efficient coil, hold-in | 1.7 W @ 24V DC |
Main current circuit resistance | 0.46 mΩ |
Rated isolation voltage (Ui) | 690V per IEC |
Function | Non-reversing contactor |
General purpose current (enclosed) | 16A @ 600V per UL/CSA |
Power dissipation | 1 W per pole at Ie, AC-1, 400V |
Short time withstand (Icw) | 3-pole: 80A @ 30s (40 °C) |
FLA | 25A @ 600V, 3-phase per UL/CSA HVAC applications |
Rated operational current and power (enclosed) | 9.6 A @ 220-240V, 3-phase per UL/CSA |
LRA | 150 A @ 440-480V, 3-phase AC per UL/CSA HVAC applications |
Electromagnetic compatibility | IEC 60947-1 - Environment A and B (100-E09...E38 only) |
Total power dissipation | 2.6 W at Ie, AC-3, 400V, AC/DC control (120-250V) |
Operating limits, dropout | (≤0.60) x Us @ DC control |
Rating for switching AC motors | 3-poles: 7.5 kW @ 690V, AC-2, AC-3 (50 Hz) |
Operating limits, pick-up | (0.85...1.1) x Us @ 50/60 Hz |
MCCB current rating | Type 2 (per IEC 60947-4-1): 28A @ 400V, 70 kA available fault current |
DIN fuses (gG) current rating | Type 2 (per IEC 60947-4-1): 32A @ 400V, 100 kA available fault current |
Rated voltage (Ue) | 24, 48, 110, 220, 440V DC |
Rated operational current and power | 7.60A @ 460V AC, 500000 electrical ops, 3-phase per UL/CSA elevator duty |
Coil voltage | 24V DC |
Switching of lighting loads | Tungsten lA: 25A @ 600V, 3-phase (break all lines) per UL/CSA |
UL class RK5 fuses rating | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 5 kA available fault current |
Rated operational current (Ie) | 9A @ 690V, Star-Delta Starting (50 Hz) |
UL class J and CSA HRCI-J fuses rating | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 100 kA available fault current |
UL inverse-time circuit breaker | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 5 kA available fault current |
Switching of power transformers | Apparent power: 9 kVA @ 400V, AC-6a @ 50Hz (n = 30) |
Rated operational power (Pe) | 7.5 kW @ 690V, AC-2, AC-3 switching of 3-phase motors (50 Hz), ambient temperature 60 °C (140 °F) |
Switching of DC loads | 3-poles in series: 27A @ 220V (Shunt-wound motors-starting, reverse current breaking, reversing, stepping: DC-3 at 60 °C) |
Optional accessories | Side-or front-mount auxiliary contacts, Mechanical interlocks, Connecting bars |
Features | Panel mounting or mounting on 35 mm DIN rail, AC/DC electronic coil, Made of environmentally friendly materials |
Climatic withstand | Category B according to IEC 60947-1, annex Q |
---|---|
Ambient temperature | Storage: -60 °C...80 °C (-76 °F...176 °F) |
Coil insulation class | Class F per IEC 60947-4-1 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.08 |
Lead Time | 48 |
Dimension Width | 10.922 |
Dimension Length | 15.494 |
Stock Status | NON_STOCKED |
Weight | 0.474 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Documents
Product Cutsheet
General
-- |
100-td013_-en-p
Technical Data
100-TD013 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.