Loading
View all IEC Large Contactors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
100-E12EJ01

IEC 12 A Contactor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
100-E MCS-E Contactor, 12A, AC3 duty, 24-60V AC 50/60Hz / 20-60V DC Electronic Coil (low Consumption), 0 N.O. 1 N.C.
  • Add to BOM
  • Repair services
  • Get support
100-E12EJ01

IEC 12 A Contactor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
100-E MCS-E Contactor, 12A, AC3 duty, 24-60V AC 50/60Hz / 20-60V DC Electronic Coil (low Consumption), 0 N.O. 1 N.C.
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Compliance & Environment
Standards & Protection
Drawings
Documents
Certifications
Accessories
Technotes
Unique Product Identifier
100-E12EJ01
UPC
191326910194
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
France
Application
Contactor
Bulletin
100
Coil Voltage
24-60V AC, 20-60V DC Low Consu
Contact Configuration
0NO 1NC
Contact Rating
12 A
Enclosure Type
Open
Maximum Load Current
12 A
Number Of Poles
3
Phase
3
Sub Brand
IEC
Type
Contactor
Coil voltage
24 to 60V AC, 20 to 60V DC
DIN fuses (gG) current rating
Type 2 (per IEC 60947-4-1): 32A @ 400V, 100 kA available fault current
Electromagnetic compatibility
IEC 60947-1 - Environment A and B (100-E09...E38 only)
Energy-efficient coil, hold-in
1.7VA/1.7 W @ 24-60V AC, 20-60V DC
Energy-efficient coil, pick-up
16VA/12...16 W @ 24-60V AC, 20-60V DC
FLA
25A @ 600V, 3-phase per UL/CSA HVAC applications
Features
Panel mounting or mounting on 35 mm DIN rail, AC/DC electronic coil, Made of environmentally friendly materials
Function
Non-reversing contactor
General purpose current (enclosed)
16A @ 600V per UL/CSA
LRA
150 A @ 440-480V, 3-phase AC per UL/CSA HVAC applications
MCCB current rating
Type 2 (per IEC 60947-4-1): 28A @ 400V, 70 kA available fault current
Main current circuit resistance
0.46 mΩ
Operating limits, dropout
(≤0.60) x Us @ DC control
Operating limits, pick-up
(0.85...1.1) x Us @ 50/60 Hz
Operating time, closing delay
40 ms
Optional accessories
Side-or front-mount auxiliary contacts, Mechanical interlocks, Connecting bars
Optional overload relays
Electronic
Power dissipation
1 W per pole at Ie, AC-1, 400V
Rated control supply voltage at AC 50 Hz
24 V
Rated control supply voltage at AC 60 Hz
24 V
Rated control supply voltage at DC
20 V
Rated impulse voltage withstand (Uimp)
6 kV
Rated isolation voltage (Ui)
690V per IEC
Rated operational current (Ie)
9A @ 690V, Star-Delta Starting (50 Hz)
Rated operational current and power
7.60A @ 460V AC, 500000 electrical ops, 3-phase per UL/CSA elevator duty
Rated operational current and power (enclosed)
9.6 A @ 220-240V, 3-phase per UL/CSA
Rated operational power (Pe)
7.5 kW @ 690V, AC-2, AC-3 switching of 3-phase motors (50 Hz), ambient temperature 60 °C (140 °F)
Rated voltage (Ue)
24, 48, 110, 220, 440V DC
Rating for switching AC motors
3-poles: 7.5 kW @ 690V, AC-2, AC-3 (50 Hz)
Short time withstand (Icw)
3-pole: 80A @ 30s (40 °C)
Switching of DC loads
3-poles in series: 27A @ 220V (Shunt-wound motors-starting, reverse current breaking, reversing, stepping: DC-3 at 60 °C)
Switching of lighting loads
Tungsten lA: 25A @ 600V, 3-phase (break all lines) per UL/CSA
Switching of power transformers
Apparent power: 9 kVA @ 400V, AC-6a @ 50Hz (n = 30)
Total power dissipation
2.6 W at Ie, AC-3, 400V, AC/DC control (120-250V)
Type of electrical connection of main circuit
Screw connection
UL class J and CSA HRCI-J fuses rating
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 100 kA available fault current
UL class RK5 fuses rating
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 5 kA available fault current
UL inverse-time circuit breaker
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 5 kA available fault current
Voltage type for actuating
AC/DC
Mechanical
Altitude, max
3000 m of installation site
Number of auxiliary contacts as normally closed contact
1
Number of auxiliary contacts as normally open contact
0
Protection class
Contactor main contact: IP2X
Shock resistance
IEC 60068-2-27
Switching frequency, max
600 ops/hr, AC-1
Vibration resistance
IEC 60068-2-6
Weight
AC/DC (electronic): 0.43 kg (0.95 lbs.)
Ambient temperature
Storage: -60 °C...80 °C (-76 °F...176 °F)
Climatic withstand
Category B according to IEC 60947-1, annex Q
Drawings
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DWG)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Circuit Protection Design and SCCR Tables --
Product Cutsheet --
Technical Data Publication
100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
China CCC UL Listed Australian RCM Korean KC Eurasion Economic Community
  • China CCC
  • UL Listed
  • Australian RCM
  • CE
  • Korean KC
  • Eurasion Economic Community
  • Registro Italiano Navale
  • SUVA LVD Type Approval
  • MOROCCO DOC

This product was certified with the above certifications as of 2026-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
100-E12EJ01
UPC
191326910194
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
France
Electrical & Connectivity
Application
Contactor
Bulletin
100
Coil Voltage
24-60V AC, 20-60V DC Low Consu
Contact Configuration
0NO 1NC
Contact Rating
12 A
Enclosure Type
Open
Maximum Load Current
12 A
Number Of Poles
3
Phase
3
Sub Brand
IEC
Type
Contactor
Coil voltage
24 to 60V AC, 20 to 60V DC
DIN fuses (gG) current rating
Type 2 (per IEC 60947-4-1): 32A @ 400V, 100 kA available fault current
Electromagnetic compatibility
IEC 60947-1 - Environment A and B (100-E09...E38 only)
Energy-efficient coil, hold-in
1.7VA/1.7 W @ 24-60V AC, 20-60V DC
Energy-efficient coil, pick-up
16VA/12...16 W @ 24-60V AC, 20-60V DC
FLA
25A @ 600V, 3-phase per UL/CSA HVAC applications
Features
Panel mounting or mounting on 35 mm DIN rail, AC/DC electronic coil, Made of environmentally friendly materials
Function
Non-reversing contactor
General purpose current (enclosed)
16A @ 600V per UL/CSA
LRA
150 A @ 440-480V, 3-phase AC per UL/CSA HVAC applications
MCCB current rating
Type 2 (per IEC 60947-4-1): 28A @ 400V, 70 kA available fault current
Main current circuit resistance
0.46 mΩ
Operating limits, dropout
(≤0.60) x Us @ DC control
Operating limits, pick-up
(0.85...1.1) x Us @ 50/60 Hz
Operating time, closing delay
40 ms
Optional accessories
Side-or front-mount auxiliary contacts, Mechanical interlocks, Connecting bars
Optional overload relays
Electronic
Power dissipation
1 W per pole at Ie, AC-1, 400V
Rated control supply voltage at AC 50 Hz
24 V
Rated control supply voltage at AC 60 Hz
24 V
Rated control supply voltage at DC
20 V
Rated impulse voltage withstand (Uimp)
6 kV
Rated isolation voltage (Ui)
690V per IEC
Rated operational current (Ie)
9A @ 690V, Star-Delta Starting (50 Hz)
Rated operational current and power
7.60A @ 460V AC, 500000 electrical ops, 3-phase per UL/CSA elevator duty
Rated operational current and power (enclosed)
9.6 A @ 220-240V, 3-phase per UL/CSA
Rated operational power (Pe)
7.5 kW @ 690V, AC-2, AC-3 switching of 3-phase motors (50 Hz), ambient temperature 60 °C (140 °F)
Rated voltage (Ue)
24, 48, 110, 220, 440V DC
Rating for switching AC motors
3-poles: 7.5 kW @ 690V, AC-2, AC-3 (50 Hz)
Short time withstand (Icw)
3-pole: 80A @ 30s (40 °C)
Switching of DC loads
3-poles in series: 27A @ 220V (Shunt-wound motors-starting, reverse current breaking, reversing, stepping: DC-3 at 60 °C)
Switching of lighting loads
Tungsten lA: 25A @ 600V, 3-phase (break all lines) per UL/CSA
Switching of power transformers
Apparent power: 9 kVA @ 400V, AC-6a @ 50Hz (n = 30)
Total power dissipation
2.6 W at Ie, AC-3, 400V, AC/DC control (120-250V)
Type of electrical connection of main circuit
Screw connection
UL class J and CSA HRCI-J fuses rating
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 100 kA available fault current
UL class RK5 fuses rating
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 5 kA available fault current
UL inverse-time circuit breaker
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 5 kA available fault current
Voltage type for actuating
AC/DC
Physical Characteristics
Mechanical
Altitude, max
3000 m of installation site
Number of auxiliary contacts as normally closed contact
1
Number of auxiliary contacts as normally open contact
0
Protection class
Contactor main contact: IP2X
Shock resistance
IEC 60068-2-27
Switching frequency, max
600 ops/hr, AC-1
Vibration resistance
IEC 60068-2-6
Weight
AC/DC (electronic): 0.43 kg (0.95 lbs.)
Compliance & Environment
Ambient temperature
Storage: -60 °C...80 °C (-76 °F...176 °F)
Climatic withstand
Category B according to IEC 60947-1, annex Q
Drawings
Drawings
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DWG)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Circuit Protection Design and SCCR Tables General
--
Product Cutsheet General
--
100-td013_-en-p Technical Data
100-TD013
General Publication
Circuit Protection Design and SCCR Tables --
Product Cutsheet --
Technical Data Publication
100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
{name=China CCC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/100-ct140_-en-e.pdf} {name=UL Listed, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/100-ct145_-en-e.pdf} {name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/100-ct116_-en-e.pdf} {name=Korean KC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/100-ct128_-en-e.pdf} {name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/100-ct014_-ru-e.pdf}
  • China CCC
  • UL Listed
  • Australian RCM
  • CE
  • Korean KC
  • Eurasion Economic Community
  • Registro Italiano Navale
  • SUVA LVD Type Approval
  • MOROCCO DOC

This product was certified with the above certifications as of 2026-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
IEC 12 A Contactor
CloseClose
100-E12EJ01
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose