Loading
  • alt text
alt text
100-D860EB00

IEC 860 A MCS D Contactor

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 100-D860EB00 product image
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of March 31, 2019, the IEC 860 A MCS D Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: March 31, 2019 Replacement Category: Engineering Replacement Replacement Product: 100-E750EN11 [https://www.rockwellautomation.com/en-us/products/details.100-E750EN11.html]
Product at a glance
Replacement Available
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of March 31, 2019, the IEC 860 A MCS D Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: March 31, 2019 Replacement Category: Engineering Replacement Replacement Product: 100-E750EN11 [https://www.rockwellautomation.com/en-us/products/details.100-E750EN11.html]
Product at a glance
Replacement Available
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Mechanical
Environmental
Construction
Documents
Alternative Products
Technotes
Coil Code
440-480V 50/60Hz,440-480V AC Elec Coil & Intfc
Maximum Ampere Rating
860 A
Product Family
IEC
Voltage type for actuating
AC
Rated control supply voltage at AC 50 Hz
440 V
Rated control supply voltage at AC 60 Hz
440 V
Type of electrical connection of main circuit
Screw connection
Rated impulse withstand voltage (Uimp)
12 kV
Current (Ie), max
860 A
Optional overload relays
Electronic
Current rating
115 A
Main current circuit resistance
0.14 mΩ
Rated isolation voltage (Ui)
600V @ UL, CSA
Auxiliary contacts
No auxiliary contacts
Rated power (enclosed)
700Hp @ 575V, 3-phase per UL/CSA
General purpose current (enclosed)
860 A per UL/CSA
Power dissipation
310.6 W @ 400V, AC-3, Ie
Operating time
70…145 ms @ DC, closing delay
Short time withstand (Icw)
7000A @ 10s, 60 °C (140 °F)
Coil consumption, hold-in
33VA/30 W @ 50 Hz, 60 Hz, 50/60 Hz
Coil consumption, pick-up
1980 W @ DC control
Total power dissipation
DC control: 340.6 W @ 400V, AC-3, Ie
Operating limits, dropout
(0.1...0.8) x Us @ DC control
Insulation class of the coil
Class B per VDE 0660, table 22
Rating for switching AC motors
700Hp @ 575V, 60 Hz, 3-phase (AC-2, AC-3)
Operating limits, pick-up
(0.85...1.1) x Us @ DC control
BS88 fuses current rating
TBD
UL class L fuses rating
2500A @ 600V, 42 kA available fault current per UL 508 and CSA 22.2 No. 14
Rated voltage (Ue)
690V @ AC, 50/60 Hz
DIN fuses (gG, gL) current rating
TBD
Coil voltage
440-480V AC 50/60 Hz electronic coil w/ electronic Interface
Rated operational current (Ie)
860A @ 60°C, AC-3
UL inverse-time circuit breaker
1200A @ 600V, 42 kA available fault current per UL listed combination
Rated operational power (Pe)
866 kW @ 500V, AC-1 (50 Hz), ambient temperature 40 °C
Optional accessories
Side-mount auxiliary contacts, surge suppressors, IP20 terminal blocks, terminal shields, terminal covers, connecting components, terminal lugs, mechanical/electrical interlocks
Features
Panel mounting only, made of environmentally friendly materials, AC or DC coil control (conventional or electronic), integrated PLC interface (electronic coil)
Contacts
3 power poles with external NO and NC side-mounted auxiliary contact, optional side-mounted 2-pole external auxiliary contact blocks
Conventional coil type
True
Electronic-EI coil type
True
Rated coil frequency
AC 50 Hz, 50/60 Hz DC
Screw terminals
Threaded
Vibration resistance
IEC 60068-2-6
Shock resistance
IEC 60068-2-27
Cross section per UL/CSA
(4X) 2/0...500 MCM
Lifespan
Mechanical DC control: 2000000 ops
Recommended torque
68 Nm
Weight
Non-reverse: 28.6 kg @ DC
Conductor cross section
Main contact, s maximum: 16 mm
Protection class
IP00 IEC 60529/DIN 40050
Altitude of installation site, max
2000 m (NN), per IEC60947-1
Protection against accidental contact
Finger-and back-of-hand proof per VDE 0106, part 100
Ambient temperature
Storage: -40…80 °C
Single contactor cover
IP10 IEC 60529/DIN 40050
Contactor with frame terminal block
IP20 IEC 60529/DIN 40050
Installation Instructions Publication
100-in042_-mu-e 100-IN042
Technical Data Publication
100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Coil Code
440-480V 50/60Hz,440-480V AC Elec Coil & Intfc
Maximum Ampere Rating
860 A
Product Family
IEC
Voltage type for actuating
AC
Rated control supply voltage at AC 50 Hz
440 V
Rated control supply voltage at AC 60 Hz
440 V
Type of electrical connection of main circuit
Screw connection
Rated impulse withstand voltage (Uimp)
12 kV
Current (Ie), max
860 A
Optional overload relays
Electronic
Current rating
115 A
Main current circuit resistance
0.14 mΩ
Rated isolation voltage (Ui)
600V @ UL, CSA
Auxiliary contacts
No auxiliary contacts
Rated power (enclosed)
700Hp @ 575V, 3-phase per UL/CSA
General purpose current (enclosed)
860 A per UL/CSA
Power dissipation
310.6 W @ 400V, AC-3, Ie
Operating time
70…145 ms @ DC, closing delay
Short time withstand (Icw)
7000A @ 10s, 60 °C (140 °F)
Coil consumption, hold-in
33VA/30 W @ 50 Hz, 60 Hz, 50/60 Hz
Coil consumption, pick-up
1980 W @ DC control
Total power dissipation
DC control: 340.6 W @ 400V, AC-3, Ie
Operating limits, dropout
(0.1...0.8) x Us @ DC control
Insulation class of the coil
Class B per VDE 0660, table 22
Rating for switching AC motors
700Hp @ 575V, 60 Hz, 3-phase (AC-2, AC-3)
Operating limits, pick-up
(0.85...1.1) x Us @ DC control
BS88 fuses current rating
TBD
UL class L fuses rating
2500A @ 600V, 42 kA available fault current per UL 508 and CSA 22.2 No. 14
Rated voltage (Ue)
690V @ AC, 50/60 Hz
DIN fuses (gG, gL) current rating
TBD
Coil voltage
440-480V AC 50/60 Hz electronic coil w/ electronic Interface
Rated operational current (Ie)
860A @ 60°C, AC-3
UL inverse-time circuit breaker
1200A @ 600V, 42 kA available fault current per UL listed combination
Rated operational power (Pe)
866 kW @ 500V, AC-1 (50 Hz), ambient temperature 40 °C
Optional accessories
Side-mount auxiliary contacts, surge suppressors, IP20 terminal blocks, terminal shields, terminal covers, connecting components, terminal lugs, mechanical/electrical interlocks
Features
Panel mounting only, made of environmentally friendly materials, AC or DC coil control (conventional or electronic), integrated PLC interface (electronic coil)
Contacts
3 power poles with external NO and NC side-mounted auxiliary contact, optional side-mounted 2-pole external auxiliary contact blocks
Conventional coil type
True
Electronic-EI coil type
True
Rated coil frequency
AC 50 Hz, 50/60 Hz DC
Screw terminals
Threaded
Vibration resistance
IEC 60068-2-6
Shock resistance
IEC 60068-2-27
Cross section per UL/CSA
(4X) 2/0...500 MCM
Lifespan
Mechanical DC control: 2000000 ops
Recommended torque
68 Nm
Weight
Non-reverse: 28.6 kg @ DC
Conductor cross section
Main contact, s maximum: 16 mm
Protection class
IP00 IEC 60529/DIN 40050
Altitude of installation site, max
2000 m (NN), per IEC60947-1
Protection against accidental contact
Finger-and back-of-hand proof per VDE 0106, part 100
Ambient temperature
Storage: -40…80 °C
Single contactor cover
IP10 IEC 60529/DIN 40050
Contactor with frame terminal block
IP20 IEC 60529/DIN 40050
Documents
100-in042_-mu-e Installation Instructions
100-IN042
100-td013_-en-p Technical Data
100-TD013
Installation Instructions Publication
100-in042_-mu-e 100-IN042
Technical Data Publication
100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
IEC 860 A MCS D Contactor
CloseClose
100-D860EB00
Close
Print
Allen-Bradley 100-D860EB00 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose