100-D860EA11
IEC 860 A MCS D Contactor
Rockwell Automation announces that as of March 31, 2019, the IEC 860 A MCS D Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 31, 2019
Replacement Category:
Engineering Replacement
Replacement Product:
100-E750ED11
[https://www.rockwellautomation.com/en-us/products/details.100-E750ED11.html]
Product at a glance
Rockwell Automation announces that as of March 31, 2019, the IEC 860 A MCS D Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 31, 2019
Replacement Category:
Engineering Replacement
Replacement Product:
100-E750ED11
[https://www.rockwellautomation.com/en-us/products/details.100-E750ED11.html]
Product at a glance
| Auxiliary Contact Cnfg |
1 N.O. 1 N.C.
|
|---|---|
| Coil Code |
208-277V 50/60Hz / 200-255V DC @ 220V DC (Electronic Coil)
|
| Maximum Ampere Rating |
860 A
|
| Voltage type for actuating |
AC/DC
|
|---|---|
| Rated control supply voltage at AC 50 Hz |
208 V
|
| Rated control supply voltage at AC 60 Hz |
208 V
|
| Rated control supply voltage at DC |
200 V
|
| Type of electrical connection of main circuit |
Screw connection
|
| Rated impulse withstand voltage (Uimp) |
12 kV
|
| Current (Ie), max |
860 A
|
| Optional overload relays |
Electronic
|
| Current rating |
115 A
|
| Main current circuit resistance |
0.14 mΩ
|
| Rated isolation voltage (Ui) |
600V @ UL, CSA
|
| Auxiliary contacts |
IP20 IEC 60529/DIN 40050
|
| Rated power (enclosed) |
700Hp @ 575V, 3-phase per UL/CSA
|
| General purpose current (enclosed) |
860 A per UL/CSA
|
| Power dissipation |
310.6 W @ 400V, AC-3, Ie
|
| Operating time |
70…145 ms @ DC, closing delay
|
| Short time withstand (Icw) |
7000A @ 10s, 60 °C (140 °F)
|
| Coil consumption, hold-in |
33VA/30 W @ 50 Hz, 60 Hz, 50/60 Hz
|
| Coil consumption, pick-up |
1980 W @ DC control
|
| Total power dissipation |
DC control: 340.6 W @ 400V, AC-3, Ie
|
| Operating limits, dropout |
(0.1...0.8) x Us @ DC control
|
| Insulation class of the coil |
Class B per VDE 0660, table 22
|
| Rating for switching AC motors |
700Hp @ 575V, 60 Hz, 3-phase (AC-2, AC-3)
|
| Operating limits, pick-up |
(0.85...1.1) x Us @ DC control
|
| BS88 fuses current rating |
TBD
|
| UL class L fuses rating |
2500A @ 600V, 42 kA available fault current per UL 508 and CSA 22.2 No. 14
|
| Rated voltage (Ue) |
690V @ AC, 50/60 Hz
|
| DIN fuses (gG, gL) current rating |
TBD
|
| Coil voltage |
208-277V 50/60 Hz/230-250 50/60 Hz/200-255V DC electronic coil w/ electronic interface
|
| Rated operational current (Ie) |
860A @ 60°C, AC-3
|
| UL inverse-time circuit breaker |
1200A @ 600V, 42 kA available fault current per UL listed combination
|
| Rated operational power (Pe) |
866 kW @ 500V, AC-1 (50 Hz), ambient temperature 40 °C
|
| Optional accessories |
Side-mount auxiliary contacts, surge suppressors, IP20 terminal blocks, terminal shields, terminal covers, connecting components, terminal lugs, mechanical/electrical interlocks
|
| Features |
Panel mounting only, made of environmentally friendly materials, AC or DC coil control (conventional or electronic), integrated PLC interface (electronic coil)
|
| Contacts |
3 power poles with external NO and NC side-mounted auxiliary contact, optional side-mounted 2-pole external auxiliary contact blocks
|
| Conventional coil type |
True
|
| Electronic-EI coil type |
True
|
| Rated coil frequency |
AC 50 Hz, 50/60 Hz DC
|
| Screw terminals |
Threaded
|
|---|---|
| Vibration resistance |
IEC 60068-2-6
|
| Shock resistance |
IEC 60068-2-27
|
| Cross section per UL/CSA |
(4X) 2/0...500 MCM
|
| Lifespan |
Mechanical DC control: 2000000 ops
|
| Recommended torque |
68 Nm
|
| Weight |
Non-reverse: 28.6 kg @ DC
|
| Conductor cross section |
Main contact, s maximum: 16 mm
|
| Protection class |
IP00 IEC 60529/DIN 40050
|
| Altitude of installation site, max |
2000 m (NN), per IEC60947-1
|
|---|---|
| Protection against accidental contact |
Finger-and back-of-hand proof per VDE 0106, part 100
|
| Ambient temperature |
Storage: -40…80 °C
|
| Single contactor cover |
IP10 IEC 60529/DIN 40050
|
|---|---|
| Contactor with frame terminal block |
IP20 IEC 60529/DIN 40050
|
| Type | Resource | Publication |
|---|---|---|
| Installation Instructions | 100-in042_-mu-e | 100-IN042 |
| Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Auxiliary Contact Cnfg |
1 N.O. 1 N.C.
|
|---|---|
| Coil Code |
208-277V 50/60Hz / 200-255V DC @ 220V DC (Electronic Coil)
|
| Maximum Ampere Rating |
860 A
|
| Voltage type for actuating |
AC/DC
|
|---|---|
| Rated control supply voltage at AC 50 Hz |
208 V
|
| Rated control supply voltage at AC 60 Hz |
208 V
|
| Rated control supply voltage at DC |
200 V
|
| Type of electrical connection of main circuit |
Screw connection
|
| Rated impulse withstand voltage (Uimp) |
12 kV
|
| Current (Ie), max |
860 A
|
| Optional overload relays |
Electronic
|
| Current rating |
115 A
|
| Main current circuit resistance |
0.14 mΩ
|
| Rated isolation voltage (Ui) |
600V @ UL, CSA
|
| Auxiliary contacts |
IP20 IEC 60529/DIN 40050
|
| Rated power (enclosed) |
700Hp @ 575V, 3-phase per UL/CSA
|
| General purpose current (enclosed) |
860 A per UL/CSA
|
| Power dissipation |
310.6 W @ 400V, AC-3, Ie
|
| Operating time |
70…145 ms @ DC, closing delay
|
| Short time withstand (Icw) |
7000A @ 10s, 60 °C (140 °F)
|
| Coil consumption, hold-in |
33VA/30 W @ 50 Hz, 60 Hz, 50/60 Hz
|
| Coil consumption, pick-up |
1980 W @ DC control
|
| Total power dissipation |
DC control: 340.6 W @ 400V, AC-3, Ie
|
| Operating limits, dropout |
(0.1...0.8) x Us @ DC control
|
| Insulation class of the coil |
Class B per VDE 0660, table 22
|
| Rating for switching AC motors |
700Hp @ 575V, 60 Hz, 3-phase (AC-2, AC-3)
|
| Operating limits, pick-up |
(0.85...1.1) x Us @ DC control
|
| BS88 fuses current rating |
TBD
|
| UL class L fuses rating |
2500A @ 600V, 42 kA available fault current per UL 508 and CSA 22.2 No. 14
|
| Rated voltage (Ue) |
690V @ AC, 50/60 Hz
|
| DIN fuses (gG, gL) current rating |
TBD
|
| Coil voltage |
208-277V 50/60 Hz/230-250 50/60 Hz/200-255V DC electronic coil w/ electronic interface
|
| Rated operational current (Ie) |
860A @ 60°C, AC-3
|
| UL inverse-time circuit breaker |
1200A @ 600V, 42 kA available fault current per UL listed combination
|
| Rated operational power (Pe) |
866 kW @ 500V, AC-1 (50 Hz), ambient temperature 40 °C
|
| Optional accessories |
Side-mount auxiliary contacts, surge suppressors, IP20 terminal blocks, terminal shields, terminal covers, connecting components, terminal lugs, mechanical/electrical interlocks
|
| Features |
Panel mounting only, made of environmentally friendly materials, AC or DC coil control (conventional or electronic), integrated PLC interface (electronic coil)
|
| Contacts |
3 power poles with external NO and NC side-mounted auxiliary contact, optional side-mounted 2-pole external auxiliary contact blocks
|
| Conventional coil type |
True
|
| Electronic-EI coil type |
True
|
| Rated coil frequency |
AC 50 Hz, 50/60 Hz DC
|
| Screw terminals |
Threaded
|
|---|---|
| Vibration resistance |
IEC 60068-2-6
|
| Shock resistance |
IEC 60068-2-27
|
| Cross section per UL/CSA |
(4X) 2/0...500 MCM
|
| Lifespan |
Mechanical DC control: 2000000 ops
|
| Recommended torque |
68 Nm
|
| Weight |
Non-reverse: 28.6 kg @ DC
|
| Conductor cross section |
Main contact, s maximum: 16 mm
|
| Protection class |
IP00 IEC 60529/DIN 40050
|
| Altitude of installation site, max |
2000 m (NN), per IEC60947-1
|
|---|---|
| Protection against accidental contact |
Finger-and back-of-hand proof per VDE 0106, part 100
|
| Ambient temperature |
Storage: -40…80 °C
|
| Single contactor cover |
IP10 IEC 60529/DIN 40050
|
|---|---|
| Contactor with frame terminal block |
IP20 IEC 60529/DIN 40050
|
Documents
|
100-in042_-mu-e
Installation Instructions
100-IN042 |
|
100-td013_-en-p
Technical Data
100-TD013 |
| Type | Resource | Publication |
|---|---|---|
| Installation Instructions | 100-in042_-mu-e | 100-IN042 |
| Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.