
100-D300ED11
IEC 300 A MCS D Contactor

Rockwell Automation announces that as of March 31, 2019, the IEC 300 A MCS D Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 31, 2019
Replacement Category:
Engineering Replacement
Replacement Product:
100-E305KD11
[https://www.rockwellautomation.com/en-us/products/details.100-E305KD11.html]
Product at a glance
Rockwell Automation announces that as of March 31, 2019, the IEC 300 A MCS D Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 31, 2019
Replacement Category:
Engineering Replacement
Replacement Product:
100-E305KD11
[https://www.rockwellautomation.com/en-us/products/details.100-E305KD11.html]
Product at a glance
Auxiliary Contact Cnfg | 1 N.O. 1 N.C. |
---|---|
Coil Code | 110-130V 50/60Hz / 110-130V DC |
Maximum Ampere Rating | 300 A |
Product Family | IEC |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 100-in042_-mu-e | 100-IN042 |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Auxiliary Contact Cnfg | 1 N.O. 1 N.C. |
---|---|
Coil Code | 110-130V 50/60Hz / 110-130V DC |
Maximum Ampere Rating | 300 A |
Product Family | IEC |
Documents
100-in042_-mu-e
Installation Instructions
100-IN042 |
100-td013_-en-p
Technical Data
100-TD013 |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 100-in042_-mu-e | 100-IN042 |
Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.