Loading
View all IEC Standard Contactors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
100-D140EA11

IEC 140 A MCS D Contactor

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of March 31, 2019, the IEC 140 A MCS D Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: March 31, 2019 Replacement Category: Engineering Replacement Replacement Product: 100-E146KD11 [https://www.rockwellautomation.com/en-us/products/details.100-E146KD11.html]
Product at a glance
Replacement Available
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of March 31, 2019, the IEC 140 A MCS D Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: March 31, 2019 Replacement Category: Engineering Replacement Replacement Product: 100-E146KD11 [https://www.rockwellautomation.com/en-us/products/details.100-E146KD11.html]
Product at a glance
Replacement Available
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Electrical
Mechanical
Construction
Environmental
Documents
Alternative Products
Technotes
Unique Product Identifier
100-D140EA11
UPC
781180102295
Estimated Lead Time
64 days
Country of Origin
Czechia
Coil Voltage
208-277V 50/60Hz / 200-255V DC @ 220V DC (Electronic Coil)
Contact Configuration
1 N.O. 1 N.C.
Maximum Load Current
140 A
Sub Brand
IEC
Voltage type for actuating
AC/DC
Rated control supply voltage at AC 50 Hz
208 V
Rated control supply voltage at AC 60 Hz
208 V
Rated control supply voltage at DC
200 V
Type of electrical connection of main circuit
Screw connection
Rated impulse withstand voltage (Uimp)
12 kV
Current (Ie), max
140 A
Optional overload relays
Electronic
Current rating
115 A
Main current circuit resistance
0.42 mΩ
Rated filament current
140A @ 230/240V, AC-5b
Rated isolation voltage (Ui)
600V @ UL, CSA
Auxiliary contacts
IP20 IEC 60529/DIN 40050
Rated power (enclosed)
50Hp @ 230V, 3-phase per UL/CSA
Rated operational current for contactor
96A @ 460V, elevator duty (UL/CSA)
Rated power for contactor
75Hp @ 575V, elevator duty (UL/CSA)
General purpose current (enclosed)
220 A per UL/CSA
Power dissipation
24.6 W @ 400V, AC-3, Ie
Operating time
9…18 ms @ RC module, closing delay
Short time withstand (Icw)
1360v A for 10 s, 60 °C (140 °F)
Coil consumption, hold-in
8 W @ DC control
Coil consumption, pick-up
650VA/310 W @ 50 Hz, 60 Hz, 50/60 Hz
Switching of 3-phase Capacitors
Single capacitor: 73 kVAR @ 240V, AC-6b, 50 Hz, 40 °C
Total power dissipation
DC control (electronic coil): 30.6 W @ 400V, AC-3, Ie
Operating limits, dropout
(0.3...0.6) x Us @ DC control
Switching of lamps
Gas discharge lA, open: 225A @ 40°C (104 °F), AC-5a
Insulation class of the coil
Class B per VDE 0660, table 22
Rating for switching AC motors
82 kW @ 415V @ 50Hz, 3-phase (AC-2, AC-3)
Switching of hermetically sealed cooling compressor motors
210A @ 690V, AC-8a (manual reset of overload release (50 Hz))
Operating limits, pick-up
(0.85...1.1) x Us @ DC control
BS88 fuses current rating
Type 2 (per IEC 60947-4-1): 250A @ 415V, 65 kA available fault current
UL class K5 and RK5 fuses rating
350A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
Rated voltage (Ue)
690V @ AC, 50/60 Hz
DIN fuses (gG, gL) current rating
Type 2 (per IEC 60947-4-1): 250A @ 690V, 50 kA available fault current
Coil voltage
208-277V 50/60 Hz/230-250 50/60 Hz/200-255V DC electronic coil w/ electronic interface
Rated operational current (Ie)
Electronic-EI coil type: 242A @ 500V, star-delta starting (50 Hz)
UL class J and CSA HRCI-J fuses rating
Type2 (IEC60947-4-1): 250A @ 100kA available fault current per UL verified combination
UL inverse-time circuit breaker
200 A @ 600Y/347V @ 25kA available fault current per UL listed combination
Switching of power transformers
Apparent power: 87.3 kVA @ 480V, AC-6a @ 60Hz
Rated operational power (Pe)
98 kW @ 500V, AC-4 (50 Hz), ambient temperature 60 °C
Switching of DC loads
3-Poles in series: 210A @ 48/60V (Shunt-wound Motors Starting, reverse current braking, reversing, stepping DC-3 at 60 °C)
Optional accessories
Side-mount auxiliary contacts, surge suppressors, IP20 terminal blocks, terminal shields, terminal covers, connecting components, terminal lugs, mechanical/electrical interlocks
Features
Panel mounting only, made of environmentally friendly materials, AC or DC coil control (conventional or electronic), integrated PLC interface (electronic coil)
Contacts
3 power poles with external NO and NC side-mounted auxiliary contact, optional side-mounted 2-pole external auxiliary contact blocks
Conventional coil type
True
Electronic-EI coil type
True
Rated coil frequency
AC 50 Hz, 50/60 Hz DC
Frame terminal block conductor cross section, b max
20
Frame terminal block conductor cross section, s top
3
Frame terminal block conductor cross section, s bottom
3
Screw terminals
Thru-hole
Conductor cross section, top opening
16
Conductor cross section, bottom opening
16
Vibration resistance
IEC 60068-2-6
Shock resistance
IEC 60068-2-27
Cross section per UL/CSA
6...300 MCM
Lifespan
Mechanical DC control: 10000000 ops
Switching frequency, max
120 ops/h
Recommended torque
88 to 106 in-lb
Weight
Non-reverse (Electronic-EI coil type): 3.8 kg @ DC
Conductor cross section
Main contact, s maximum: 5 mm
Protection class
IP00 IEC 60529/DIN 40050
Width
155 mm
Height
221.75 mm
Depth
180.5 mm
Single contactor cover
IP10 IEC 60529/DIN 40050
Contactor with frame terminal block
IP20 IEC 60529/DIN 40050
Altitude of installation site, max
2000 m (NN), per IEC60947-1
Protection against accidental contact
Finger-and back-of-hand proof per VDE 0106, part 100
Ambient temperature
Storage: -40…80 °C
Installation Instructions Publication
100-in042_-mu-e 100-IN042
Technical Data Publication
100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
100-D140EA11
UPC
781180102295
Estimated Lead Time
64 days
Country of Origin
Czechia
Technical Specifications
Coil Voltage
208-277V 50/60Hz / 200-255V DC @ 220V DC (Electronic Coil)
Contact Configuration
1 N.O. 1 N.C.
Maximum Load Current
140 A
Sub Brand
IEC
Voltage type for actuating
AC/DC
Rated control supply voltage at AC 50 Hz
208 V
Rated control supply voltage at AC 60 Hz
208 V
Rated control supply voltage at DC
200 V
Type of electrical connection of main circuit
Screw connection
Rated impulse withstand voltage (Uimp)
12 kV
Current (Ie), max
140 A
Optional overload relays
Electronic
Current rating
115 A
Main current circuit resistance
0.42 mΩ
Rated filament current
140A @ 230/240V, AC-5b
Rated isolation voltage (Ui)
600V @ UL, CSA
Auxiliary contacts
IP20 IEC 60529/DIN 40050
Rated power (enclosed)
50Hp @ 230V, 3-phase per UL/CSA
Rated operational current for contactor
96A @ 460V, elevator duty (UL/CSA)
Rated power for contactor
75Hp @ 575V, elevator duty (UL/CSA)
General purpose current (enclosed)
220 A per UL/CSA
Power dissipation
24.6 W @ 400V, AC-3, Ie
Operating time
9…18 ms @ RC module, closing delay
Short time withstand (Icw)
1360v A for 10 s, 60 °C (140 °F)
Coil consumption, hold-in
8 W @ DC control
Coil consumption, pick-up
650VA/310 W @ 50 Hz, 60 Hz, 50/60 Hz
Switching of 3-phase Capacitors
Single capacitor: 73 kVAR @ 240V, AC-6b, 50 Hz, 40 °C
Total power dissipation
DC control (electronic coil): 30.6 W @ 400V, AC-3, Ie
Operating limits, dropout
(0.3...0.6) x Us @ DC control
Switching of lamps
Gas discharge lA, open: 225A @ 40°C (104 °F), AC-5a
Insulation class of the coil
Class B per VDE 0660, table 22
Rating for switching AC motors
82 kW @ 415V @ 50Hz, 3-phase (AC-2, AC-3)
Switching of hermetically sealed cooling compressor motors
210A @ 690V, AC-8a (manual reset of overload release (50 Hz))
Operating limits, pick-up
(0.85...1.1) x Us @ DC control
BS88 fuses current rating
Type 2 (per IEC 60947-4-1): 250A @ 415V, 65 kA available fault current
UL class K5 and RK5 fuses rating
350A @ 600V, 5 kA available fault current per UL 508 and CSA 22.2 No. 14
Rated voltage (Ue)
690V @ AC, 50/60 Hz
DIN fuses (gG, gL) current rating
Type 2 (per IEC 60947-4-1): 250A @ 690V, 50 kA available fault current
Coil voltage
208-277V 50/60 Hz/230-250 50/60 Hz/200-255V DC electronic coil w/ electronic interface
Rated operational current (Ie)
Electronic-EI coil type: 242A @ 500V, star-delta starting (50 Hz)
UL class J and CSA HRCI-J fuses rating
Type2 (IEC60947-4-1): 250A @ 100kA available fault current per UL verified combination
UL inverse-time circuit breaker
200 A @ 600Y/347V @ 25kA available fault current per UL listed combination
Switching of power transformers
Apparent power: 87.3 kVA @ 480V, AC-6a @ 60Hz
Rated operational power (Pe)
98 kW @ 500V, AC-4 (50 Hz), ambient temperature 60 °C
Switching of DC loads
3-Poles in series: 210A @ 48/60V (Shunt-wound Motors Starting, reverse current braking, reversing, stepping DC-3 at 60 °C)
Optional accessories
Side-mount auxiliary contacts, surge suppressors, IP20 terminal blocks, terminal shields, terminal covers, connecting components, terminal lugs, mechanical/electrical interlocks
Features
Panel mounting only, made of environmentally friendly materials, AC or DC coil control (conventional or electronic), integrated PLC interface (electronic coil)
Contacts
3 power poles with external NO and NC side-mounted auxiliary contact, optional side-mounted 2-pole external auxiliary contact blocks
Conventional coil type
True
Electronic-EI coil type
True
Rated coil frequency
AC 50 Hz, 50/60 Hz DC
Frame terminal block conductor cross section, b max
20
Frame terminal block conductor cross section, s top
3
Frame terminal block conductor cross section, s bottom
3
Screw terminals
Thru-hole
Conductor cross section, top opening
16
Conductor cross section, bottom opening
16
Vibration resistance
IEC 60068-2-6
Shock resistance
IEC 60068-2-27
Cross section per UL/CSA
6...300 MCM
Lifespan
Mechanical DC control: 10000000 ops
Switching frequency, max
120 ops/h
Recommended torque
88 to 106 in-lb
Weight
Non-reverse (Electronic-EI coil type): 3.8 kg @ DC
Conductor cross section
Main contact, s maximum: 5 mm
Protection class
IP00 IEC 60529/DIN 40050
Width
155 mm
Height
221.75 mm
Depth
180.5 mm
Single contactor cover
IP10 IEC 60529/DIN 40050
Contactor with frame terminal block
IP20 IEC 60529/DIN 40050
Altitude of installation site, max
2000 m (NN), per IEC60947-1
Protection against accidental contact
Finger-and back-of-hand proof per VDE 0106, part 100
Ambient temperature
Storage: -40…80 °C
Documents
100-in042_-mu-e Installation Instructions
100-IN042
100-td013_-en-p Technical Data
100-TD013
Installation Instructions Publication
100-in042_-mu-e 100-IN042
Technical Data Publication
100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
IEC 140 A MCS D Contactor
CloseClose
100-D140EA11
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose