Local I/O Modules
The
ControlLogix®
chassis that you choose affects how many local I/O modules you can use. Several ControlLogix®
chassis sizes are available to suit your configuration requirements. You can fill the slots of your chassis with any combination of controllers, communication modules, and I/O modules.Chassis | Slots |
|---|---|
1756-A4 | 4 |
1756-A7 | 7 |
1756-A7XT | |
1756-A10 | 10 |
1756-A10XT | |
1756-A13 | 13 |
1756-A17 | 17 |
If you have empty slots in your chassis, you can use the 1756-N2 or 1756-N2XT slot-filler module.
Provide Feedback