Additional Resources
These documents contain additional information concerning related products from
Rockwell Automation®
. You can view or download publications at rok.auto/literature.Resource | Description | |
Hardware Installation | ControlLogix 5580 Controllers Installation Instructions, publication 1756-IN043 | Provides installation instructions for ControlLogix® 5580 controllers. |
GuardLogix 5580 Controllers Installation Instructions, publication 1756-IN048 | Provides installation instructions for GuardLogix® 5580 controllers. | |
ControlLogix Power Supply Installation Instructions, publication 1756-IN619 | Describes how to install standard power supplies. | |
ControlLogix Redundant Power Supply Installation Instructions, publication 1756-IN620 | Describes how to install redundant power supplies. | |
ControlLogix Chassis Installation Instructions, publication 1756-IN621 | Describes how to install a ControlLogix® chassis. | |
Technical Data | 1756 ControlLogix Controllers Technical Data, publication 1756-TD001 | Provides specifications for ControlLogix® controllers. |
1756 ControlLogix I/O Specifications Technical Data, publication 1756-TD002 | Provides specifications for ControlLogix® I/O modules. | |
1756 ControlLogix Communications Modules Specifications Technical Data, publication 1756-TD003 | Provides specifications for ControlLogix® communications modules. | |
1756 ControlLogix Integrated Motion Modules Specifications Technical Data, publication 1756-TD004 | Provides specifications for ControlLogix® integrated motion modules. | |
1756 ControlLogix Power Supplies Specifications Technical Data, publication 1756-TD005 | Provides specifications for ControlLogix® power supplies. | |
1756 ControlLogix Chassis Specifications Technical Data, publication 1756-TD006 | Provides specifications for a ControlLogix® chassis. | |
Network | EtherNet/IP Network Devices User Manual, publication ENET-UM006 | Describes how to configure and use EtherNet/IP™ devices with a Logix 5000® controller and communicate with various devices on the EtherNet/IP™ network. |
Safety application requirements | Logix SIS Safety Reference Manual, publication 1756-RM015 | Describes Logix SIS systems, which are type-approved and certified for use in safety applications. |
GuardLogix 5580 and Compact GuardLogix 5380 Safety Reference Manual, publication 1756-RM012 | Contains detailed requirements to achieve and maintain SIL 2/PLd and SIL 3/PLe with the GuardLogix® 5580 controller system via the Studio 5000 Logix Designer® application. | |
Design Considerations | Logix 5000 Controllers Design Considerations Reference Manual, publication 1756-RM094 | Provides information to help design and plan Logix 5000® systems. |
Replacement Guidelines: Logix 5000 Controllers Reference Manual, publication 1756-RM100 | Provides information on how to replace earlier generation controllers with controllers in the same family but newer generations, for example, replacing ControlLogix® 5570 controllers with ControlLogix® 5580 controllers. | |
High Availability System Reference Manual, publication HIGHAV-RM002 | Provides information to help design and plan high availability systems. | |
Redundancy System User Manual, publication 1756-UM015 | Provides information about how to set up, configure, program, monitor, and troubleshoot high availability systems that use Logix SIS, ControlLogix® 5580, or ControlLogix® 5570 redundancy. | |
System Security Design Guidelines Reference Manual, publication SECURE-RM001 | Provides guidance on how to conduct security assessments, implement Rockwell Automation® products in a secure system, harden the control system, manage user access, and dispose of equipment. | |
OPC UA in 5580 and 5380 Controllers User Manual, publication 1756-UM023 | Describes how to implement and use OPC UA communication with ControlLogix® 5580 and GuardLogix® 5580 controllers. | |
Programming Tasks and Procedures | Logix 5000 Controllers Common Procedures Programming Manual, publication 1756-PM001 | Provides access to the Logix 5000® controllers set of programming manuals. The manuals cover such topics as how to manage project files, organize tags, program logic, test routines, faults, and more. |
Logix 5000 Controllers General Instructions Reference Manual, publication 1756-RM003 | Provides information on the programming instructions available to use in Logix Designer application projects. | |
GuardLogix Safety Application Instruction Set Reference Manual, publication 1756-RM095 | Provides information about the GuardLogix® safety application instruction set. | |
Advanced Process Control and Drives and Phase and Sequence Instruction Reference Manual, publication 1756-RM006 | Provides details about the available General, Motion, Process, and Drives instruction set for a Logix-based controller. | |
Product Certifications | Product Certifications website, rok.auto/certifications | Provides declarations of conformity, certificates, and other certification details. |
Provide Feedback