GuardLogix Functional Safety

The
GuardLogix®
5580 controller system is certified for use in safety applications up to and including SIL 2/PLd and SIL 3/PLe where the de-energized state is the safe state:
  • For SIL 3/PLe safety applications, the
    GuardLogix®
    system is made up of a primary controller and a safety partner that function together in a 1oo2 architecture.
  • For SIL 2/PLd and SIL 3/PLe safety system requirements, including functional validation test intervals, system reaction time, and PFD/PFH calculations, see 1756-RM012.
You must read, understand, and fulfill these requirements before you operate a
GuardLogix®
SIL 2/PLd or SIL 3/PLe safety system.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal