Index connection example

The SBCP connections SBCP1, SBCP2, and SBCP4 are configured.
Index=2
SBCP1=0, SBCP2=1, SBCP3=0, SBCP4=0, SBCP5=0...SBCP100=0
Index=4
SBCP1=0, SBCP2=0, SBCP3=0, SBCP4=1, SBCP5=0...SBCP100=0
Index=3
SBCP1=0, SBCP2=0, SBCP3=0, SBCP4=0, SBCP5=0...SBCP100=0
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal