Device and project compatibility

FactoryTalk Design Workbench
supports devices from different releases. To use projects or devices from different releases, beware of the compatibility between releases.
Compatibility between a FactoryTalk Design Workbench release and Micro800 controller firmware revision
FactoryTalk Design Workbench Release
Micro800 Firmware Revision
1.01.00
  • Micro810
    LC10 controllers: 7.
    x
  • Micro820
    L20E,
    Micro850
    L50E, or
    Micro870
    L70E controllers: 23.
    xx
    and 22.
    xx
1.00.00
  • Micro810
    LC10 controllers: 7.
    x
  • Micro820
    L20E,
    Micro850
    L50E, or
    Micro870
    L70E controllers: 23.
    xx
    and 22.
    xx
Compatibility mechanism for earlier software versions
Controller Project Version
Controller Firmware Revision
Create
R23.00 or R22.00 for
Micro820
L20E,
Micro850
L50E, and
Micro870
L70E controllers
Project can be downloaded into
R23.00 or R22.00 for
Micro820
L20E,
Micro850
L50E, and
Micro870
L70E controllers
R7.00 for
Micro810
LC10 controllers
R7.00 for
Micro810
LC10 controllers
Import
R23.00 or R22.00 for
Micro820
L20E,
Micro850
L50E, and
Micro870
L70E controllers
Project can be downloaded into
R23.00 or R22.00 for
Micro820
L20E,
Micro850
L50E, and
Micro870
L70E controllers
R7.00 for
Micro810
LC10 controllers
R7.00 for
Micro810
LC10 controllers
Upload or discover
R23.00 or R22.00 for
Micro820
L20E,
Micro850
L50E, and
Micro870
L70E controllers
Project can be downloaded into
R23.00 or R22.00 for
Micro820
L20E,
Micro850
L50E, and
Micro870
L70E controllers
R7.00 for
Micro810
LC10 controllers
R7.00 for
Micro810
LC10 controllers
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal