2080-OW4I plug-in module

2080-OW4I is a plug-in module with 4-point 1 A relay outputs that extends outputs for the controller.
After adding a 2080-OW4I plug-in module:
  • Four global variables are created in the controller project.
  • In
    Project Organizer
    , under
    Plug-in
    , a
    2080-OW4I
    node is created.
  • The 2080-OW4I configuration page contains the following nodes. Select a node to view and configure the corresponding settings.
    • Overview
      : Displays the device image, catalog number, revision, product type, and slot number. Selecting
      Device definition
      opens the
      Device definition
      dialog to change the slot and revision, and to configure whether to fault the controller when the plug-in module is absent.
    • Variable
      : Lists the added variables with their variable names and data types.
For the 2080-OW4I plug-in module, the default value of the input filter is 15.0 ms.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal