Loading

931 Signal Conditioners
Allen-Bradley

Our Bulletin 931N Nano and 931S Smart signal conditioners provide a full range of options to isolate, convert, split, linearize, and amplify a broad range of signal types.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(1)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 931N Nano and 931S Smart signal conditioners provide a full range of options to isolate, convert, split, linearize, and amplify a broad range of signal types. These products help protect your expensive control system from transients and noise while eliminating ground loop/noise-induced errors in process measurements through galvanic isolation. There are products with dual channels, input and output loop powered options. Products in these families offer excellent performance in terms of galvanic isolation, accuracy, response time, and power dissipation.

  • Offers the following Signal Types: Analog, Bipolar, Thermocouple, RTD, Linear Resistance, Potentiometer
  • Offers time savings from power DIN rail option that reduces the need for power supply wiring for each device. One feed module powers up to 75 devices
  • Offers high galvanic isolation, 2.5kV AC
  • Includes angled connection terminals which allow for easy wiring
  • Features DIP switches for easy configuration
  • Offers low power consumption for greater energy efficiency
  • Provides high accuracy (0.05%) for optimal system performance
  • Offers fast response time (less than 5/7 ms for analog signals and less than 30 ms for temperature measurements) lowering downtime
  • Simplifies troubleshooting by onboard sensor and signal error indication
  • Provides NAMUR 43 functional range, 0…23 mA enabling sensor/signal error detection

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Signal Conditioner Specifications 931-TD002_-EN-P
Installation Instructions Publication
Product Configuration using Device Type Manager (DTM) 931-IN024_-EN-P
Program Guides Publication
Thermocouple Application Solutions for Long Wire Runs Application Technique 931-AT002_-EN-P
Product Profiles Publication
Bulletin 931 Signal Conditioners Product Profile 931-PP001_-EN-P
Bulletin 931 Signal Conditioners Migration Solutions MIGRAT-PP041_-EN-P
Certifications
Certifications
ATEX CertificationATEX Certification
China RoHS 25China RoHS 25
FM APPROVED MarkFM APPROVED Mark
KC CertificationKC Certification
RCM CertificationRCM Certification
UL Listed CertificationUL Listed Certification
  • ATEX/IECEx Certified
  • CE Marked
  • China RoHS Compliant
  • DNV-GL Marine Certified
  • FM Approved
  • KC Certified
  • RCM Marked
  • RoHS Compliant
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Signal Interface
  5. Chevron LeftChevron Left 931 Signal Conditioners
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose