Loading
A conveyor belt for processing coal ore.
Drives Applications

Smart motor control solutions for the mining industry

Discover the technology that can boost dependability and energy efficiency for the mining industry
Explore Mining Applications

Technology that cuts emissions and supports operational goals

artificial intelligence icon
Built for Mining

PowerFlex drives are designed to perform in harsh, dusty, high-vibration environments, supporting continuous operation of critical mining processes.

person at computer with hololens icon
Reliable, Efficient Operations

Improve uptime and reduce energy consumption with drives engineered to deliver consistent performance across conveyors, crushers, mills, and hoists.

lock in shield icon
Scalable Drive Solutions

A broad PowerFlex portfolio supports low to high power applications, helping mining operations standardize, simplify maintenance, and plan for growth.

Explore Mining Applications

Power More Reliable Mining Operations

Explore proven drive solutions and see how mining leaders leverage the power of PowerFlex drives to improve reliability, efficiency, and operational performance.

Drives can reduce energy use in variable‑load mining equipment by up to 40%

(source https://www.energyinst.org/?a=1406830)

According to the International Energy Agency, in industrial sectors, motors and drives can account for over 60% of total electricity demand.

Unplanned equipment failures can cost mining operations $50,000 to $500,000 per day, depending on commodity price and site configuration.

(source http://dx.doi.org/10.1080/01446190210163552)

Explore Mining Applications

“Mining productivity has declined by roughly 50 percent over the past two decades, making technology‑enabled efficiency improvements essential to restoring performance and competitiveness.”

McKinsey & Company, Unearthing a new era of innovation in mining, 2023

PowerFlex Applications in Mining

Explore the Mining Applications

Unlock mining energy savings and reliability with smarter electrification and drive-enabled operations.

Discover Mining Applications

Ready to learn how you can do more?

Connect with our experts to learn proven strategies for improving energy efficiency in mining.

Contact Us
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Industries
  3. Chevron LeftChevron Left Mining
  4. Chevron LeftChevron Left Smart motor control solutions for the mining industry