XOR_MASK
Integer exclusive OR bit-to-bit mask

Arguments | |||
|---|---|---|---|
IN | IN | DINT | Must have integer format |
MSK | MSK | DINT | Must have integer format |
XOR_MASK | Q | DINT | Bit-to-bit logical Exclusive OR between IN and MSK |
Example
(* FBD example with XOR_MASK Operators *)

(* ST Equivalence: *)
crc32 := XOR_MASK (prevcrc, nextc); result := XOR_MASK (16#012, 16#011); (* equals 16#003 *)
Provide Feedback