Validate Changes to Modbus Master Configurations
Modbus
Master ConfigurationsValidate changes to
Modbus®
master configurations after saving changes. Validation runs automatically after saving changes and exiting a Modbus
master configuration.
To validate changes to
Modbus
master configurations- Make necessary configuration changes to any of aModbusmaster properties:
- Communications and status reporting (Configurationstab)
- Broadcast messages to slaves (Broadcasttab)
- Statistics data (Statisticstab)
- ClickValidate.TheValidatingwindow appears with the validation results.ModbusMaster Configuration
Provide Feedback