Example SYSTEM.INI file

; ; Trusted - System .INI File ; ; ; [templates\system\sys.inc] cli='DCL "IMBTO=1000"' cli='DCL "WDOGTO=1000"' cli='DCL "BYPASSTO=30000"' ; [templates\Led\LED.inc] cli='DCL "0=red flash"' cli='DCL "1=red"' cli='DCL "2=off"' cli='DCL "3=off"' cli='DCL "4=green"' cli='DCL "5=green flash"' cli='DCL "6=red flash"' cli='DCL "7=red flash"' cli='DCL "8=red"' cli='DCL "9=red"' cli='DCL "10=red"' cli='DCL "11=red"' cli='DCL "12=red"' cli='DCL "13=red"' cli='DCL "14=red"' cli='DCL "15=red"' ; [templates\threshold\Threshold.inc] cli='DCL "DEFAULT= 1536,2048,6144,6656,8192,8704,11264,11776"' ; ; ; Trusted - Processor Chassis ; ; ; Trusted TMR Processor ; [UPDATER] ; ; ; Communications Interface - Coil/Register Offsets ; ; InterGroupDelay - coil/register group delays. ; InterGroupDelay = 50 ; ; ; Block Write Protection Of Modbus Variables. ; AutoProtect = 0 ; [ISAGRAF_CONFIG] ; ISA_SLEEP_PERIOD = 32 MAX_SCAN_TIME = 1000 ; [IMB] SC=2,2,NIO SC=2,1,NIO SC=2,13,XPM SC=2,14,XPM CC=2,2,1 SC=1,8,PIM SC=1,7,PIM SC=1,2,XIM SC=1,1,XIM SC=1,15,MP ; ; ; ICS 2000 Configuration ; [I2K_SYSTEM] a=a b=a c=a ; ; [COMMS] serial1=19200,8,Odd,1,rs232 serial2=19200,8,Odd,1,rs485fdmux serial3=19200,8,Odd,1,rs485fdmux ; [MODBUS] ; [IRIG] Enabled=0 Mode=1 LEDMonitoring=0 ; [CHASSIS] max_racks =2 ; ; [CHASSIS_01_SLOT_01] module_type = 8311 ; [CHASSIS_01_SLOT_02] module_type = 8311 ; [CHASSIS_01_SLOT_07] module_type=8151 serial1=19200,8,Odd,1,rs485fdmux serial2=19200,8,Odd,1,rs485fdmux serial3=19200,8,Odd,1,rs485fdmux serial4=19200,8,Odd,1,rs485fdmux tcp_ip0=10.10.10.2,255.255.255.0,11.10.9.8 tcp_ip1=9.9.9.2,255.255.255.0,11.10.9.8 ; ; Modbus slave settings ; mb_port_timeout=300 ; [CHASSIS_01_SLOT_08] module_type=8151 serial1=19200,8,Odd,1,rs485fdmux serial2=19200,8,Odd,1,rs485fdmux serial3=19200,8,Odd,1,rs485fdmux serial4=19200,8,Odd,1,rs485fdmux tcp_ip0=10.10.10.1,255.255.255.0,11.10.9.8 tcp_ip1=9.9.9.1,255.255.255.0,11.10.9.8 ; ; Modbus slave settings ; mb_port_timeout=300 ; ; Trusted - Expander Chassis ; ; Chassis Number 2 ; ; [CHASSIS_02_SLOT_01] module_type = 8403 description=TMR 24Vdc Digital Input simulate= 0 scan_interval = 0 ; cli='DCB' cli='DCL "[SYSTEM]"' $[templates\system\sys.inc] cli='DCL "[LED]"' $[templates\Led\LED.inc] cli='DCL "[THRESHOLD]"' $[templates\threshold\Threshold.inc] cli='DCE' ; [CHASSIS_02_SLOT_02] module_type = 8451 description=TMR 24Vdc Digital Output simulate= 0 scan_interval = 0 ; cli='DCB' cli='DCL "[SYSTEM]"' $[templates\system\sys.inc] cli='DCL "[LED]"' $[templates\Led\LED.inc] cli='DCE' ; [VCI] ; ;VERSION CONTROL INFORMATION ;The <CRC> variable is calculated on everything ;excluding the CRC line ; Author = NickO ProjectTitle = Demonstration File Date = 18/02/2017 Time = 12:32:01 Note =
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal