Serial port - DNP3 slave configuration page
Use the DNP3 slave configuration page to do the following actions:
- Configure the common and protocol control settings for theDNP3 slavechannel.
- Open the communication diagnostics view.
The following controllers support DNP3 slave:
- 2080-L70E-24QBBN
- 2080-L70E-24QWBN
The displayed configuration settings vary with the
Micro800
controller selection.Setting | Description |
---|---|
Common Settings | |
Baud rate | Lists the baud rate in bits per second. Options are:
The default value is 38400. |
Parity | Lists the parity bit usage in the communication packets. Options are:
|
Node address | Specifies the address of the controller on the DNP3 network. Each address on the network must be unique. The value is from 0 through 65519. The default value is 1. |
Protocol Control | |
Enable master address validation | Determines whether to accept requests from other addresses.
The checkbox is cleared by default. |
Enable self-address | Selects the checkbox to accept and process any packets that contain the destination address 65532 (FFFCh). This provides a mechanism for a master to discover the configured address of the controller when connected point-to-point. In a network environment, the checkbox must be left cleared. |
Master node | Specifies the master node address. The addresses for node 1, 2, 3, and 4 are available when master address validation is enabled. The address is from 0 through 65519. Master node 0 is available by default. |
Media | Specifies the supported media types. Options are as follows:
The default setting is RS232 . |
Control line | Specifies the type of handshake that is used for communication.
The default setting is No Handshake . |
Confirmation timeout | Specifies the time, in milliseconds, for which the controller waits before resending the unsolicited response. The value is from 20 ms through 1,400 s. |
Stop bits | Specifies the number of stop bits per character. Options include 1 and 2 . 1 is the default option. |
Request LL confirmation | Turns on or turns off Request LL confirmation.
|
Send LL confirmation | Turns on or turns off Send LL confirmation.
|
Message retries | Specifies the number of message resend attempts. The value is from 0 through 255. |
Pre-transmission delay | Specifies the amount of time before the Micro800 controller sends the packet.The value is from 0 through 65535. The default value is 0. |
RTS off delay | Specifies the delayed amount of time between the end of a transmission and the Ready To Send (RTS) drop. It is available when Half Duplex without continuous carrier (RTS/CTS) is selected for Control line .The value is from 0 through 32767. The default value is 0. |
RTS send delay | Specifies the delayed amount of time between the activation of RTS and the initiation of a transmission. It is available when Half Duplex without continuous carrier (RTS/CTS) is selected for Control line .The value is from 0 through 32767. The default value is 0. |
Provide Feedback