2085-IRT4 channel configuration page
After adding the 2085-IRT4 expansion module to the controller project, four
Channel <x>
nodes are created on the 2085-IRT4
page. Select Channel <x>
to view and configure the channel settings.Setting | Description |
---|---|
Enable channel | Turns the channel on or off. When the channel is turned on, the settings on the Channel <x> page are available.The input variables for channel <x> are not removed from the global variable grid when the channel is turned off.The channel is turned on by default. |
Sensor type | Specifies the sensor type for the channel, which determines the default values for the settings on the page. Options are:
The default sensor type is Thermocouple K .You can select a Thermocouple or a Resistance Temperature Detector (RTD) sensor for the channel. The Sensor type selection determines the default values on the page. For example, if you change the default sensor type (Thermocouple K) to 100 ohm Platinum 385, the parameters on the page change to the default values for the 100 ohm Platinum 385 (RTD) sensor.Each sensor type has a minimum and maximum temperature range. For more information about the temperature range, see Sensor temperature ranges for 2085-IRT4. |
Units | Specifies the temperature unit for Channel <x> . Options are Celsius and Fahrenheit . |
Data format | Specifies the data format type for Channel <x> . Options are:
The default setting is Engineering units x1 . |
RTD wiring type | Specifies the wiring type for Channel <x> .The parameter is available when the sensor type is set to 0 to 500 Ω for RTD settings.Options are:
The default option is 2-wire . |
RTD 2-wire cable resistance | Specifies the cable resistance for the 2-wire cable. The value is from 0.00 Ω to 655.35 Ω. To configure the setting, you must set the sensor type to 0 to 500 Ω and the RTD wiring type to 2-wire .When the value you set for the cable resistance is smaller than the input value, it is subtracted from the input value during each read. When the cable resistance value is greater than the input value, the underrange or open status bit is set to 1. |
Filter update time | Specifies the interval at which the channel is updated. Options are:
The default interval is 120 ms . |
Filter frequency (–3 dB) | Shows the filter frequency for the channel based on a -3 dB attenuation criterion. The parameter is read-only and is 4.0 Hz by default.Options are:
|
50/60Hz noise rejection | Specifies the noise rejection for the channel. Options are:
The default setting is Both . |
Open circuit response | Specifies how the channel responses when it encounters an open circuit condition. The defined value is set on the input variables _IO_Xx_AI_yy when the connection on the input channel is open.Options are:
The default setting is Upscale . |
Provide Feedback