Sensor temperature ranges for 2085-IRT4
The following table introduces the temperature ranges for different sensor types of the 2085-IRT4 expansion module in Celsius and Fahrenheit.
Sensor Type | Range (Celsius) | Range (Fahrenheit) |
---|---|---|
Resistance Temperature Detector | ||
100 Ω platinum 385 | From –200 through 870 | From –328 through 1598 |
200 Ω platinum 385 | From –200 through 400 | From –328 through 752 |
100 Ω platinum 3916 | From –200 through 630 | From –328 through 1166 |
200 Ω platinum 3916 | From –200 through 400 | From –328 through 752 |
100 Ω nickel 618 | From –60 through 250 | From –76 through 482 |
200 Ω nickel 618 | From –60 through 200 | From –76 through 392 |
120 Ω nickel 672 | From –80 through 260 | From –112 through 500 |
10 Ω copper 427 | From –200 through 260 | From –328 through 500 |
Supported resistance range | From 0 Ω through 500 Ω | |
Supported voltage range | From 0 mV through 100 mV | |
Thermocouple | ||
Thermocouple B | From 300 through 1820 | From 572 through 3308 |
Thermocouple C | From 0 through 2315 | From 32 through 4199 |
Thermocouple E | From –270 through 1000 | From –454 through 1832 |
Thermocouple J | From –210 through 1200 | From –346 through 2192 |
Thermocouple K | From –270 through 1372 | From 454 through 2502 |
Thermocouple TXK/XK(L) | From –200 through 800 | From –328 through 1472 |
Thermocouple N | From –270 through 1300 | From –454 through 2372 |
Thermocouple R | From –50 through 1768 | From –58 through 3214 |
Thermocouple S | From –50 through 1768 | From –58 through 3214 |
Thermocouple T | From –270 through 400 | From –454 through 752 |
Provide Feedback