Overview

The
FactoryTalk
Historian Machine Edition (ME) Module is a fully embedded historian in a
ControlLogix®
module that you can insert into a Rockwell ControlLogix chassis to use backplane communications and collect data from multiple controllers. It collects data at high speeds as well as runs calculations and statistics on the data inside its storage archive, utilizing exception and compression filtering to significantly reduce the data archive space. You can view system and data information through the FactoryTalk Historian ME web interface and all standard FactoryTalk Historian web clients.
In this document, you will find information on both the hardware and software of FactoryTalk Historian ME.
The FactoryTalk Historian ME Module's web interface allows you to do the following:
  • View module information, including status, system utilization, and system statistic information.
  • View current, archive, and trend data.
  • Create, edit, and delete points.
  • Start and stop the data collection.
  • Configure, start, and stop the data transfer.
  • Manage users and groups.
  • Configure time synchronization.
  • Configure the system settings.
  • Upload files to the FactoryTalk Historian ME Module.
  • Back up and restore configuration files.
  • Restore the default settings.
  • Shut down or reboot the FactoryTalk Historian ME Module.
  • Manage security.
Rockwell Automation recognizes that some of the terms that are currently used in our industry and in this publication are not in alignment with the movement toward inclusive language in technology. We are proactively collaborating with industry peers to find alternatives to such terms and making changes to our products and content. Please excuse the use of such terms in our content while we implement these changes.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal