Loading

Industrial Communications

The Lifeblood of your Industrial Digital Transformation
Digital view of an outdoor industrial facility with a female employee holding a laptop that is communicating with all industrial processes
Industrial Communications
  • FactoryTalk Linx
  • FactoryTalk Linx Gateway

Experience the most efficient communication service for FactoryTalk® software

Through a versatile and scalable portfolio, Rockwell Automation's Industrial Communications software solutions help empower our customers to more efficiently control, manage, and monitor their data — from the plant floor throughout the enterprise, and every point in between. Transporting data and successfully reconstructing it at its intended destination is what keeps your operations humming – with industrial communication at the heart of it all. Without it, commissioning, controlling, monitoring and securing your operations would be impossible.

Our Industrial Communications portfolio can help you:

  • Evolve your operations with the addition of new features that offer enhanced benefits to our customers with each release
  • FactoryTalk® Linx provides an indispensable foundation for all things that speak FactoryTalk® (including third-party devices that are integral partners in your industrial ecosystem)
  • Designed to enhance efficiency and productivity by helping data move precisely where it must go
Communications network system with oil and gas industry petrochemical plant in background

Explore the Industrial Communications Software Portfolio

Desktop monitor icon

RSLinx® Classic

Provides connectivity and real-time monitoring for operations using legacy communication protocols

FactoryTalk Linx icon

FactoryTalk® Linx

Delivers premier connectivity for FactoryTalk® systems by supporting modern, more secure protocols, high available system architectures and more

Device wifi icon

FactoryTalk® Linx OPC UA Connector

Allows FactoryTalk Live Data clients to connect to OPC UA servers to access data

FactoryTalk Linx Gateway icon

FactoryTalk® Linx Gateway

Enables third-party software premier access to control system data via OPC DA/UA, MQTT, DDE and Excel RTD interfaces

Server

FactoryTalk® Linx Data Bridge

Moves data between FactoryTalk sources for consolidation and runtime operations

Clock

FactoryTalk® Action Manager™

Changes the controller wall clock at pre-defined times or periodically to ensure information correlation

Device recommendation icon

KEPServer Enterprise

Enables FactoryTalk software access to third-party hardware, expanding information sources for plant floor interoperability

Discover machine-level OPC UA - what it is and when to use it
Upcoming
On-Demand
Discover machine-level OPC UA - what it is and when to use it
Event (Webinar)
Learn how new Logix & EEC technologies expand OPC UA communication, enabling seamless data flow from plant floor to enterprise. Discover use cases, design considerations, and more!
Date:
Time:
Duration: 60 Minutes
Language: English
Learn More

Learn from our subject matter experts

Our Industrial Communication software solutions provide a breadth of capabilities, including OPC UA protocol support, to move data more seamlessly among plant floor devices to the Enterprise. In this webinar, the FactoryTalk® Linx portfolio is positioned alongside Embedded Edge Compute Module with FactoryTalk® Optix™ and Logix Controllers (version 36+) to understand the differences and scale of this protocol support. The growing support for OPC UA and other traditional IT protocols gives our customers architectural flexibility to achieve their data availability goals. 


Unlocking the Connected Enterprise Experience through Powerful Integrations

FactoryTalk® Linx is designed, built, and tested alongside Rockwell Automation® control hardware to the software portfolio to seamlessly deliver control system information. It is proven to be the most efficient and secure communication service for FactoryTalk® software with capabilities for enhanced automation network visibility, communications and user productivity. Experience the power of premier integration with Rockwell Automation hardware and software portfolios made possible by FactoryTalk Linx.

Our software supports:

  • Flexibility. Utilize common communication software and services across local, distributed, or enterprise deployments for seamless data flow and enhanced visibility.
  • Security. Configure and manage secure device communications with layered security configurations, auditing, and logging.
  • Availability. Confirm that your network is reliable and highly available by supporting various redundancies from data servers to networked hardware platforms
  • Efficiency. Rely on the high-performance communication layer to relieve processing constraints on hardware, allowing it to allocate resources to other critical tasks
FactoryTalk Linx Software
FactoryTalk Linx Software
Software
Software
FactoryTalk Linx Software
FactoryTalk Linx is the most modern, secure, best performing, and preferred communications platform for Integrated Architecture.
Get Started

FactoryTalk Linx Gateway Software
FactoryTalk Linx Gateway Software
Software
Software
FactoryTalk Linx Gateway Software
FactoryTalk Linx Gateway is enabling OPC UA secured access to control information.
Get Started

Connect, Collect, Comprehend: Enabling a data rich plant floor

FactoryTalk Linx Gateway extends the powerful data access capabilities of the FactoryTalk portfolio to third party visualization, information, or MES software, including other FactoryTalk software. Take advantage of the versatile communication software as it efficiently handles large-scale data movement throughout your plant floor or prepare it for cloud applications.  FactoryTalk Linx Gateway is the flexible data connection solution to help you prepare for efficient enterprise integration.

FactoryTalk Linx Gateway can help you:

  • Acquire and Deliver Data. Deliver automation system data to third-party HMI/MES/Information for control, monitoring, dashboards and analysis.
  • Prepare for Cloud Connectivity. Seamlessly connect to cloud platforms with product support for common protocols such as MQTT and OPC UA.
  • Startup/Debug. Use Excel for productivity with emulation, testing, debug and startup.
  • Optimize Productivity. Utilize automation software leveraging FactoryTalk Linx on enterprise computers while maintaining enterprise-to-plant floor network best practices and without compromising efficiency.

Ready to Order Your Software?

Ordering Options
Software SubscriptionsSoftware Subscriptions
Ordering Options

One stop shopping for software and subscription services.

Explore Our Ordering Options
Talk to a Consultant
DistributorDistributor
Talk to a Consultant

Work with your local Rockwell Automation sales consultant to discuss your software requirements.

Contact Us

Recommended for You

Software Evolution
Three employees viewing software on a monitor at an employees desk
Capability
Software Evolution

Improve almost every aspect of how you work using digital modeling and simulations, and better insights.

Explore Our Capabilities
Industrial Automation and Control
View of a manufacturing plant
Capability
Industrial Automation and Control

Realize value when you implement a high-performance architecture.

Explore Our Capabilities
PartnerNetwork Program
Three executives sitting smiling having a conversation
PartnerNetwork
PartnerNetwork Program

Together with the Rockwell Automation PartnerNetwork™, our customers design, build, and maintain better solutions for their investment.

Learn More

You may also be interested in

Loading
Loading
Loading
Loading
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Sof...
  4. Chevron LeftChevron Left FactoryTalk
  5. Chevron LeftChevron Left FactoryTalk OperationSuite
  6. Chevron LeftChevron Left Industrial Communications
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose