Loading

Factory Automation Tools to Help Avoid Downtime

Envision and Collaborate on Maintenance Activities Across Your Operation
Engineer viewing FactoryTalk software on his tablet
MaintenanceSuite
  • FactoryTalk AssetCentre
  • FactoryTalk Emonitor
  • FactoryTalk Network Manager
  • Fiix CMMS
  • Plex APM

Downtime is a drag; unplanned downtime is a double drag as output suffers while expenses skyrocket. With the tools to properly schedule and execute maintenance intervals, you can stay ahead of interruptions that do damage to your production numbers. FactoryTalk® MaintenanceSuite gives you the key elements to manage the most prone areas of your operation. Predict issues before they occur on key assets and network devices using software that can also enhance security. Helpful collaborative tools, integrating seamlessly with critical data sources, make it easier for plant personnel to see, use and share the same information while they work together on solutions – whether they are shoulder-to-shoulder peering into a control cabinet or across the plant floor.


Manage and Protect your Automation Assets

FactoryTalk AssetCentre

If unplanned downtime is bad, what about unintended downtime? A software version update inadvertently implemented, for example. Or a “harmless” fix in one area of your line that triggers risk in other work cells. Think how easy it would be to deal with these stoppage occurrences if you only knew who did what to trigger the alarm. With FactoryTalk AssetCentre, you can secure access to your most important systems, closely tracking user actions such as calibration schedules and certificates, and even firmware versions. Gain an added layer of confidence knowing that updates are now better planned, with few opportunities for human error.

Loading

Loading

Can a Network Help Avoid Downtime?

FactoryTalk Network Manager

Rockwell Automation announces that as of January 31, 2023, FactoryTalk® Network Manager™ software will be discontinued and no longer available for sale.

To support license operations, the free version of FactoryTalk Network Manager software will be available for use until January 31, 2024.


Manage Software and Firmware with Ease

Deliver Business Value with FactoryTalk Updater and ControlFLASH Plus

Taking control of your software and firmware can be a daunting task. Remove the struggle and frustration from managing your software assets with the help of the FactoryTalk Updater and ControlFLASH Plus™ applications. Together, these FREE tools will help you organize and manage software deployments, boost productivity, and stay up to date on software news. 

Loading

FactoryTalk Emonitor
Employee located in the plant viewing FactoryTalk Emonitor software on a laptop
Software
FactoryTalk Emonitor

Our Bulletin 9309 Emonitor® Condition Monitoring Software works with our monitors and portable data collectors to help establish and execute a condition-based predictive maintenance program.

Get Started

Predictive Maintenance Protects Automation Assets

Emonitor Condition Monitoring Software

Whether your requirements are simple or complex, Emonitor Condition Monitoring Software (CMS) is a one-size-fits-all solution for establishing and executing a condition-based predictive maintenance program.


Plan, Track and Optimize Asset Maintenance with AI

Fiix Computerized Maintenance Management System (CMMS)

Maintenance teams around the world are reducing downtime, increasing productivity and helping protect their production assets with this AI-powered management system. Fiix delivers an easy-to-use platform to help plan, track and optimize maintenance efforts like work orders in one central place. With critical data tracking in place, teams can take advantage of actionable insights on-demand, create benchmarks, and make data-driven decisions – all without ever sifting through a pile of numbers.

Loading
Loading

Optimize Machine Health With a 360-Degree View of Your Plant Floor

Plex Asset Performance Management (APM)

More and more manufacturers are discovering the value of adopting solutions that enable machine connectivity and facilitate monitoring of machine conditions and output without performing physical checks. With Plex APM, you can optimize the performance of machines, equipment, and other assets used in production and dive deeper into data and perform better across all manufacturing activities.


Ready to Order Your Software?

Ordering Options
Software SubscriptionsSoftware Subscriptions
Ordering Options

One stop shopping for software and subscription services.

Explore Our Ordering Options
Talk to a Consultant
DistributorDistributor
Talk to a Consultant

Work with your local Rockwell Automation sales consultant to discuss your software requirements.

Contact Us

Recommended for You

Loading
Loading
Loading
Loading
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Software Chevron RightChevron Right
  4. Chevron LeftChevron Left FactoryTalk Chevron RightChevron Right
  5. Chevron LeftChevron Left MaintenanceSuite Chevron RightChevron Right