Loading

Studio 5000 Simulation Interface

Connectivity to Support Smart Machines and Digital Design
Main Image
Studio 5000 Simulation Interface
Connectivity to Support Smart Machines and Digital Design
DesignSuite
  • Dynamic Digital Twin Software
    • Studio 5000 Application Code Manager
    • Studio 5000 Application Code Manager
    • Studio 5000 Architect
    • Studio 5000 Architect
    • Studio 5000 View Designer
    • Studio 5000 View Designer
    • Studio 5000 Logix Emulate
    • Studio 5000 Logix Emulate
    • Studio 5000 Logix Designer
    • Studio 5000 Logix Designer
    • Studio 5000 Simulation Interface
    • Studio 5000 Simulation Interface
  • FactoryTalk Logix Echo
  • FactoryTalk Motion Analyzer

Studio 5000® Simulation Interface connects physical or emulated controllers to simulation and modeling tools to enable virtual commissioning and model-based design. This means you can design, test, validate and commission smart machines before they are put into service.

Chevron DownChevron Down
Video
Simulation Interface for Third-party Applications

Learn how to connect your favorite simulation software to a Studio 5000® Logix program or fine-tune a model that’s already in production.


Loading

Gain Clarity Sooner

Studio 5000 Simulation Interface gives you the power to improve the design before the pressure of installation. By using simulation, you can connect your control program to your application model, connect values in your controller to variables in your simulation, and connect a simulation or model to your control program.

Studio 5000 Simulation Interface makes it easy to:

  • Import a simulation model and a controller program
  • Connect the model variables to the tags
  • Start simulating (or stop) with intuitive, built-in controls

Experiment as Much as You Like

Digital engineering can help you get to market at record speeds, either when designing and commissioning machines, or managing production in a plant. Test a wider range of designs by using Studio 5000 Simulation Interface, without worrying about wasting resources.

Use this software with a modeling and simulation tool to help your developers quickly connect to digital models before investing in a physical prototype. You can, for example create the controls to actuate a hydraulic press, developers or designers can create a digital twin that encapsulates the dynamics of the system  (inertias, vibration, frictions, accelerations). This connection makes it easy to test a controller’s code against the model of the physical press.

Digital Engineering
Engineer viewing performance with real-time software on his tablet
Capability
Digital Engineering

Whether you’re designing and commissioning machines, or managing production in a plant, digital engineering can help you get to market at record speeds.

Explore Our Capabilities

Chevron DownChevron Down
Video
Studio 5000 Simulation Interface Tutorial

Learn how to connect your Logix program to third-party modeling software using Studio 5000® Simulation Interface.

Optimize Operations

Using a simulation alongside a live system creates opportunities to rethink applications and systems and potentially eliminate unnecessary steps, machinery, sensors, and more. Create more sustainable and data-driven operations by deploying your connected model at the edge.


Imagine the Possibilities

Want to change what’s possible for your business? Build, test and prove machine designs digitally instead of physically. With Studio 5000 design environment, you can add Studio 5000 Simulation Interface and connect third-party simulation software to a Studio 5000 Logix program or fine-tune a model that’s already in production.

Design by Using a Model

Do you wish you had a model of your application to test you logic with? Now you can with Studio 5000 Simulation Interface. Connect a Studio 5000 Logix program to a simulation of your application. Spot an issue? This is not a problem. You’ll see first hand how it works before installation. Directly from your PC, you can run a simulation and programmable logic controller program (through an emulator or hardware controller). Studio 5000 Simulation Interface works with simulation tools to provide more flexible design choices, earlier insight and experimentation options. Use with ANSYS simulation-based digital twin, integrate with MATLAB and Simulink or connect ROM exports from simulation tools like MapleSIM.

Employ a Model-in-the-loop Technique

Even in a production environment, a model can help. Is a specific value difficult to measure? Model it based on real production inputs and Studio 5000 Simulation Interface anticipates changes before production. Enable predictive maintenance or optimization by comparing the model to the actual production. Use Studio 5000 Simulation Interface to run a reduced model at the edge allowing simulation and logic to run on the plant floor next to the real production system. Now you have both operational and simulation data to compare and spot trends, weak spots and opportunities for optimization.


Take the Next Step Towards Digital Engineering

Studio 5000 Simulation Interface is an add-on to the Studio 5000 design environment. With it, you can connect controllers to simulation and modeling tools to enable virtual commissioning and model-based design.

Studio 5000 Design Environment Product Profile
Male employee entering infomation into a software application on his laptop with two other monitors displaying different software screens
Brochure
Studio 5000 Design Environment Product Profile

The Studio 5000® environment combines elements of design into one standard framework that optimizes productivity and reduces time to commission.

Download Now

What’s Your Learning Appetite?

Large, small, or in between, check out a wealth of resources to help you maximize your success.

FactoryTalk Studio 5000 Simulation Interface Publications

Check out Literature Library to find a wide selection of publications that support our different software offerings.

View Publications
Software Compatibility and Downloads

Wondering how different software products interact? Or looking to compare features and capabilities? Find information and downloads including software, firmware, release notes, drivers and tools.

Learn More

Two Rockwell Automation employees who are standing discussing information that they are viewing on a laptop with a FactoryTalk logo on the top of the laptop

Studio 5000 Ordering Guide

Scale Software to Fit Your Needs

Industrial automation software should reflect your application requirements, but it can be daunting to select the right fit. Don’t worry – you have options! Use this guide to help you choose the right edition of Studio 5000 software that fits your needs as well as understand how you can fine tune your selections when inevitable project scope changes occur.

Need even more flexibility? Explore software subscriptions as your needs change across projects or teams.

Ready to Order Your Software?

Ordering Options
Software SubscriptionsSoftware Subscriptions
Ordering Options

One stop shopping for software and subscription services.

Explore Our Ordering Options
Talk to a Consultant
DistributorDistributor
Talk to a Consultant

Work with your local Rockwell Automation sales consultant to discuss your software requirements.

Contact Us

Recommended For You

Loading
Partnership with Ansys to Optimize Industrial Operations
Rockwell Automation logo with textured white and grey background
Press Release
Partnership with Ansys to Optimize Industrial Operations

The enhanced Studio 5000 Simulation Interface now connects with Ansys digital twins. This gives automation and process engineers new ways to use simulation to improve the design, deployment, and performance of industrial operations.

Read More
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
  3. Chevron LeftChevron Left Sof... Chevron RightChevron Right
  4. Chevron LeftChevron Left FactoryTalk DesignSuite Chevron RightChevron Right
  5. Chevron LeftChevron Left Studio 5000 Design Software Chevron RightChevron Right
  6. Chevron LeftChevron Left Studio 5000 Simulation Interface Chevron RightChevron Right