- Products
- Overview
- Documentation
- Certifications
Overview
The CrossBoard system helps keep panels clean, organized and compact with a large reduction in power wiring.
Overview
- Provides reduced wiring and assembly time for cost savings
- Includes efficient design with decreased panel space
- Includes high-fault short-circuit systems ratings
- Offers three mounting methods - 141A
- Uses MCS Star configuration software - 141A and 141C
- Offers up to 100 A – CrossBoard
- Provides high degree of safety with IEC 61439 and UL 508 standard ratings, including IP20 touch-safe protection - CrossBoard
See ProposalWorks or download MCS Star, for no charge, from the Product Selection Toolbox for a full list of the system components. Here is a sample list of the components that can be mounted on a Modular Control System:
- Contactors: 100-K, C, and E
- Motor Protection Circuit Breakers: 140G
- Motor Circuit Protectors: 140MT
- Molded Case Circuit Breakers: 140MG
- Electronic Overload Relays: 193-1 and 193-E
- Thermal Overload Relays: 193-K, T1
- Safety Contactors and Control Relays: 100S, 700S
- Control Relays: 700-CF, CFB, 700-K
You may also be interested in
Documentation
| Technical Specifications | Publication |
|---|---|
| IEC Busbar Mounting System Specifications | 141-TD001_-EN-P |
| Installation Instructions | Publication |
|---|---|
| Bulletin 141A Mounting System MCS Star Tutorial | 141A-IN003_-EN-P |
| Product Profiles | Publication |
|---|---|
| CrossBoard® System A True Plug and Play Power Distribution System Product Profile | 141C-PP001_-EN-P |
| Global Short Circuit Current Ratings Product Profile | SCCR-PP002_-EN-P |
Certifications
Certifications
- CE
- cULus
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.