Loading

Tubular Inductive Proximity Sensors

Tubular Inductive Proximity Sensors
Presence Sensing Devices
  • Photoelectric Sensors
  • Inductive Proximity Sensors
  • Ultrasonic Sensors
  • Capacitive Proximity Sensors

Our tubular inductive proximity sensors are self-contained, solid-state switching devices. They sense the presence of metal objects-ferrous and nonferrous-without touching them.


Main Image

Tubular Analog Sensors

Our Bulletin 871C Tubular Analog Sensors are self-contained, general purpose, solid-state devices designed to sense the presence of ferrous and nonferrous metal objects without touching them. These special versions provide a 0...10V sourcing analog output proportional to the sensing distance.

Product Details

Family shot of 11 tubular inductive proximity sensors with threaded, nickel-plated brass barrels. Arranged in various angles showing either the black sensing face or the connection ends.

WorldProx Tubular General Purpose Proximity Sensors

Our Bulletin 872C WorldProx™ Tubular General Purpose Inductive Proximity Sensors are the perfect all-purpose answer for less aggressive yet still demanding applications. Economical, easy to use, reliable and flexible, these general purpose sensors come in a wide range of sizes, output configurations and connection options.

Product Details

Main Image

Tubular Weld Field Immune Sensors

Our Bulletin 871Z Tubular Weld Field Immune Sensors and and 871ZT Tubular Weld Field Immune Equal-Sensing Sensors operate effectively in the presence of magnetic fields, and are engineered for enhanced toughness to withstand the harsh environment associated with weld cells. These models feature housings built with a PTFE-coated brass housing offering superior resistance to weld-slag buildup.

Product Details

Main Image

Tubular Food & Beverage Washdown Sensors

Our Bulletin 871TS Food and Beverage Inductive Proximity sensors are designed to address the most demanding applications in the food and beverage industry. They withstand high pressure and high temperature washdown while offering superior resistance to corrosion and damage caused by harsh cleansing agents. These sensors have been subjected to rigorous chemical compatibility testing by ECOLAB and have been certified that they are compatible with some of the most commonly used caustic cleaning agents and disinfectants.

Product Details

Main Image

Tubular Stainless Steel Sensors

Our Bulletin 871TM Tubular Stainless Steel Sensors are ideal for harsh or extremely demanding environments. These sensors resist impact, abrasion and corrosion—to keep things moving where ordinary sensors grind to a halt. This line features full mechanical seals at all barrel openings and full epoxy encapsulation for optimal performance in the toughest environments.

Product Details

Main Image

Tubular Food & Beverage Sensors

Our Bulletin 871T Tubular Food & Beverage Sensors can withstand high-pressure washdown applications in the food and beverage industry. Featuring stainless steel construction, these sensors also offer a high resistance to corrosion caused by cleansing and exposure to disinfecting agents.

Product Details

Main Image

Mini Tubular Sensors

Our Bulletin 871C Mini Tubular Sensors are self-contained, general purpose, solid-state devices designed to sense the presence of ferrous and nonferrous metal objects without touching them. These small-barrel sensors are designed for space-critical applications where standard size sensors simply won't fit.

Product Details

Main Image

Tubular Intrinsically Safe Sensors

Our Bulletin 871C Tubular Intrinsically Safe Sensors are NAMUR-style sensors—the sensor input and output conforms to NAMUR specifications (DIN 19 234). Our NAMUR style sensors are intrinsically safe when used with an approved Intrinsically Safe NAMUR style isolator.

Product Details

Main Image

Tubular Extended Temperature Sensors

Our Bulletin 871C Tubular Extended Temperature Sensors are ideal for industrial environments where temperatures can reach as high as 212 °F (100 °C ) or as low as -40 °F (-40 °C). They are available for current source (PNP) operation with a normally open output.

Product Details
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
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Sen... Chevron RightChevron Right
  5. Chevron LeftChevron Left Presence Sensing Devices Chevron RightChevron Right
  6. Chevron LeftChevron Left Inductive Proximity Sensors Chevron RightChevron Right
  7. Chevron LeftChevron Left Tubular Sensors Chevron RightChevron Right