Loading
Allen-Bradley by Rockwell Automation logo

ControlLogix Control Systems

Allen-Bradley 1756 ControlLogix Control System Family
Allen-Bradley by Rockwell Automation logo
ControlLogix Control Systems
Programmable Controllers
    • ControlLogix Control Systems
    • ControlLogix Control Systems
    • SoftLogix Control Systems
    • SoftLogix Control Systems
    • CompactLogix Control Systems
    • CompactLogix Control Systems
    • SmartGuard Safety Controllers
    • SmartGuard Safety Controllers
    • SLC500 Controllers
    • SLC500 Controllers
    • Micro800 Control Systems
    • Micro800 Control Systems
    • MicroLogix Control Systems
    • MicroLogix Control Systems
  • Process Controllers

Our ControlLogix® control systems use a common control engine with a common development environment to provide high performance in an easy-to-use environment. Tight integration between the programming software, controller, and I/O modules reduces development time and cost at commissioning and during normal operation. You can perform standard and safety control in the same chassis for a truly integrated system. Leverage the high-availability and extreme environment capabilities to meet your application needs.

ControlLogix 5580 Controllers
Allen-Bradley 1756-L8 ControlLogix Modules
ControlLogix 5580 Controllers

Ideal for applications that require high availability, high-performance communications, I/O, and motion control for up to 256 axes.

Product Details
ControlLogix 5570 Controllers
Main Image
ControlLogix 5570 Controllers

Available in standard, safety, extreme temperature, and on-machine models, suitable for process, motion, discrete, and high availability applications.

Product Details
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
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Programmable Controllers Chevron RightChevron Right
  5. Chevron LeftChevron Left ControlLogix Chevron RightChevron Right