Loading

IDC Connection Devices

IDC Connection Devices
Connection Devices
  • I/O Wiring and Conversion Systems
    • AC Micro
    • AC Micro
    • DC Micro (M12)
    • DC Micro (M12)
    • DIN Valve
    • DIN Valve
    • EAC Micro
    • EAC Micro
    • IDC Connection Devices
    • IDC Connection Devices
    • M23
    • M23
    • Mini Connection Devices
    • Mini Connection Devices
    • Mini Plus
    • Mini Plus
    • Pico (M8)
    • Pico (M8)
    • ControlNet Devices
    • ControlNet Devices
    • DeviceNet
    • DeviceNet
    • EtherNet
    • EtherNet
    • USB Cables
    • USB Cables
    • Auxiliary Power
    • Auxiliary Power
    • Control Power
    • Control Power
    • Three-phase Power
    • Three-phase Power
  • Safety Connection Systems
    • Push-in IEC
    • Push-in IEC
    • Screw-type
    • Screw-type
    • Spring-type
    • Spring-type
    • NEMA
    • NEMA
    • Finger Safe
    • Finger Safe
    • 1492 Panel Mount
    • 1492 Panel Mount
    • Power
    • Power
    • Marking Systems
    • Marking Systems

Our IDC Distribution Boxes include ports with 3-wire termination and are available on an 8-port box. Our IDC Receptacles feature 4-wire zinc die cast connectors and are ideal for terminating wires to enclosures with the flexibility of field customization.

Main Image

IDC Distribution Boxes

Our Bulletin 898 IDC Distribution Boxes are a great way to increase flexibility and cut costs. They lower your labor costs by reducing installation and troubleshooting time. They require less space than loose wires, look neater and more organized, and keep cable replacement simple in areas where cables are easily damaged.

Product Details

Main Image

IDC Receptacles

Our IDC Receptacles offer the convenience of IDC connections in receptacles form for bulkhead or panel installation. This 4-wire zinc die-cast connector is ideal for terminating wires to enclosures with the flexibility of field customization.

Product Details
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
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Connection Devices Chevron RightChevron Right
  5. Chevron LeftChevron Left Cables and Cordsets Chevron RightChevron Right
  6. Chevron LeftChevron Left IDC Connection Devices Chevron RightChevron Right