Our Bulletin 1492-P Multi-circuit Feed-through Terminal Blocks are ideal for applications where control signals must be distributed and collected through the same blocks. The blocks are a good solution for high-density wiring applications and are available in nine colors.
- Products
- Overview
- Documentation
- Certifications
Overview
- Includes two-level or three-level terminal blocks for high density wiring applications
- Offers up to 65% faster installation than screw-type terminal blocks
- Offers ONE-hand, ONE-second insertion
- Incurs no strand breakage or turned back strands
- Includes easy-to-see terminals from the front
- Provides universally-located test points for fast inspection and easy commissioning
- Includes plastic actuators for shock prevention
You may also be interested in
Documentation
| Product Profiles | Publication |
|---|---|
| Bulletin 1492-P Push-in Terminal Blocks Product Profile | 1492-PP014_-EN-P |
Certifications
Certifications
- ATEX/IECEx Certified
- CE Marked
- CSA Certified
- UL Recognized