Smart Automotive Manufacturing Solutions
for Your Operations
The automotive industry is moving fast, and manufacturers are under constant pressure to do more with less. That's why connected, data-driven operations and connected manufacturing systems are more important than ever.
We help automotive manufacturers bring people, processes, and technology together through automotive automation solutions and automotive manufacturing systems to create smarter, more agile plants that can adapt quickly to changing production needs. Whether you're modernizing legacy systems, connecting plant-floor data, or advancing toward autonomous operations, we can help you build a more resilient and future-ready manufacturing environment.
Working alongside leading technology partners, we deliver automotive manufacturing solutions tailored to your unique production goals and operational challenges. Through system integration and OT and IT integration, we help you:
- Simplify operations and reduce complexity
- Improve production throughput and quality
- Increase asset reliability and uptime
- Boost efficiency while lowering costs
Explore our Automotive Plant Interactive to see how connected technologies, intelligent automation, and real-time insights can help you optimize performance, empower your workforce, and drive continuous improvement across your plant.
Get There First with Automotive Automation
Auto and Tire Innovation Shows No Sign of Wear. Stay One Step Ahead.
The automotive space is exciting, but constant changes in technology and disruption can be challenging.
It doesn't matter if you're a mature automaker, startup electric vehicle (EV) company, tire producer, battery producer, or tier supplier. The growth of EVs, new battery technology, increased customization, and the future of ride-sharing impact all of us – consumers, manufacturers, and innovators.
So, call the new era of automotive manufacturing what you will. Smart manufacturing. E-mobility. Industry 4.0 Automotive. The bottom line is this: A fast start and rethinking how things are made will be vital to remaining relevant. To get to market first, you need a partner, a catalyst, to help you succeed with connected production systems and digital manufacturing systems.
Rockwell Automation has built the tools you need to manage that change and drive it. Our singular focus on automation, combined with our deep automotive manufacturing experience, means that we understand your world and how to improve on it. We bring a passion for connecting people's imaginations with machines' potential through automotive control systems, connected automotive systems and automotive system integration to make your plant work smarter today and tomorrow.
Automation Systems and Solutions for Automotive and Tire
From EV and battery production to tire manufacturing and Tier 1 supplier operations, Rockwell Automation provides automotive manufacturing solutions designed to help manufacturers improve efficiency, quality, flexibility and scalability. Explore our automotive automation solutions and industry-specific technologies for building connected, high-performing automotive production systems.
Accelerate Operations and Stay Ahead of the Competition with Automated Automotive Manufacturing Solutions
Increase Efficiency
Harness the power of disruptive factory automation solutions to improve decision-making in your plant.
Up to 50% reduction in lead times
Optimize Production
Meet consumer demands with a connected, information-driven approach.
Up to 45% reduction in machine downtime
Accelerate Time to Market
Develop a scalable production strategy with proven approaches.
Up to 40% reduction in project launch time
Proven Outcomes Across Automotive & Tire Manufacturing
Connected manufacturing systems, industrial automation, manufacturing execution systems (MES) and data-driven operations help automotive and tire manufacturers improve productivity, increase operational efficiency and accelerate speed to market. Across vehicle, battery and tire production environments, Rockwell Automation technologies and solutions are helping manufacturers deliver measurable improvements in productivity, quality, operational performance and sustainability.
| business benefit | Proven Customer Outcome |
|---|---|
| Accelerate Production Launches | Up to 80% faster design-to-delivery timelines and up to 40% reduction in project launch time |
| Improve Production Performance | Up to 45% reduction in machine downtime through AI-driven manufacturing optimization |
| Increase Throughput | 100+ additional tires produced per machine per day and 550,000 additional tires produced annually |
| Optimize Manufacturing Operations | Up to 50% lead-time reductions, 96% on-time delivery rates and 38 fewer inventory days |
| Increase Productivity | Up to 40% productivity improvements and 20–30% reductions in floor-space requirements |
| Improve Product Quality | 99.99% product qualification rates and defect reductions to 176 PPM |
| Reduce Inventory & Improve Delivery Performance | 38% inventory reductions and improvements in on-time delivery by 96% with 50% reduced lead time |
| Reduce Costs & Increase Profitability | $9 million annual savings, $4 million equipment efficiency savings and 12% profitability improvements |
| Improve Sustainability & Energy Efficiency | 26% reductions in energy consumption, $350,000 annual energy savings, 3,110 metric tons annual carbon reduction and 400,000 tons annual water savings |
Automotive Automation in Manufacturing: What You Need to Know
What is Automotive Automation?
Automotive automation refers to the use of advanced manufacturing, or ‘smart,’ technology in automotive manufacturing. Through the use of robotics, artificial intelligence (AI), machine learning (ML), and automotive control systems, automotive manufacturers can enhance nearly every stage of the manufacturing process, from material supply to assembly and delivery.
Car industry automation enables manufacturers to save time, increase production capacity, and protect employees from dangerous conditions and repetitive labor, all without sacrificing quality assurance. Connected automotive systems and digital manufacturing systems can also help manufacturers collect and use real-time production data to improve manufacturing operations.
What is Automotive Manufacturing?
Automotive manufacturing refers to the process of designing, developing, and producing automobiles, trucks, and other motor vehicles, along with the various parts and components that make them up.
Automotive manufacturing is a complex process that involves a number of key steps, from vehicle and parts design to assembly and testing, among others. In order to perform these key steps, automotive manufacturing makes use of many specialized pieces of equipment, highly skilled technicians, and a range of raw materials. Together, these processes and technologies form the automotive manufacturing systems that support vehicle and component production.
Applications of Automotive Automation
Common automotive manufacturing processes that can be enhanced with automation include welding, material handling, assembly, inspection, and testing. These automotive automation solutions can help connect equipment, processes, and people across production systems to improve efficiency, quality, and safety. Here are just a few of the many ways automotive automation systems can power the manufacturing process.
- Assembly Systems – Automation can be incorporated into automotive assembly lines to perform tasks like riveting, fastening, or connecting parts. It can also handle tasks like glass installation, urethane application, and component bonding.
- Welding – Automated welding solutions empower automotive manufacturers to join materials together faster and safer than with traditional welding. Automated welding helps to improve weld quality, reduces waste, and keeps employees away from dangerous situations.
- Paint and Sealer Applications – Automated paint and sealer applications enable the safe and efficient applications of liquid materials such as paint and tire sealants.
- Glass Installation – Automotive manufacturers can incorporate automated dispensing and decking systems to improve quality, safety, and efficiency in glass applications and installations.
- Tire and Wheel Assembly – Automated tire and wheel systems can include automated weight application for wheel balancing, tire and wheel vision systems, and automated tire pressure monitoring systems.
These represent a small portion of what is achievable with automotive automation. Technology is advancing continuously, and more and more car manufacturing processes are being automated every day.
Benefits of Automation in Car Manufacturing
Automotive automation is reshaping automation in the car industry by enabling smarter, faster, and more connected production environments. Through automation in car manufacturing, manufacturers can leverage advanced technologies to improve performance across the entire production lifecycle. Modern automotive automation systems help drive measurable gains in efficiency, quality, and flexibility while supporting connected production systems and more integrated manufacturing operations.
- Increased efficiency and throughput – Streamline production processes to reduce cycle times and accelerate output
- Improved product quality – Maintain consistency with precise, repeatable processes and real-time monitoring
- Reduced downtime – Use predictive maintenance and connected systems to identify issues before they impact production
- Lower operational costs – Minimize waste, optimize resource usage, and reduce reliance on manual labor
- Enhanced worker safety – Automate repetitive or hazardous tasks to create safer working environments
- Greater flexibility and scalability – Quickly adapt to new models, production changes, and evolving market demands
Challenges in Automotive Manufacturing
Because automotive manufacturers rely on a range of steps, processes, and specialized equipment, they often face a number of challenges that can prevent them from delivering products in a timely manner while adhering to the necessary regulations. Common challenges in automotive manufacturing include:
- Supply Chain Management
- Adjusting to Changing Market Conditions
- Ensuring Quality and Reliability Standards are Met
- Regulatory Compliance
- Cost Management
To help navigate these common automotive manufacturing challenges, many producers are opting for smart manufacturing technology, including automotive automation. Factory automation solutions, system integration, and plant-wide integration can help connect equipment and processes across the manufacturing environment, creating more coordinated and responsive production systems.
What is Automotive Robotics?
Automotive robotics is a subsection of automotive automation that refers specifically to the use of robotics to enhance the manufacturing of automobiles and their parts. As products and manufacturing processes develop, automotive robotics empower car manufacturers to stay flexible, adjust to meet shifting demands, and increase throughput and efficiency without sacrificing quality.
Robotics in Automotive Manufacturing
Common robotic technology used in automotive manufacturing includes:
- Welding Robots – Enable more efficient spot welding of car body panels and components.
- Robotic Assembly – Robotic arms in automotive manufacturing can perform tasks like screw driving, windshield installation, and wheel mounting, as well as small component assemblies.
- Automotive Machine Tending – Automated robots allow for the unloading of hot moldings from injection molding or die-casting machines, protecting human employees from performing dangerous tasks.
- Robotic Material Removal – Robots excel at performing complex tasks like trimming and cutting fabrics for headliners, trimming flash from plastic moldings, and polishing molds.
- Part Transfer Robots – Other dangerous jobs that are better suited for robotics include pouring molten metal in a foundry and transferring metal stamps from one press to the next. Robotic automation enables these processes to be carried out safely, without putting humans at risk.
Automotive Automation FAQs
Others also viewed
Based on your activity