MotionScheduler object

These members do not have a GSV/SSV modifier but are included for completeness since they are runtime-readable status registers.
Task Status and Faults
Attribute
Data Type
Description
TaskStatus
DINT
Task status register (same as GroupStatus; bits: TaskInhibited, TaskSynced)
TaskFaults
DINT
Task faults register (bits: OverlapFault, CSTLossFault, LoadingFault, ClockSyncFault)
TaskAlarms
DINT
Task alarms register (bits: PTPSyncAlarm)
Runtime Members
Attribute
Type
Instruction
Description
TaskMaximumScanTime
DINT
GSV, SSV
Task maximum scan time
TaskLastScanTime
DINT
GSV
Task last scan time
TaskLastIOTime
DINT
GSV
Task last I/O time
TaskMaximumIOTime
DINT
GSV, SSV
Task maximum I/O time
TaskAverageScanTime
DINT
GSV, SSV
Task average scan time
TaskAverageIOTime
DINT
GSV, SSV
Task average I/O time
Config Members
Attribute
Data Type
Instruction
Description
AutoTagUpdate
EnabledEnum
GSV, SSV
Auto tag update (hidden, GSVSSV_ONLY, default Enabled)
CycleStartTime
DT
GSV
Cycle start time
TaskStartTime
DT
GSV
Task start time
TaskMinimumInterval
LINT
GSV, SSV
Task minimum interval (GSVSSV_ONLY)
TaskMaximumInterval
LINT
GSV, SSV
Task maximum interval (GSVSSV_ONLY)
TimeOffset
LINT
GSV
Time offset
TaskInstance
UDINT
GSV
Task CIP instance number
CoarseUpdatePeriod
UDINT
GSV
Coarse update period in microseconds (500-32000, default 2000)
Alternate1UpdateMultiplier
USINT
GSV
Alternate 1 update multiplier (1-32, default 1)
Alternate2UpdateMultiplier
USINT
GSV
Alternate 2 update multiplier (1-32, default 1)
Alternate1UpdatePeriod
UDINT
GSV
Alternate 1 update period in microseconds
Alternate2UpdatePeriod
UDINT
GSV
Alternate 2 update period in microseconds
TimingModel
USINT
GSV
Timing model (hidden, default 2)
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal